Compression Springs
Century Spring
Compression Springs
Powered by
CAD模型選擇
{century_spring/compression_springs/compression_springs_asmtab.prj},{NB=H-39},{PN=H-39},{ODI=0.484},{ODMM=12.294},{FI=1.19},{LMM=30.226},{IDI=0.340},{IDMM=8.636},{RL=60.00},{RN=10.500},{SMDI=0.400},{SMDMM=10.160},{SMLL=24.000},{SMLN=106.752},{SLI=0.720},{SLMM=18.29},{WDI=0.072},{WDMM=1.83},{TC=10.00},{MAT=SST},{ENS=CG},{FIN=N},{DEFAULTSORTATTR=8146},{PPATH=parts/compression_springs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
ODI
O.D.
[Inch]
ODMM
O.D.
[mm]
FI
Free Length
[Inch]
LMM
Free Length
[mm]
IDI
I.D.
[Inch]
IDMM
I.D.
[mm]
RL
Rate (Lbs./In.)
[Inch]
RN
Rate (N/mm)
[mm]
SMDI
Sugg. Max. Defl.
[Lbs.]
SMDMM
Sugg. Max. Defl.
[N]
SMLL
Sugg. Max. Load
[Inch]
SMLN
Sugg. Max. Load
[mm]
SLI
Solid Length
[Inch]
SLMM
Solid Length
[mm]
WDI
Wire Dia.
ⁿ/ₐ
WDMM
Wire Dia.
ⁿ/ₐ
TC
Total Coils
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ENS
Ends
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
10075
10075
0.036
0.914
0.59
14.986
0.022
0.559
2.60
0.455
0.150
3.810
0.390
1.735
0.350
8.89
0.007
0.18
49.00
SST
C
N
JJ-7
JJ-7
0.036
0.914
0.63
16.002
0.024
0.610
1.60
0.280
0.160
4.064
0.250
1.112
0.250
6.35
0.006
0.15
40.00
SST
C
N
2924
2924
0.04
1.016
0.66
16.764
0.020
0.508
11.00
1.925
0.130
3.302
1.400
6.227
0.500
12.70
0.010
0.25
48.50
MW
C
N
10778
10778
0.04
1.016
0.69
17.526
0.028
0.711
1.00
0.175
0.350
8.890
0.350
1.557
0.300
7.62
0.006
0.15
49.50
MW
C
N
RR-6
RR-6
0.054
1.372
0.25
6.350
0.036
0.914
6.20
1.085
0.090
2.286
0.560
2.491
0.160
4.06
0.009
0.23
16.50
SST
C
N
10619
10619
0.054
1.372
0.72
18.288
0.038
0.965
1.60
0.280
0.370
9.398
0.600
2.669
0.320
8.13
0.008
0.20
39.00
MW
C
N
70000
70000
0.057
1.448
0.13
3.302
0.045
1.143
3.70
0.648
0.070
1.778
0.250
1.112
0.040
1.02
0.006
0.15
5.75
MW
C
N
70000S
70000S
0.057
1.448
0.13
3.302
0.045
1.143
3.30
0.578
0.050
1.270
0.170
0.756
0.040
1.02
0.006
0.15
5.75
SST
C
N
70009
70009
0.057
1.448
0.13
3.302
0.043
1.092
6.90
1.208
0.060
1.524
0.400
1.779
0.050
1.27
0.007
0.18
6.00
MW
C
N
70009S
70009S
0.057
1.448
0.13
3.302
0.043
1.092
6.00
1.050
0.040
1.016
0.260
1.156
0.050
1.27
0.007
0.18
6.00
SST
C
N
70018
70018
0.057
1.448
0.13
3.302
0.041
1.041
12.00
2.100
0.050
1.270
0.570
2.535
0.060
1.52
0.008
0.20
6.13
MW
C
N
70018S
70018S
0.057
1.448
0.13
3.302
0.041
1.041
11.00
1.925
0.030
0.762
0.370
1.646
0.060
1.52
0.008
0.20
6.13
SST
C
N
70001
70001
0.057
1.448
0.19
4.826
0.045
1.143
2.30
0.403
0.110
2.794
0.250
1.112
0.060
1.52
0.006
0.15
8.13
MW
C
N
70001S
70001S
0.057
1.448
0.19
4.826
0.045
1.143
2.00
0.350
0.080
2.032
0.170
0.756
0.060
1.52
0.006
0.15
8.13
SST
C
N
70010
70010
0.057
1.448
0.19
4.826
0.043
1.092
4.00
0.700
0.100
2.540
0.400
1.779
0.070
1.78
0.007
0.18
8.88
MW
C
N
70010S
70010S
0.057
1.448
0.19
4.826
0.043
1.092
3.50
0.613
0.070
1.778
0.260
1.156
0.070
1.78
0.007
0.18
8.88
SST
C
N
70019
70019
0.057
1.448
0.19
4.826
0.041
1.041
7.40
1.295
0.080
2.032
0.570
2.535
0.080
2.03
0.008
0.20
8.75
MW
C
N
70019S
70019S
0.057
1.448
0.19
4.826
0.041
1.041
6.40
1.120
0.060
1.524
0.370
1.646
0.080
2.03
0.008
0.20
8.75
SST
C
N
70002
70002
0.057
1.448
0.25
6.350
0.045
1.143
1.70
0.298
0.150
3.810
0.250
1.112
0.070
1.78
0.006
0.15
10.30
MW
C
N
70002S
70002S
0.057
1.448
0.25
6.350
0.045
1.143
1.50
0.263
0.110
2.794
0.170
0.756
0.070
1.78
0.006
0.15
10.30
SST
C
N
70011
70011
0.057
1.448
0.25
6.350
0.043
1.092
3.10
0.543
0.130
3.302
0.400
1.779
0.080
2.03
0.007
0.18
11.00
MW
C
N
70011S
70011S
0.057
1.448
0.25
6.350
0.043
1.092
2.70
0.473
0.100
2.540
0.260
1.156
0.080
2.03
0.007
0.18
11.00
SST
C
N
70020
70020
0.057
1.448
0.25
6.350
0.041
1.041
5.30
0.928
0.110
2.794
0.570
2.535
0.100
2.54
0.008
0.20
11.50
MW
C
N
70020S
70020S
0.057
1.448
0.25
6.350
0.041
1.041
4.60
0.805
0.080
2.032
0.370
1.646
0.100
2.54
0.008
0.20
11.50
SST
C
N
70003
70003
0.057
1.448
0.31
7.874
0.045
1.143
1.40
0.245
0.190
4.826
0.250
1.112
0.080
2.03
0.006
0.15
12.40
MW
C
N
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求