目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3326 - Hex head thread forming screws ~type D, metric thread, with flange (~DIN 7500 D), zinc plated blue, added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 3326 Hex head thread forming screws ~Type D, metric thread, with flange
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_3326/bn_3326.prj},{NB=BN 3326 1540971 hex head thread forming screw D M5x25},{CNSORDERNO=1540971},{BNARTNR=1540971},{BNNORM1=~DIN 7500 D},{BNMAT=Stahl einsatzgehärtet 450-560 HV},{CNSMAT=Stahl einsatzgehärtet 450-560 HV},{BNSURFACE=verzinkt-blau mit Gleitschicht},{FORM=D},{D=5.000},{P=0.800},{L=25.000},{A=2.400},{DK=10.400},{C=0.800},{K=5.250},{S=8.000},{DA=5.700},{E=8.790},{R=0.200},{Y=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DK
Outer diameter of bearing face
[mm]
C
Height of washer-faced portion (e.g. thickness of flange or collar)
[mm]
K
Head height
[mm]
S
Width across flat
[mm]
BN 3326 1540831 hex head ...
1540831
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
6.000
2.100
3.900
8.900
0.650
4.230
7.000
BN 3326 1540858 hex head ...
1540858
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
8.000
2.100
5.900
8.900
0.650
4.230
7.000
BN 3326 1540866 hex head ...
1540866
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
10.000
2.100
7.900
8.900
0.650
4.230
7.000
BN 3326 1540874 hex head ...
1540874
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
12.000
2.100
9.900
8.900
0.650
4.230
7.000
BN 3326 1540882 hex head ...
1540882
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
16.000
2.100
13.900
8.900
0.650
4.230
7.000
BN 3326 1540890 hex head ...
1540890
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
20.000
2.100
17.900
8.900
0.650
4.230
7.000
BN 3326 1540904 hex head ...
1540904
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
25.000
2.100
22.900
8.900
0.650
4.230
7.000
BN 3326 1540912 hex head ...
1540912
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
30.000
2.100
27.900
8.900
0.650
4.230
7.000
BN 3326 1540920 hex head ...
1540920
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
5.000
4.019
0.800
8.000
2.400
5.600
10.400
0.800
5.250
8.000
BN 3326 1540939 hex head ...
1540939
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
5.000
4.019
0.800
10.000
2.400
7.600
10.400
0.800
5.250
8.000
BN 3326 1540947 hex head ...
1540947
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
5.000
4.019
0.800
12.000
2.400
9.600
10.400
0.800
5.250
8.000
BN 3326 1540955 hex head ...
1540955
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
5.000
4.019
0.800
16.000
2.400
13.600
10.400
0.800
5.250
8.000
BN 3326 1540963 hex head ...
1540963
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
5.000
4.019
0.800
20.000
2.400
17.600
10.400
0.800
5.250
8.000
BN 3326 1540971 hex head ...
1540971
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
5.000
4.019
0.800
25.000
2.400
22.600
10.400
0.800
5.250
8.000
BN 3326 1540998 hex head ...
1540998
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
5.000
4.019
0.800
30.000
2.400
27.600
10.400
0.800
5.250
8.000
BN 3326 1541005 hex head ...
1541005
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
6.000
4.773
1.000
10.000
3.000
7.000
13.000
1.050
6.250
10.000
BN 3326 1541013 hex head ...
1541013
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
6.000
4.773
1.000
12.000
3.000
9.000
13.000
1.050
6.250
10.000
BN 3326 1541021 hex head ...
1541021
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
6.000
4.773
1.000
16.000
3.000
13.000
13.000
1.050
6.250
10.000
BN 3326 1541048 hex head ...
1541048
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
6.000
4.773
1.000
20.000
3.000
17.000
13.000
1.050
6.250
10.000
BN 3326 1541056 hex head ...
1541056
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
6.000
4.773
1.000
25.000
3.000
22.000
13.000
1.050
6.250
10.000
BN 3326 1541064 hex head ...
1541064
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
6.000
4.773
1.000
30.000
3.000
27.000
13.000
1.050
6.250
10.000
BN 3326 8005966 hex head ...
8005966
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
6.000
4.773
1.000
40.000
3.000
37.000
13.000
1.050
6.250
10.000
BN 3326 3642328 hex head ...
3642328
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
8.000
6.466
1.250
12.000
3.750
8.250
17.000
1.350
8.350
13.000
BN 3326 1371479 hex head ...
1371479
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
8.000
6.466
1.250
16.000
3.750
12.250
17.000
1.350
8.350
13.000
BN 3326 1371487 hex head ...
1371487
~DIN 7500 D
Steel case-hardened 450-5...
zinc plated blue, added l...
8.000
6.466
1.250
20.000
3.750
16.250
17.000
1.350
8.350
13.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求