目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21601 - Hexalobular (6 Lobe) socket flat countersunk head screws with CUT point T-STAR plus, fully threaded (SPAX®), steel case-hardened, WIROX®, added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 21601 Hexalobular (6 Lobe) socket flat countersunk head screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_21601/bn_21601_s.prj},{NB=3792716(350)},{BNARTNR=3792716},{VERS=1},{DURCHMESSER=10},{KOPFDURCHMESSER=18.6},{LAENGE=240},{GEWINDELAENGE=225},{IDNR=1201011002405},{BNMAT=Stahl},{BEZ=Holzbauschraub, Vollgewinde, Senkkopf, T-STAR plus, CUT-Spitze, WIROX, Durchmesser Ø 8 und 10 mm},{GR=10x240},{MPA=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/UE_LOGO_01.JPG},{EUROPAEISCH_TECHNISCHE_BEWERTUNG=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/CE_13_DOP1_LOGO_01.JPG},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
GR
ⁿ/ₐ
BIT
ⁿ/ₐ
DURCHMESSER
Zylinderkopf
[mm]
ANTRIEB
Antrieb
ⁿ/ₐ
KOPFDURCHMESSER
Kopfdurchmesser
[mm]
LAENGE
Länge
[mm]
KOPFFORM
Kopfform
ⁿ/ₐ
GEWINDELAENGE
Gewindelänge
[mm]
HEAD
Head
ⁿ/ₐ
9017678
9017678
Stahl
8x120
T40
8
Hexalobular socket
15.1
120
Countersunk head
110
with MULTI head
9017679
9017679
Stahl
8x140
T40
8
Hexalobular socket
15.1
140
Countersunk head
130
with MULTI head
3792700
3792700
Stahl
8x160
T40
8
Hexalobular socket
15.1
160
Countersunk head
150
with MULTI head
3792701
3792701
Stahl
8x180
T40
8
Hexalobular socket
15.1
180
Countersunk head
170
with MULTI head
3792702
3792702
Stahl
8x200
T40
8
Hexalobular socket
15.1
200
Countersunk head
190
with MULTI head
3792703
3792703
Stahl
8x220
T40
8
Hexalobular socket
15.1
220
Countersunk head
210
with MULTI head
3792704
3792704
Stahl
8x240
T40
8
Hexalobular socket
15.1
240
Countersunk head
230
with MULTI head
3792705
3792705
Stahl
8x260
T40
8
Hexalobular socket
15.1
260
Countersunk head
250
with MULTI head
3792706
3792706
Stahl
8x280
T40
8
Hexalobular socket
15.1
280
Countersunk head
270
with MULTI head
3792707
3792707
Stahl
8x300
T40
8
Hexalobular socket
15.1
300
Countersunk head
290
with MULTI head
3792708
3792708
Stahl
8x350
T40
8
Hexalobular socket
15.1
350
Countersunk head
340
with MULTI head
3792709
3792709
Stahl
8x400
T40
8
Hexalobular socket
15.1
400
Countersunk head
390
with MULTI head
3792710
3792710
Stahl
8x450
T40
8
Hexalobular socket
15.1
450
Countersunk head
440
with MULTI head
3792711
3792711
Stahl
8x500
T40
8
Hexalobular socket
15.1
500
Countersunk head
490
with MULTI head
3792712
3792712
Stahl
8x550
T40
8
Hexalobular socket
15.1
550
Countersunk head
540
with MULTI head
3792713
3792713
Stahl
8x600
T40
8
Hexalobular socket
15.1
600
Countersunk head
590
with MULTI head
9017690
9017690
Stahl
10x120
T50
10
Hexalobular socket
18.6
120
Countersunk head
110
with MULTI head
9017691
9017691
Stahl
10x160
T50
10
Hexalobular socket
18.6
160
Countersunk head
150
with MULTI head
3792714
3792714
Stahl
10x200
T50
10
Hexalobular socket
18.6
200
Countersunk head
190
with MULTI head
3792715
3792715
Stahl
10x220
T50
10
Hexalobular socket
18.6
220
Countersunk head
205
with MULTI head
3792716
3792716
Stahl
10x240
T50
10
Hexalobular socket
18.6
240
Countersunk head
225
with MULTI head
3792718
3792718
Stahl
10x260
T50
10
Hexalobular socket
18.6
260
Countersunk head
245
with MULTI head
3792719
3792719
Stahl
10x280
T50
10
Hexalobular socket
18.6
280
Countersunk head
265
with MULTI head
3792720
3792720
Stahl
10x300
T50
10
Hexalobular socket
18.6
300
Countersunk head
285
with MULTI head
3792729
3792729
Stahl
10x350
T50
10
Hexalobular socket
18.6
350
Countersunk head
335
with MULTI head
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20537 - Hexalobular (6 Lobe) T-STAR plus flange head screws for timber c...
Bossard Catalog
19.06.2023
BN 20949 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
24.06.2024
timber construction screw - full thread, flat countersunk head, T-STAR plus...
SPAX
23.02.2023
timber construction screw - full thread, washer head, T-STAR plus, 4CUT, WI...
SPAX
23.02.2023
BN 20183 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
24.06.2024
timber construction screw - full thread, cylindrical head, T-STAR plus, 4CU...
SPAX
23.02.2023
timber construction screw - full thread, flat countersunk head, T-STAR plus...
SPAX
23.02.2023
BN 20545 - Hexalobular (6 Lobe) socket T-STAR plus flat countersunk head sc...
Bossard Catalog
20.02.2024
BN 6952 - Hexalobular (6 Lobe) socket flat countersunk head chipboard screw...
Bossard Catalog
31.10.2023
timber construction screw - full thread, washer head, T-STAR plus, 4CUT, WI...
SPAX
23.02.2023
timber construction screw - partial thread, flat countersunk head, T-STAR p...
SPAX
23.02.2023
BN 20184 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
20.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求