目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0174 - Locating pins with ball end Form B
Blohm
Support elements, locating elements, stop elements
Locating pins, rest pads
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/aufnahmebolzen_auflagebolzen/03108.prj},{NB=B0174.22},{A=22},{B=16},{C=22},{D=16},{E=22},{F=5.5},{H=10.0},{GEW=0.0799},{EAN=MIN},{TYP=2.000},{TYP1=1},{TYP2=0},{NDRG=5.000},{XA=2.000},{XB=2.000},{XC=1.200},{XD=0.200},{XE=0.600},{XF=0.400},{XG=0.400},{XH=6.000},{XI=13.000},{XJ=2.000},{XK=5.500},{BESTBLOHM=B0174.22},{MATERIAL=Werkzeugstahl},{G=M 5},{J=R 5,5},{AUFALF=plan},{MATAUFALF=Stahl},{BEFA=Passdurchmesser},{GEWKL=Sacklochbohrung},{BS=Infotext},{ROHS=Yes},{ZTN=73181900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
A
Diameter
[mm]
B
Diameter
[mm]
C
Diameter
[mm]
D
Length
[mm]
E
Length
[mm]
F
Length
[mm]
G
Thread
[mm]
H
Depth
[mm]
J
Radius
[mm]
AUFALF
Aufnahme/Auflagefläche
ⁿ/ₐ
MATAUFALF
Material Aufnahme/Auflagefläche
ⁿ/ₐ
BEFA
Befestigungsart
ⁿ/ₐ
GEWKL
Gewindekernloch
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0174.06
B0174.06
Tool steel
6
4
6
4
6
2.0
M 2,5
4.5
R 1
plan
Steel
Passdurchmesser
Sacklochbohrung
0.0012
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.08
B0174.08
Tool steel
8
6
8
6
8
2.0
M 3
6.0
R 2
plan
Steel
Passdurchmesser
Sacklochbohrung
0.0034
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.10
B0174.10
Tool steel
10
7
10
7
10
2.5
M 3
6.0
R 2,5
plan
Steel
Passdurchmesser
Sacklochbohrung
0.0067
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.12
B0174.12
Tool steel
12
8
12
8
12
3.0
M 4
8.0
R 3
plan
Steel
Passdurchmesser
Sacklochbohrung
0.0111
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.14
B0174.14
Tool steel
14
10
14
10
14
3.5
M 4
8.0
R 3,5
plan
Steel
Passdurchmesser
Sacklochbohrung
0.0192
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.16
B0174.16
Tool steel
16
12
16
12
16
4.0
M 5
10.0
R 4
plan
Steel
Passdurchmesser
Sacklochbohrung
0.0318
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.20
B0174.20
Tool steel
20
14
20
14
20
5.0
M 5
10.0
R 5
plan
Steel
Passdurchmesser
Sacklochbohrung
0.0576
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.22
B0174.22
Tool steel
22
16
22
16
22
5.5
M 5
10.0
R 5,5
plan
Steel
Passdurchmesser
Sacklochbohrung
0.0799
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.25
B0174.25
Tool steel
25
18
25
18
25
6.0
M 5
10.0
R 6
plan
Steel
Passdurchmesser
Sacklochbohrung
0.1182
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.506
B0174.506
Stainless steel
6
4
6
4
6
2.0
M 2,5
4.5
R 1
plan
Stainless steel
Passdurchmesser
Sacklochbohrung
0.0012
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.508
B0174.508
Stainless steel
8
6
8
6
8
2.0
M 3
6.0
R 2
plan
Stainless steel
Passdurchmesser
Sacklochbohrung
0.0034
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.510
B0174.510
Stainless steel
10
7
10
7
10
2.5
M 3
6.0
R 2,5
plan
Stainless steel
Passdurchmesser
Sacklochbohrung
0.0067
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.512
B0174.512
Stainless steel
12
8
12
8
12
3.0
M 4
8.0
R 3
plan
Stainless steel
Passdurchmesser
Sacklochbohrung
0.0110
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.514
B0174.514
Stainless steel
14
10
14
10
14
3.5
M 4
8.0
R 3,5
plan
Stainless steel
Passdurchmesser
Sacklochbohrung
0.0192
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.516
B0174.516
Stainless steel
16
12
16
12
16
4.0
M 5
10.0
R 4
plan
Stainless steel
Passdurchmesser
Sacklochbohrung
0.0307
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0174.520
B0174.520
Stainless steel
20
14
20
14
20
5.0
M 5
10.0
R 5
plan
Stainless steel
Passdurchmesser
Sacklochbohrung
0.0572
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求