目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Double simple sprockets 08B-1 - Double simple sprockets - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Plate wheels
Double simplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/plate_wheels/double_simple_sprockets/double_simple_sprockets_08b_1.prj},{NB=204340017},{Z=17},{DE=74.0},{DP=69.11},{CNSORDERNO=204340017},{D1=15},{DG=56},{A=30},{L=22.8},{KG=0.64},{B1=7.2},{C=1.3},{R3=13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
DG
dg
[mm]
A
[mm]
L
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
204340012
12
53.9
49.07
204340012
15
36
30
22.8
0.27
7.2
1.3
13
204340013
13
57.9
53.06
204340013
15
40
30
22.8
0.33
7.2
1.3
13
204340014
14
61.9
57.07
204340014
15
44
30
22.8
0.40
7.2
1.3
13
204340015
15
65.9
61.09
204340015
15
48
30
22.8
0.47
7.2
1.3
13
204340016
16
69.9
65.10
204340016
15
52
30
22.8
0.55
7.2
1.3
13
204340017
17
74.0
69.11
204340017
15
56
30
22.8
0.64
7.2
1.3
13
204340018
18
78.0
73.14
204340018
15
60
30
22.8
0.73
7.2
1.3
13
204340019
19
82.0
77.16
204340019
15
64
30
22.8
0.84
7.2
1.3
13
204340020
20
86.0
81.19
204340020
15
68
30
22.8
0.93
7.2
1.3
13
204340021
21
90.1
85.22
204340021
15
72
30
22.8
1.03
7.2
1.3
13
204340023
23
98.1
93.27
204340023
15
80
30
22.8
1.28
7.2
1.3
13
204340025
25
106.2
101.33
204340025
15
88
30
22.8
1.54
7.2
1.3
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求