您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Standard (US) ISO 38 - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves US Version
Standard
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_us/standard/mixproof_us_st_038_asmtab.prj},{NB=9618650887},{IDNR=9618650887},{CODE=MP(2):SF038038UW111INNNNEBNNB2XXXXX},{NAME=MIXPROOF Standard},{DESCRIPTION=ISO-38/38,11-180 WELDED,WELD.ENDS,POL.INSIDE,EPDM,BALANCED,SPINDLE CIP:NONE,SEAT LIFT},{ALSIS=5263},{W=13.71},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
Config code
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
ALSIS
AlfaLaval Code
ⁿ/ₐ
W
Weight
[kg]
AVAILABILITY
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
CAS20VIS
ThinkTop option
ⁿ/ₐ
9613304225
9613304225
MP(2):SF038038UW219ICCCNE...
MIXPROOF Standard
ISO-38/38,21-90 WELDED,Cl...
US Version Standard
5263
30.00
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
Clamp
Clamp
Clamp
None
Both
No
No
Both
3-Basic
None
9618012432
9618012432
MP(2):SF038038UW219INNNNE...
MIXPROOF Standard
ISO-38/38,21-90 WELDED,WE...
US Version Standard
5263
13.71
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
No
3-Basic
None
9618016747
9618016747
MP(2):SF038076UW220INNNNE...
MIXPROOF Standard
ISO-38/76,22-0 WELDED,WEL...
US Version Standard
5263
15.64
Available
Standard
1 1/2-Inch
3-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
ThinkTop V70
9613077772
9613077772
MP(2):SF038038UW219INNNNE...
MIXPROOF Standard
ISO-38/38,21-90 WELDED,WE...
US Version Standard
5263
16.34
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
None
9613077796
9613077796
MP(2):SF038038UW229INNNNE...
MIXPROOF Standard
ISO-38/38,22-90 WELDED,WE...
US Version Standard
5263
16.34
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
None
9618018424
9618018424
MP(2):SF038038UW229INNNNF...
MIXPROOF Standard
ISO-38/38,22-90 WELDED,WE...
US Version Standard
5263
14.61
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
ThinkTop V70
9618017543
9618017543
MP(2):SF038038UW119INNNNF...
MIXPROOF Standard
ISO-38/38,11-90 WELDED,WE...
US Version Standard
5263
14.61
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
ThinkTop V70
9613304221
9613304221
MP(2):SF038038UW111ICNCNE...
MIXPROOF Standard
ISO-38/38,11-180 WELDED,C...
US Version Standard
5263
30.00
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
Clamp
None
Clamp
None
Both
No
No
Both
3-Basic
None
9618012839
9618012839
MP(2):SF038038UC021INNNNE...
MIXPROOF Standard
ISO-38/38,21 CLAMPED,WELD...
US Version Standard
5263
13.71
Available
Standard
1 1/2-Inch
1 1/2-Inch
Houses with clamp
None
None
None
None
Both
No
No
Lower
3-Basic
None
9618650644
9618650644
MP(2):SF038038UW229INNNNE...
MIXPROOF Standard
ISO-38/38,22-90 WELDED,WE...
US Version Standard
5263
13.71
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
No
3-Basic
None
9618018996
9618018996
MP(2):SF038051UW229INNNNE...
MIXPROOF Standard
ISO-38/51,22-90 WELDED,WE...
US Version Standard
5263
14.32
Available
Standard
1 1/2-Inch
2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
None
9618019515
9618019515
MP(2):SF038038UW119INNNNE...
MIXPROOF Standard
ISO-38/38,11-90 WELDED,WE...
US Version Standard
5263
13.71
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
Yes
Both
3-Basic
None
9613307358
9613307358
MP(2):SF038038UC022ICCCCE...
MIXPROOF Standard
ISO-38/38,22 CLAMPED,Clam...
US Version Standard
5263
14.00
Available
Standard
1 1/2-Inch
1 1/2-Inch
Houses with clamp
Clamp
Clamp
Clamp
Clamp
Both
No
No
Both
3-Basic
None
9618018144
9618018144
MP(2):SF038038UW229ICCCCF...
MIXPROOF Standard
ISO-38/38,22-90 WELDED,Cl...
US Version Standard
5263
14.61
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
Clamp
Clamp
Clamp
Clamp
Both
No
No
Both
3-Basic
ThinkTop V70
9618001421
9618001421
MP(2):SF038038UW119INNNNE...
MIXPROOF Standard
ISO-38/38,11-90 WELDED,WE...
US Version Standard
5263
19.21
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
None
9618006753
9618006753
MP(2):SF038038UW119INNNNF...
MIXPROOF Standard
ISO-38/38,11-90 WELDED,WE...
US Version Standard
5263
13.71
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
None
9618650981
9618650981
MP(2):SF038076UW229ICCCCE...
MIXPROOF Standard
ISO-38/76,22-90 WELDED,Cl...
US Version Standard
5263
14.74
Available
Standard
1 1/2-Inch
3-Inch
Welded houses
Clamp
Clamp
Clamp
Clamp
Both
No
No
Both
3-Basic
None
9618018098
9618018098
MP(2):SF038038UW219ICCCNF...
MIXPROOF Standard
ISO-38/38,21-90 WELDED,Cl...
US Version Standard
5263
16.09
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
Clamp
Clamp
Clamp
None
Both
Both
No
Both
3-Basic
ThinkTop V70
9618013293
9618013293
MP(2):SF038038UW219INNNNF...
MIXPROOF Standard
ISO-38/38,21-90 WELDED,WE...
US Version Standard
5263
14.61
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
ThinkTop V70
9618650887
9618650887
MP(2):SF038038UW111INNNNE...
MIXPROOF Standard
ISO-38/38,11-180 WELDED,W...
US Version Standard
5263
13.71
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
None
9618017850
9618017850
MP(2):SF038038UC021INNNNF...
MIXPROOF Standard
ISO-38/38,21 CLAMPED,WELD...
US Version Standard
5263
13.71
Available
Standard
1 1/2-Inch
1 1/2-Inch
Houses with clamp
None
None
None
None
Both
No
No
Lower
3-Basic
None
9613307580
9613307580
MP(2):SF038038UW112ICNCNE...
MIXPROOF Standard
ISO-38/38,11-270 WELDED,C...
US Version Standard
5263
14.00
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
Clamp
None
Clamp
None
Both
No
No
Both
3-Basic
None
9618650388
9618650388
MP(2):SF038038UW129PCNCCF...
MIXPROOF Standard
ISO-38/38,12-90 WELDED,Cl...
US Version Standard
5263
14.61
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
Clamp
None
Clamp
Clamp
Both
No
No
Both
3-Basic
ThinkTop V70
9618017588
9618017588
MP(2):SF038038UC021INNNNE...
MIXPROOF Standard
ISO-38/38,21 CLAMPED,WELD...
US Version Standard
5263
13.71
Available
Standard
1 1/2-Inch
1 1/2-Inch
Houses with clamp
None
None
None
None
Both
No
No
Both
3-Basic
None
9618019384
9618019384
MP(2):SF038038UW229INNNNE...
MIXPROOF Standard
ISO-38/38,22-90 WELDED,WE...
US Version Standard
5263
15.19
Available
Standard
1 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
Both
No
No
3-Basic
None
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求