您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Circular Cover Type CG-LP - Access Tank Cover
Alfa Laval
Tank Equipment
Access Tank Covers
Powered by
CAD模型選擇
{alfalaval/tank_equipment/access_tank_covers/cg_lp_cover_asmtab.prj},{NB=9614450853},{IDNR=9614450853},{ID=INSPECTION PORT CG-LP-404},{ID2=FRAME HEIGHT 100MM, EPDM, 1.4404, PLASTIC HANDLE, -1 TO 1BAR},{SIZEMM=404},{SIZEINCH=15.906},{MAT=1.4404 (316L)},{SEAL=EPDM},{OD=422},{ID1=402},{A=132},{C=576.0},{F=100},{E=198},{N=4},{HANDLE=Polymer},{WEIGHT=25.7},{PPATH=assemblies/cg_lp_cover_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Item number
ⁿ/ₐ
ID
Item Description
ⁿ/ₐ
ID2
Item description
ⁿ/ₐ
SIZEMM
Size
[mm]
SIZEINCH
Size
[Inch]
MAT
Material
ⁿ/ₐ
SEAL
Elastomer
ⁿ/ₐ
OD
Outer diameter
[mm]
ID1
Inner diameter
[mm]
A
Frame height
[mm]
C
Length
[mm]
F
Frame height
[mm]
E
Total height
[mm]
N
Number of handles
[mm]
HANDLE
Handle Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
9614450850
9614450850
INSPECTION PORT CG-LP-300
FRAME HEIGHT 100MM, EPDM,...
300
11.810
1.4301 (304)
EPDM
323
307
131
476.5
100
198
4
Polymer
18.4
9614450851
9614450851
INSPECTION PORT CG-LP-300
FRAME HEIGHT 100MM, EPDM,...
300
11.810
1.4404 (316L)
EPDM
323
307
131
476.5
100
198
4
Polymer
18.4
9614450852
9614450852
INSPECTION PORT CG-LP-404
FRAME HEIGHT 100MM, EPDM,...
404
15.906
1.4301 (304)
EPDM
422
402
132
576.0
100
198
4
Polymer
25.7
9614450853
9614450853
INSPECTION PORT CG-LP-404
FRAME HEIGHT 100MM, EPDM,...
404
15.906
1.4404 (316L)
EPDM
422
402
132
576.0
100
198
4
Polymer
25.7
9614450854
9614450854
INSPECTION PORT CG-LP-454
FRAME HEIGHT 100MM, EPDM,...
454
17.874
1.4301 (304)
EPDM
476
456
134
629.5
100
206
4
Polymer
29.2
9614450855
9614450855
INSPECTION PORT CG-LP-454
FRAME HEIGHT 100MM, EPDM,...
454
17.874
1.4404 (316L)
EPDM
476
456
134
629.5
100
206
4
Polymer
29.2
9614450856
9614450856
PERSONNEL ACCESS PORT CG-...
FRAME HEIGHT 100MM, EPDM,...
518
20.394
1.4301 (304)
EPDM
527
507
134
679.5
100
201
6
Polymer
34.5
9614450857
9614450857
PERSONNEL ACCESS PORT CG-...
FRAME HEIGHT 100MM, EPDM,...
518
20.394
1.4404 (316L)
EPDM
527
507
134
679.5
100
201
6
Polymer
34.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Circular Cover Type CG - Access Tank Cover
Alfa Laval
25.04.2022
Rectangular Cover Type R - Access Tank Cover
Alfa Laval
05.05.2022
Circular Cover Type LKDS - Access Tank Cover
Alfa Laval
28.09.2022
Circular Cover Type LKDC - Access Tank Cover
Alfa Laval
28.09.2022
Circular Cover Type HLSD-2 - Access Tank Cover
Alfa Laval
05.10.2023
Circular Cover Type LKDC-LP - Access Tank Cover
Alfa Laval
05.10.2023
Oval Cover Type O - Access Tank Cover
Alfa Laval
10.06.2022
Tube holder for ISO
Alfa Laval
13.12.2022
Oval Cover Type LKD Dummy - Access Tank Cover
Alfa Laval
05.10.2023
Circular Cover Type C - Access Tank Cover
Alfa Laval
05.10.2023
Grid for LKDC Cover
Alfa Laval
21.01.2021
MUCP - MUCP 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
LKGG-1 - In-line sight glass
Alfa Laval
20.03.2021
LKSF Slot Strainer - Auxiliary Membrane Equipment
Alfa Laval
25.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求