您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB-2 Actuator DN25 - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB-2
Pneumatic
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_2/actuator/butterfly_lkb2_act_d25_asmtab.prj},{NB=9612628572},{IDNR=9612628572},{PRODUCT=LKB-2 DIN Welding ends NW25 EPDM 316L LKLA-T 085 NC},{IDNR1=9612075022},{IDNR2=9612194002},{IDNR3=9611416470},{INFO=data sheet},{CAS1VIS=LKB-2},{CAS2VIS=DIN},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=NW25},{CAS6VIS=EPDM},{CAS7VIS=316L},{CAS8VIS=LKLA-T},{CAS9VIS=085},{CAS10VIS=indication},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Actuator
ⁿ/ₐ
IDNR3
Bracket
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628282
9612628282
LKB-2 DIN Male/Weld NW25 ...
9612075115
9611416301
9611416470
LKB-2
DIN
Male
Weld
NW25
EPDM
304
LKLA
085
indication
9612628289
9612628289
LKB-2 DIN Male/Weld NW25 ...
9612075122
9611416301
9611416470
LKB-2
DIN
Male
Weld
NW25
EPDM
316L
LKLA
085
indication
9612628296
9612628296
LKB-2 DIN Male/Weld NW25 ...
9612075101
9611416301
9611416470
LKB-2
DIN
Male
Weld
NW25
Q
304
LKLA
085
indication
9612628304
9612628304
LKB-2 DIN Male/Weld NW25 ...
9612075108
9611416301
9611416470
LKB-2
DIN
Male
Weld
NW25
Q
316L
LKLA
085
indication
9612628346
9612628346
LKB-2 DIN Welding ends NW...
9612075015
9611416301
9611416470
LKB-2
DIN
Welding
Welding
NW25
EPDM
304
LKLA
085
indication
9612628360
9612628360
LKB-2 DIN Welding ends NW...
9612075022
9611416301
9611416470
LKB-2
DIN
Welding
Welding
NW25
EPDM
316L
LKLA
085
indication
9612628374
9612628374
LKB-2 DIN Welding ends NW...
9612075001
9611416301
9611416470
LKB-2
DIN
Welding
Welding
NW25
Q
304
LKLA
085
indication
9612628425
9612628425
LKB-2 DIN Male/Male NW25 ...
9612075222
9611416301
9611416470
LKB-2
DIN
Male
Male
NW25
EPDM
316L
LKLA
085
indication
9612628494
9612628494
LKB-2 DIN Male/Weld NW25 ...
9612075115
9612194002
9611416470
LKB-2
DIN
Male
Weld
NW25
EPDM
304
LKLA-T
085
indication
9612628502
9612628502
LKB-2 DIN Male/Weld NW25 ...
9612075122
9612194002
9611416470
LKB-2
DIN
Male
Weld
NW25
EPDM
316L
LKLA-T
085
indication
9612628509
9612628509
LKB-2 DIN Male/Weld NW25 ...
9612075101
9612194002
9611416470
LKB-2
DIN
Male
Weld
NW25
Q
304
LKLA-T
085
indication
9612628516
9612628516
LKB-2 DIN Male/Weld NW25 ...
9612075108
9612194002
9611416470
LKB-2
DIN
Male
Weld
NW25
Q
316L
LKLA-T
085
indication
9612628558
9612628558
LKB-2 DIN Welding ends NW...
9612075015
9612194002
9611416470
LKB-2
DIN
Welding
Welding
NW25
EPDM
304
LKLA-T
085
indication
9612628572
9612628572
LKB-2 DIN Welding ends NW...
9612075022
9612194002
9611416470
LKB-2
DIN
Welding
Welding
NW25
EPDM
316L
LKLA-T
085
indication
9612628586
9612628586
LKB-2 DIN Welding ends NW...
9612075001
9612194002
9611416470
LKB-2
DIN
Welding
Welding
NW25
Q
304
LKLA-T
085
indication
9612628601
9612628601
LKB-2 DIN Welding ends NW...
9612075008
9612194002
9611416470
LKB-2
DIN
Welding
Welding
NW25
Q
316L
LKLA-T
085
indication
9612628636
9612628636
LKB-2 DIN Male/Male NW25 ...
9612075215
9612194002
9611416470
LKB-2
DIN
Male
Male
NW25
EPDM
304
LKLA-T
085
indication
9612628637
9612628637
LKB-2 DIN Male/Male NW25 ...
9612075222
9612194002
9611416470
LKB-2
DIN
Male
Male
NW25
EPDM
316L
LKLA-T
085
indication
9612628722
9612628722
LKB-2 DIN Welding ends NW...
9612075015
9611416304
9611416470
LKB-2
DIN
Welding
Welding
NW25
EPDM
304
LKLA
085
indication
9612628732
9612628732
LKB-2 DIN Welding ends NW...
9612075022
9611416304
9611416470
LKB-2
DIN
Welding
Welding
NW25
EPDM
316L
LKLA
085
indication
9613403701
9613403701
LKB-2 DIN Welding ends NW...
9612075029
9611416301
9611416470
LKB-2
DIN
Welding
Welding
NW25
FPM
304
LKLA
085
indication
9613403708
9613403708
LKB-2 DIN Welding ends NW...
9612075036
9611416301
9611416470
LKB-2
DIN
Welding
Welding
NW25
FPM
316L
LKLA
085
indication
9613403715
9613403715
LKB-2 DIN Male/Weld NW25 ...
9612075129
9611416301
9611416470
LKB-2
DIN
Male
Male
NW25
FPM
304
LKLA
085
indication
9613403722
9613403722
LKB-2 DIN Male/Weld NW25 ...
9612075136
9611416301
9611416470
LKB-2
DIN
Male
Male
NW25
FPM
316L
LKLA
085
indication
9613403729
9613403729
LKB-2 DIN Male/Male NW25 ...
9612075229
9611416301
9611416470
LKB-2
DIN
Male
Male
NW25
FPM
304
LKLA
085
indication
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LKB-2 Actuator DN40 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Actuator DN50 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Actuator DN32 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Actuator DN65 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Actuator DN80 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Actuator DN100 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Actuator DN125 - Butterfly Valve
Alfa Laval
25.01.2021
Model 62229 - Satin polished eccentric reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
SMP-BC - Double Seal Valve
Alfa Laval
11.01.2022
LKB Actuator 1-Inch - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Manual DN25 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Manual DN65 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Manual DN50 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-F Actuator DN25 - Butterfly Valve
Alfa Laval
25.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求