您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
9XX - Ball Slewing Rings with flange rings
IMO
Slewing rings
Metric units
Ball slewing rings
Internal toothed
Powered by
CAD模型選擇
{imo/slewing20rings/metric20units/ball20slewing20rings/internal20toothed/9xx.prj},{NB=92-200541-1-07223},{NB_LINA=92-200541-1-07223},{DIIR=444.0},{LI=505.0},{NI=16},{DAIR=MIN},{HIR=44.0},{DIAR=545.5},{A=583},{LA=620},{NA=10},{DAAR=647.00},{HAR=44.0},{G=39.0},{H=56},{NVMAX=18.5},{NHMAX=9.2},{C0RAD=155},{C0AX=362},{CRAD=173},{CAX=174},{D0=456},{M=6},{Z2=76},{X2=0.00},{B2=44.0},{FZMAX=32.9},{FZNORM=17.50},{DWGNR=92-200541/1-07223},{DESIGN=Precision version},{DBIR=M12},{DAZIR=541 -0.11},{MATIR=C45N},{DBAR=M16},{DAZAR=647 -0.13},{MATAR=C45N},{CTN=84828000},{ECLASS=23051490},{PDF=Datasheet_Ball Slewing Rings with flange rings},{DEFAULTSORTATTR=42}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
DWGNR
Drawing number
ⁿ/ₐ
DESIGN
Design variant
ⁿ/ₐ
DIIR
(di) Inside-Ø (IR)
[mm]
LI
(Li) Pitch circle-Ø (IR)
[mm]
NI
(ni) No. of holes (IR)
ⁿ/ₐ
DBIR
Bolt size (IR)
[mm]
DAIR
(da) Outside-Ø (IR)
[mm]
DAZIR
(daZ) Outside-Ø (IR_Spigot)
[mm]
HIR
Height (IR)
[mm]
MATIR
Material (IR)
ⁿ/ₐ
DIAR
(Di) Inside-Ø (OR)
[mm]
A
(a) Outside-Ø (OR_Flange)
[mm]
LA
(La) Pitch circle-Ø (OR)
[mm]
NA
(na) No. of holes (OR)
ⁿ/ₐ
DBAR
Bolt size (OR)
[mm]
DAAR
(Da) Outside-Ø (OR)
[mm]
DAZAR
(DaZ) Outside-Ø (OR_Spigot)
[mm]
HAR
Height (OR)
[mm]
MATAR
Material (OR)
ⁿ/ₐ
G
Weight
[kg]
H
Total height
[mm]
NVMAX
Max. Speed (vertical axis)
[1/min]
NHMAX
Max. Speed (horizontal axis)
[1/min]
C0RAD
(Co rad) Stat. radial load rating
[kN]
C0AX
(Co ax) Stat. axial load rating
[kN]
CRAD
(C rad) Dyn. radial load rating
[kN]
CAX
(C ax) Dyn. axial load rating
[kN]
D0
(do) Pitch circle-Ø
[mm]
M
(m) Module
[mm]
Z2
(z2) Number of teeth
ⁿ/ₐ
X2
(x2) Addendum modification coeff.
ⁿ/ₐ
B2
(b2) Gear width
[mm]
FZMAX
(fz max) Max. permissible tooth force
[kN]
FZNORM
(fz norm) Permissible tooth force
[kN]
CTN
Custom Tarifs Number
ⁿ/ₐ
ECLASS
E-Class Classification
ⁿ/ₐ
92-200311-1-07202
92-200311/1-07202
Standard design
225.0
275.0
12
M12
312.5
44.0
C45N
315.5
353
390
8
M16
418.00
44.0
C45N
21.0
56
128.6
64.3
89
208
140
140
235
5
47
0.00
44.0
22.7
11.90
84828000
23051490
92-200411-1-07212
92-200411/1-07212
Standard design
325.0
375.0
12
M12
412.5
44.0
C45N
415.5
453
490
8
M16
518.00
44.0
C45N
28.0
56
97.3
48.7
118
275
156
156
335
5
67
0.00
44.0
22.7
11.90
84828000
23051490
92-200541-1-07222
92-200541/1-07222
Standard design
444.0
505.0
16
M12
542.5
44.0
C45N
545.5
583
620
10
M16
648.00
44.0
C45N
39.0
56
73.9
37.0
155
362
173
174
456
6
76
0.00
44.0
32.9
17.50
84828000
23051490
92-200641-1-07232
92-200641/1-07232
Standard design
546.0
605.0
18
M12
642.5
44.0
C45N
645.5
683
720
12
M16
748.00
44.0
C45N
46.0
56
62.4
31.2
184
429
184
185
558
6
93
0.00
44.0
32.9
17.50
84828000
23051490
92-200741-1-07242
92-200741/1-07242
Standard design
648.0
705.0
20
M12
742.5
44.0
C45N
745.5
783
820
12
M16
848.00
44.0
C45N
52.0
56
54.0
27.0
212
496
194
195
660
6
110
0.00
44.0
32.9
17.50
84828000
23051490
92-200841-1-07252
92-200841/1-07252
Standard design
736.0
805.0
20
M12
842.5
44.0
C45N
845.5
883
920
14
M16
948.00
44.0
C45N
63.0
56
47.6
23.8
241
563
204
205
752
8
94
0.00
44.0
50.5
28.00
84828000
23051490
92-200941-1-07262
92-200941/1-07262
Standard design
840.0
905.0
22
M12
942.5
44.0
C45N
945.5
983
1020
16
M16
1048.00
44.0
C45N
69.0
56
42.5
21.3
269
630
213
214
856
8
107
0.00
44.0
50.5
28.00
84828000
23051490
92-201091-1-07272
92-201091/1-07272
Standard design
984.0
1055.0
24
M12
1092.5
44.0
C45N
1095.5
1133
1170
16
M16
1198.00
44.0
C45N
83.0
56
36.7
18.3
312
730
224
225
1000
8
125
0.00
44.0
50.5
28.00
84828000
23051490
92-200311-1-07203
92-200311/1-07203
Precision version
225.0
275.0
12
M12
311 -0.08
44.0
C45N
315.5
353
390
8
M16
417.00
417 -0.10
44.0
C45N
21.0
56
32.2
16.1
89
208
140
140
235
5
47
0.00
44.0
22.7
11.90
84828000
23051490
92-200411-1-07213
92-200411/1-07213
Precision version
325.0
375.0
12
M12
411 -0.10
44.0
C45N
415.5
453
490
8
M16
517.00
517 -0.11
44.0
C45N
28.0
56
24.3
12.2
118
275
156
156
335
5
67
0.00
44.0
22.7
11.90
84828000
23051490
92-200541-1-07223
92-200541/1-07223
Precision version
444.0
505.0
16
M12
541 -0.11
44.0
C45N
545.5
583
620
10
M16
647.00
647 -0.13
44.0
C45N
39.0
56
18.5
9.2
155
362
173
174
456
6
76
0.00
44.0
32.9
17.50
84828000
23051490
92-200641-1-07233
92-200641/1-07233
Precision version
546.0
605.0
18
M12
641 -0.13
44.0
C45N
645.5
683
720
12
M16
747.00
747 -0.13
44.0
C45N
46.0
56
15.6
7.8
184
429
184
185
558
6
93
0.00
44.0
32.9
17.50
84828000
23051490
92-200741-1-07243
92-200741/1-07243
Precision version
648.0
705.0
20
M12
741 -0.13
44.0
C45N
745.5
783
820
12
M16
847.00
847 -0.14
44.0
C45N
52.0
56
13.5
6.7
212
496
194
195
660
6
110
0.00
44.0
32.9
17.50
84828000
23051490
92-200841-1-07253
92-200841/1-07253
Precision version
736.0
805.0
20
M12
841 -0.14
44.0
C45N
845.5
883
920
14
M16
947.00
947 -0.14
44.0
C45N
63.0
56
11.9
5.9
241
563
204
205
752
8
94
0.00
44.0
50.5
28.00
84828000
23051490
92-200941-1-07263
92-200941/1-07263
Precision version
840.0
905.0
22
M12
941 -0.14
44.0
C45N
945.5
983
1020
16
M16
1047.00
1047 -0.17
44.0
C45N
69.0
56
10.6
5.3
269
630
213
214
856
8
107
0.00
44.0
50.5
28.00
84828000
23051490
92-201091-1-07273
92-201091/1-07273
Precision version
984.0
1055.0
24
M12
1091 -0.17
44.0
C45N
1095.5
1133
1170
16
M16
1197.00
1197 -0.17
44.0
C45N
83.0
56
9.2
4.6
312
730
224
225
1000
8
125
0.00
44.0
50.5
28.00
84828000
23051490
92-320955-1-06215
92-320955/1-06215
Standard design
812.0
894.0
30
M20
955.0
71.0
C45N
955.0
1017
1060
30
M20
1100.00
71.0
C45N
159.0
90
41.9
20.9
1029
2754
411
479
830
10
83
0.00
71.0
86.0
47.00
84828000
23051490
92-321055-1-06225
92-321055/1-06225
Standard design
912.0
994.0
30
M20
1055.0
71.0
C45N
1055.0
1117
1160
30
M20
1200.00
71.0
C45N
176.0
90
37.9
19.0
1137
3043
427
497
930
10
93
0.00
71.0
86.0
47.00
84828000
23051490
92-321155-1-06235
92-321155/1-06235
Standard design
1012.0
1094.0
36
M20
1155.0
71.0
C45N
1155.0
1217
1260
36
M20
1300.00
71.0
C45N
192.0
90
34.6
17.3
1245
3331
442
514
1030
10
103
0.00
71.0
86.0
47.00
84828000
23051490
92-321255-1-06245
92-321255/1-06245
Standard design
1112.0
1194.0
42
M20
1255.0
71.0
C45N
1255.0
1317
1360
42
M20
1400.00
71.0
C45N
208.0
90
31.9
15.9
1353
3619
456
531
1130
10
113
0.00
71.0
86.0
47.00
84828000
23051490
92-321355-1-06255
92-321355/1-06255
Standard design
1212.0
1294.0
42
M20
1355.0
71.0
C45N
1355.0
1417
1460
42
M20
1500.00
71.0
C45N
226.0
90
29.5
14.8
1460
3908
469
546
1230
10
123
0.00
71.0
86.0
47.00
84828000
23051490
92-321455-1-06265
92-321455/1-06265
Standard design
1312.0
1394.0
48
M20
1455.0
71.0
C45N
1455.0
1517
1560
48
M20
1600.00
71.0
C45N
243.0
90
27.5
13.7
1568
4196
482
561
1330
10
133
0.00
71.0
86.0
47.00
84828000
23051490
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求