您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8691 - Control Head for the integrated
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
T-valves (zero dead volume)
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/tventile/steuerkopf.prj},{NB=8691-00227273-Connector - M12-F003-L012-M002(medium)},{BUNR=00227273},{VENTILTYP=20XX},{VARIANTE=Multipol},{ELAN=MP},{FAN=S6},{ATEX=nein},{ACTIVE=1},{HIDE=1},{XAA661=Stecker - M12},{XAB508=Steuerkopf},{XAA593=Schlauchsteckverbindung},{XAA932=CLASSIC - Antrieb},{XZA001=-},{CNSMASSEXACT=0.505},{XAB508X=F003},{XAA593X=L012},{XAA932X=M002},{XZA001X=-},{LODLEVEL=medium},{INFO=Information zu diesem Typ}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
XAA661
Electric connection
ⁿ/ₐ
XAB508
Function
ⁿ/ₐ
XAA593
Fluidic connection
ⁿ/ₐ
XAA932
Mounting type
ⁿ/ₐ
XZA001
ATEX approval
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8691-00264972-Connector -...
00264972
Connector - M12
Sensor
Inner thread
ELEMENT - Drive
ATEX
0.460
8691-00215426-Connector -...
00215426
Connector - M12
Sensor
Inner thread
ELEMENT - Drive
-
0.400
8691-00240963-Connector -...
00240963
Connector - M12
Sensor
Hose connector
ELEMENT - Drive
-
0.490
8691-00264974-Connector -...
00264974
Connector - M12
Sensor
-
CLASSIC - Drive
ATEX
0.460
8691-00265937-Connector -...
00265937
Connector - M12
Sensor
-
CLASSIC - Drive
-
0.460
8691-00264979-Connector -...
00264979
Connector - M12
Control head
Inner thread
ELEMENT - Drive
ATEX
0.460
8691-00227262-Connector -...
00227262
Connector - M12
Control head
Inner thread
ELEMENT - Drive
-
0.495
8691-00264993-Connector -...
00264993
Connector - M12
Control head
Inner thread
CLASSIC - Drive
ATEX
1.330
8691-00227272-Connector -...
00227272
Connector - M12
Control head
Inner thread
CLASSIC - Drive
-
0.505
8691-00227263-Connector -...
00227263
Connector - M12
Control head
Hose connector
ELEMENT - Drive
-
0.485
8691-00227273-Connector -...
00227273
Connector - M12
Control head
Hose connector
CLASSIC - Drive
-
0.505
8691-00264971-Screw termi...
00264971
Screw terminals with cabl...
Sensor
Inner thread
ELEMENT - Drive
ATEX
0.460
8691-00264943-Screw termi...
00264943
Screw terminals with cabl...
Sensor
Inner thread
ELEMENT - Drive
-
0.460
8691-00227114-Screw termi...
00227114
Screw terminals with cabl...
Sensor
Hose connector
ELEMENT - Drive
-
0.460
8691-00264973-Screw termi...
00264973
Screw terminals with cabl...
Sensor
-
CLASSIC - Drive
ATEX
1.000
8691-00238078-Screw termi...
00238078
Screw terminals with cabl...
Sensor
-
CLASSIC - Drive
-
0.455
8691-00264991-Screw termi...
00264991
Screw terminals with cabl...
Control head
Inner thread
ELEMENT - Drive
ATEX
0.515
8691-00227260-Screw termi...
00227260
Screw terminals with cabl...
Control head
Inner thread
ELEMENT - Drive
-
0.490
8691-00264996-Screw termi...
00264996
Screw terminals with cabl...
Control head
Inner thread
CLASSIC - Drive
ATEX
0.490
8691-00227270-Screw termi...
00227270
Screw terminals with cabl...
Control head
Inner thread
CLASSIC - Drive
-
0.510
8691-00227261-Screw termi...
00227261
Screw terminals with cabl...
Control head
Hose connector
ELEMENT - Drive
-
0.490
8691-00227271-Screw termi...
00227271
Screw terminals with cabl...
Control head
Hose connector
CLASSIC - Drive
-
0.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求