您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
IEC-Ex ATEX gland RAC NPT, EPDM, EMC nickel plated brass - ATEX cable glands
Anamet Europe
IEC Atex Cable glands
IEC-Ex ATEX cable glands nickel plated brass
Powered by
CAD模型選擇
{anamet_europe/6_cable_glands/6a_atex_cable_glands_npb/fam_27_gland_male_npt_atex_rac.prj},{NB=839.930.0},{CNSORDERNO=839.930.0},{T=NPT 1.1/4\"},{T2=NPT 1.1/4\"},{T3=M45 x 0,75},{ID=24 - 27},{A=86},{B=22},{CSW=50},{C=55.0},{LC=10.0},{FSW=48},{F=53.0},{LF=9.0},{D=47},{LD1=38},{LD2=22},{L1=8.5},{L2=17},{CNSQUANTITY=2},{WEIGHT=21.60},{CNSMAT=Messing-vernickelt},{GEWX=42.164},{KDM=39.137},{ID1=25.5},{NDM2=42.164},{KDM2=39.137},{NDM3=45.000},{KDM3=44.080},{TMIN=-40},{TMAX=100},{DS=IP 66/IP 68},{TP=CT},{ETIM=6380214},{ZTN=74199990},{EAN=8717114981485},{INFO=PDF Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
FSW
Width across flats
[mm]
F
Diameter
[mm]
LF
Length
[mm]
D
Diameter
[mm]
LD1
Length
[mm]
LD2
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
TMIN
Temp min.
[°C]
TMAX
Temp max.
[°C]
DS
Protection Class
ⁿ/ₐ
TP
Type Pack
ⁿ/ₐ
ETIM
ETIM code
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
839.912.0
839.912.0
NPT 1/2"
5,5 - 8
66
18
32
35.0
8.0
30
33.0
6.0
28
28
18
7.0
13
10
1.74
0.174
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981270
839.913.0
839.913.0
NPT 1/2"
8 - 10,5
66
18
32
35.0
8.0
30
33.0
6.0
28
28
18
7.0
13
10
1.74
0.174
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981393
839.914.0
839.914.0
NPT 1/2"
10,5 - 13
66
18
32
35.0
8.0
30
33.0
6.0
28
28
18
7.0
13
10
1.74
0.174
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981409
839.915.0
839.915.0
NPT 3/4"
10,5 - 13
66
18
36
39.0
8.0
35
38.0
7.0
33
28
18
6.5
13
5
4.10
0.205
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981416
839.918.0
839.918.0
NPT 3/4"
13 - 15,5
66
18
36
39.0
8.0
35
38.0
7.0
33
28
18
6.5
13
5
4.10
0.205
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981423
839.919.0
839.919.0
NPT 3/4"
15,5 - 18
66
18
36
39.0
8.0
35
38.0
7.0
33
28
18
6.5
13
5
4.10
0.205
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981430
839.923.0
839.923.0
NPT 1"
15 - 18
83
22
45
49.0
10.0
42
47.0
8.0
40
36
22
8.5
17
5
7.10
0.355
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981447
839.924.0
839.924.0
NPT 1"
18 - 21
83
22
45
49.0
10.0
42
47.0
8.0
40
36
22
8.5
17
5
7.10
0.355
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981454
839.925.0
839.925.0
NPT 1"
21 - 23,5
83
22
45
49.0
10.0
42
47.0
8.0
40
36
22
8.5
17
5
7.10
0.355
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981461
839.929.0
839.929.0
NPT 1.1/4"
21 - 24
86
22
50
55.0
10.0
48
53.0
9.0
47
38
22
8.5
17
2
21.60
0.432
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981478
839.930.0
839.930.0
NPT 1.1/4"
24 - 27
86
22
50
55.0
10.0
48
53.0
9.0
47
38
22
8.5
17
2
21.60
0.432
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981485
839.931.0
839.931.0
NPT 1.1/4"
27 - 30
86
22
50
55.0
10.0
48
53.0
9.0
47
38
22
8.5
17
2
21.60
0.432
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981492
839.943.0
839.943.0
NPT 1.1/2"
30 - 33
88
24
57
62.0
10.0
55
60.0
9.0
54
38
22
8.5
17
2
28.40
0.568
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981508
839.944.0
839.944.0
NPT 1.1/2"
33 - 36
88
24
57
62.0
10.0
55
60.0
9.0
54
38
22
8.5
17
2
28.40
0.568
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981515
839.951.0
839.951.0
NPT 2"
36 - 39
89
24
68
74.0
10.0
68
74.0
9.0
67
39
23
8.5
17
2
39.20
0.784
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981522
839.952.0
839.952.0
NPT 2"
39 - 42
89
24
68
74.0
10.0
68
74.0
9.0
67
39
23
8.5
17
2
39.20
0.784
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981539
839.953.0
839.953.0
NPT 2"
42 - 45
89
24
68
74.0
10.0
68
74.0
9.0
67
39
23
8.5
17
2
39.20
0.784
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981546
839.954.0
839.954.0
NPT 2.1/2"
45 - 48
104
28
80
88.0
10.0
80
86.0
9.0
80
50
34
8.5
28
1
112.40
1.124
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981218
839.955.0
839.955.0
NPT 2.1/2"
48 - 51
104
28
80
88.0
10.0
80
86.0
9.0
80
50
34
8.5
28
1
112.40
1.124
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981225
839.956.0
839.956.0
NPT 2.1/2"
51 - 54
104
28
80
88.0
10.0
80
86.0
9.0
80
50
34
8.5
28
1
112.40
1.124
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981232
839.957.0
839.957.0
NPT 3"
54 - 58
111
28
102
109.0
15.0
100
107.0
10.0
100
58
42
7.5
28
1
223.50
2.235
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981249
839.958.0
839.958.0
NPT 3"
58 - 62
111
28
102
109.0
15.0
100
107.0
10.0
100
58
42
7.5
28
1
223.50
2.235
Nickel plated brass
-40
100
IP 66/IP 68
CT
6380214
74199990
8717114981256
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求