您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
8XX - Double Axial Slewing Rings
IMO
Slewing rings
Metric units
Ball slewing rings
External toothed
Powered by
CAD模型選擇
{imo/slewing20rings/metric20units/ball20slewing20rings/external20toothed/8xx.prj},{NB=81-403150-2-07620},{NB_LINA=81-403150-2-07620},{DIIR=3000.0},{LI=3055.0},{NI=60},{DAIR=3182.0},{HIR=150.0},{DIAR=3185.0},{LA=3285},{NA=60},{DAAR=3456.00},{HAR=117.0},{G=1969.0},{H=156},{NVMAX=12.7},{NHMAX=0.0},{C0RAD=2959},{C0AXT=14878},{C0AXH=12151},{CRAD=607},{CAXT=1436},{CAXH=1141},{D0=3400},{M=20},{Z2=170},{X2=0.50},{B2=117.0},{FZMAX=408.0},{FZNORM=233.00},{DWGNR=81-403150/2-07620},{DESIGN=Standard design},{DBIR=M30},{MATIR=42CrMo4V},{DBAR=M30},{MATAR=42CrMo4V},{CTN=84828000},{ECLASS=23051490},{PDF=Datasheet_Double Axial Slewing Rings},{DEFAULTSORTATTR=180}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DWGNR
Drawing number
ⁿ/ₐ
DESIGN
Design variant
ⁿ/ₐ
DIIR
(di) Inside-Ø (IR)
[mm]
LI
(Li) Pitch circle-Ø (IR)
[mm]
NI
(ni) No. of holes (IR)
ⁿ/ₐ
DBIR
Bolt size (IR)
[mm]
DAIR
(da) Outside-Ø (IR)
[mm]
HIR
Height (IR)
[mm]
MATIR
Material (IR)
ⁿ/ₐ
DIAR
(Di) Inside-Ø (OR)
[mm]
LA
(La) Pitch circle-Ø (OR)
[mm]
NA
(na) No. of holes (OR)
ⁿ/ₐ
DBAR
Bolt size (OR)
[mm]
DAAR
(Da) Outside-Ø (OR)
[mm]
HAR
Height (OR)
[mm]
MATAR
Material (OR)
ⁿ/ₐ
G
Weight
[kg]
H
Total height
[mm]
NVMAX
Max. Speed (vertical axis)
[1/min]
NHMAX
Max. Speed (horizontal axis)
[1/min]
C0RAD
(Co rad) Stat. radial load rating
[kN]
C0AXT
(Co axT) Stat. axial load rating
[kN]
C0AXH
(Co axH) Stat. axial load rating
[kN]
CRAD
(C rad) Dyn. radial load rating
[kN]
CAXT
(C axT) Dyn. axial load rating
[kN]
CAXH
(C axH) Dyn. axial load rating
[kN]
D0
(do) Pitch circle-Ø
[mm]
M
(m) Module
[mm]
Z2
(z2) Number of teeth
ⁿ/ₐ
X2
(x2) Addendum modification coeff.
ⁿ/ₐ
B2
(b2) Gear width
[mm]
FZMAX
(fz max) Max. permissible tooth force
[kN]
FZNORM
(fz norm) Permissible tooth force
[kN]
CTN
Custom Tarifs Number
ⁿ/ₐ
ECLASS
E-Class Classification
ⁿ/ₐ
81-402240-2-07600
81-402240/2-07600
Standard design
2090.0
2145.0
48
M30
2272.0
150.0
42CrMo4V
2275.0
2375
48
M30
2524.80
117.0
42CrMo4V
1316.0
156
17.9
0.0
2102
10580
8632
536
1265
1007
2480
16
155
0.50
117.0
307.0
176.00
84828000
23051490
81-402619-2-07605
81-402619/2-07605
Standard design
2465.0
2520.0
52
M30
2651.0
150.0
42CrMo4V
2654.0
2755
52
M30
2912.40
117.0
42CrMo4V
1615.0
156
15.3
0.0
2459
12371
10097
568
1341
1067
2862
18
159
0.50
117.0
357.0
205.00
84828000
23051490
81-402795-2-07610
81-402795/2-07610
Standard design
2645.0
2700.0
54
M30
2827.0
150.0
42CrMo4V
2830.0
2930
54
M30
3096.00
117.0
42CrMo4V
1723.0
156
14.3
0.0
2625
13201
10778
580
1375
1091
3040
20
152
0.50
117.0
408.0
233.00
84828000
23051490
81-402915-2-07615
81-402915/2-07615
Standard design
2765.0
2820.0
60
M30
2947.0
150.0
42CrMo4V
2950.0
3050
60
M30
3216.00
117.0
42CrMo4V
1790.0
156
13.7
0.0
2738
13768
11242
590
1399
1109
3160
20
158
0.50
117.0
408.0
233.00
84828000
23051490
81-403150-2-07620
81-403150/2-07620
Standard design
3000.0
3055.0
60
M30
3182.0
150.0
42CrMo4V
3185.0
3285
60
M30
3456.00
117.0
42CrMo4V
1969.0
156
12.7
0.0
2959
14878
12151
607
1436
1141
3400
20
170
0.50
117.0
408.0
233.00
84828000
23051490
81-502987-2-06940
81-502987/2-06940
Standard design
2820.0
2880.0
66
M30
3025.0
178.0
42CrMo4V
3022.0
3130
66
M30
3290.40
138.0
42CrMo4V
2288.0
185
13.4
0.0
3424
17019
14062
749
1774
1408
3240
18
180
0.50
138.0
403.0
227.00
84828000
23051490
81-503167-2-06945
81-503167/2-06945
Standard design
3000.0
3060.0
66
M30
3205.0
178.0
42CrMo4V
3202.0
3310
66
M30
3470.40
138.0
42CrMo4V
2431.0
185
12.6
0.0
3631
18044
14912
766
1810
1439
3420
18
190
0.50
138.0
403.0
227.00
84828000
23051490
81-503347-2-06950
81-503347/2-06950
Standard design
3180.0
3240.0
72
M30
3385.0
178.0
42CrMo4V
3382.0
3490
72
M30
3650.40
138.0
42CrMo4V
2566.0
185
12.0
0.0
3838
19070
15762
782
1853
1469
3600
18
200
0.50
138.0
403.0
227.00
84828000
23051490
81-503567-2-06955
81-503567/2-06955
Standard design
3400.0
3460.0
78
M30
3605.0
178.0
42CrMo4V
3602.0
3710
78
M30
3866.40
138.0
42CrMo4V
2702.0
185
11.2
0.0
4091
20323
16801
799
1892
1502
3816
18
212
0.50
138.0
403.0
227.00
84828000
23051490
81-503747-2-06960
81-503747/2-06960
Standard design
3580.0
3640.0
84
M30
3785.0
178.0
42CrMo4V
3782.0
3890
84
M30
4046.40
138.0
42CrMo4V
2837.0
185
10.7
0.0
4298
21349
17651
814
1932
1530
3996
18
222
0.50
138.0
403.0
227.00
84828000
23051490
81-504140-2-06965
81-504140/2-06965
Standard design
3970.0
4030.0
90
M30
4178.0
178.0
42CrMo4V
4175.0
4285
90
M30
4456.00
138.0
42CrMo4V
3282.0
185
9.7
0.0
4750
23588
19508
844
2002
1587
4400
20
220
0.50
138.0
465.0
260.00
84828000
23051490
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求