您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Blind rivet nuts and screws GO-NUT round shank, knurled blind rivet nuts, countersunk head, galvanized steel
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivet nuts and screws
Blind rivet nuts and screws GO-NUT knurled round shank
Powered by
CAD模型選擇
{goebel/niettechnik/blindnietmuttern_und_schrauben/blindnietmuttern_und_schrauben_go_nut_r_g_2/blindnietmuttern_und_schrauben_go_nut_r_g_2_s_s.prj},{NB=7550601000_0_0_M6},{DH=6},{D=M6},{ART=7550601000},{KTXT=GO-NUT, Blindnietmuttern Senkkopf 90°, Schaftende offen, Rundschaft gerändelt, mit Unterkopfverzahnung},{MATD=Stahl verzinkt [ AISI 1008 ]},{D1=8.9},{L=16.0},{SV=[1.5:4.5]},{S=0.0},{D2=12.0},{L1=7.7},{K=1.7},{BL=9.0},{P=15000},{MAXT=10.0},{F=0},{EAN=4049337140146},{SKU=7550601000-74},{ZTN=73181640},{SD=8},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
D
Diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
D1
Diameter
[mm]
L
Length of shaft
[mm]
D2
Hole in the screw-on component
[mm]
L1
L1 ref.
[mm]
K
Head height
[mm]
BL
Borehole
[mm]
P
Pull-In
[N]
MAXT
Maximum torque / tightening torque
[N/m]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7550301000
M3
7550301000
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
4.9
11.5
7.0
5.8
1.7
5.0
4000
1.2
4049337441359
7550301000-74
73181640
8
Yes
7550301001
M3
7550301001
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
4.9
13.0
7.0
7.5
1.7
5.0
4000
1.2
4049337441427
7550301001-74
73181640
8
Yes
7550401001
M4
7550401001
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
5.9
12.0
9.0
6.2
1.7
6.0
6800
3.0
4049337441199
7550401001-74
73181640
8
Yes
7550401002
M4
7550401002
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
5.9
13.5
9.0
7.5
1.7
6.0
6800
3.0
4049337441243
7550401002-74
73181640
8
Yes
7550501000
M5
7550501000
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
6.9
13.5
10.0
6.6
1.7
7.0
10000
6.0
4049337138822
7550501000-74
73181640
8
Yes
7550501001
M5
7550501001
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
6.9
16.0
10.0
9.2
1.7
7.0
10000
6.0
4049337441021
7550501001-74
73181640
8
Yes
7550601000
M6
7550601000
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
8.9
16.0
12.0
7.7
1.7
9.0
15000
10.0
4049337140146
7550601000-74
73181640
8
Yes
7550601001
M6
7550601001
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
8.9
18.0
12.0
9.7
1.7
9.0
15000
10.0
4049337441489
7550601001-74
73181640
8
Yes
7550801000
M8
7550801000
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
10.9
19.0
14.0
8.2
1.7
11.0
27000
24.0
4049337141068
7550801000-74
73181640
8
Yes
7550801001
M8
7550801001
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
10.9
21.0
14.0
10.2
1.7
11.0
27000
24.0
4049337441588
7550801001-74
73181640
8
Yes
7551001000
M10
7551001000
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
12.9
21.0
16.0
8.7
1.7
13.0
37000
48.0
4049337142126
7551001000-74
73181640
8
Yes
7551001001
M10
7551001001
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
12.9
24.0
16.0
11.2
1.7
13.0
37000
48.0
4049337441656
7551001001-74
73181640
8
Yes
7551201000
M12
7551201000
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
15.9
25.0
19.0
10.5
1.7
16.0
54000
82.0
4049337361855
7551201000-74
73181640
8
Yes
7551201001
M12
7551201001
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
15.9
27.5
19.0
13.5
1.7
16.0
54000
82.0
4049337441717
7551201001-74
73181640
8
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Blind rivet nuts and screws GO-NUT round shank knurled blind rivet nuts fla...
Goebel
11.04.2022
Blind rivet nuts and screws GO-NUT knurled round shank blind rivet nuts fla...
Goebel
11.04.2022
Blind rivet nuts and screws GO-NUT round shank knurled blind rivet nuts cou...
Goebel
11.04.2022
Blind rivet nuts and screws GO-NUT with round shank, knurled blind rivet nu...
Goebel
11.04.2022
Blind rivet nuts and screws GO-NUT with round shank, knurled blind rivet nu...
Goebel
11.04.2022
SNSI - Inconel Socket Head Cap Screw
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
Blind rivet nuts and screws GO-NUT with serrated underhead blind rivet nuts...
Goebel
11.04.2022
SK 90 - Blind-rivet nut, round shank, type SK
KVT Fastening
22.12.2023
Modèle 11-855 - Poignée acier encastrable rabattable - Argenté - Rabattemen...
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
HFBCM, SHFBS, HFBMB - Hexagon Socket Head Cap Screws for Aluminum Frames
Misumi
28.07.2021
Blind rivet nuts and screws GO-NUT knurled round shank blind rivet nuts fla...
Goebel
11.04.2022
FN 3563 - GESIPA Blindnietmuttern Senkkopf Stahl gerändelt
SFS Group Schweiz AG
17.06.2024
Blind rivet nuts and screws GO-NUT partial hexagon shank blind rivet nuts f...
Goebel
11.04.2022
Blind rivet nuts and screws NEOPRENE round shaft
Goebel
11.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求