您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP/NL - "SIGMA ELASTIC" rubber wheels, swivel bolt hole bracket type NL
Tellurerota
Industrial - Medium duty
73 -
SIGMA ELASTIC rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/series73/73nl/srfp_nl_asmtab.prj},{NB=737803},{BR=4},{COD=737803},{D=125},{WT=CR},{F=40},{H=156},{G=73},{C=12},{E=37},{O=120},{LC=220},{DD=20},{L1=60},{L=45},{DFA=8},{TG=0},{W=1.05},{INFO=Technical description},{VER=1},{PPATH=nl_asmtpl.prj},{TG1= 0, 'No', 1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
WT
Wheel hub type
ⁿ/ₐ
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
737702
737702
100
CB
40
128
73
12
35
150
0.75
737703
737703
125
CB
40
156
73
12
37
220
0.90
737704
737704
160
CB
50
193
102
20
56
300
1.43
737705
737705
180
CB
50
214
102
20
56
300
2.21
737706
737706
200
CB
50
236
102
20
56
300
2.35
737802
737802
100
CR
40
128
73
12
35
150
0.81
737803
737803
125
CR
40
156
73
12
37
220
1.05
737804
737804
160
CR
50
193
102
20
56
300
1.64
737805
737805
180
CR
50
214
102
20
56
300
2.41
737806
737806
200
CR
50
236
102
20
56
300
2.56
735902
735902
100
CC
40
128
73
12
35
150
0.81
735903
735903
125
CC
40
156
73
12
37
220
1.05
735904
735904
160
CC
50
193
102
20
56
300
1.64
735905
735905
180
CC
50
214
102
20
56
300
2.41
735906
735906
200
CC
50
236
102
20
56
300
2.56
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求