您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Threaded Nipple for welding, Aluminium acc. to EN 573-3, EN AW 6060, with Whitworth-Pipe Thread
Huelsen
Nipples
Nipples Aluminium
Powered by
CAD模型選擇
{huelsen/10_nippel/1_aluminium/nippel_721.prj},{NB=7210112050100},{ARTNR=7210112050100},{DN1=1 1/2},{DN2=40},{D=50},{S=5},{L=100},{A=30},{GEW=0.191},{PG=Nippel},{PUG=Anschweissnippel},{GN=Whitworth-Rohrgewinde nach DIN 259},{NORM=Werksstandard},{WERK1=Aluminium},{WERK2=EN 573-3},{WERK3=EN AW 6060},{WR1=47.803},{WR2=44.845}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN1
NB [Inch]
ⁿ/ₐ
DN2
NB
[mm]
D
Outside Ø
[mm]
S
Wall Thickness
[mm]
L
Length
[mm]
A
Thread lenght
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
GN
Thread Standard
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
7210014013050
7210014013050
1/4
8
13
3
50
20
0.013
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210038018050
7210038018050
3/8
10
18
3
50
20
0.019
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210012025050
7210012025050
1/2
15
25
5
50
20
0.042
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210034028050
7210034028050
3/4
20
28
5
50
20
0.049
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210100035060
7210100035060
1
25
35
5
60
25
0.076
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210114042065
7210114042065
1 1/4
32
42
5
65
25
0.102
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210112050045
7210112050045
1 1/2
40
50
5
45
25
0.086
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210112050060
7210112050060
1 1/2
40
50
5
60
25
0.115
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210112050075
7210112050075
1 1/2
40
50
5
75
30
0.143
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210112050100
7210112050100
1 1/2
40
50
5
100
30
0.191
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210200060045
7210200060045
2
50
60
5
45
25
0.105
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210200060060
7210200060060
2
50
60
5
60
25
0.140
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210200060075
7210200060075
2
50
60
5
75
30
0.175
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210212075045
7210212075045
2 1/2
65
75
5
45
25
0.134
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210212075060
7210212075060
2 1/2
65
75
5
60
25
0.178
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210212075090
7210212075090
2 1/2
65
75
5
90
35
0.267
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210300090060
7210300090060
3
80
90
5
60
25
0.216
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210300090100
7210300090100
3
80
90
5
100
35
0.360
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210400120060
7210400120060
4
100
120
5
60
25
0.293
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
7210400120100
7210400120100
4
100
120
5
100
45
0.488
Threaded Nipple for weldi...
Nipples
Threaded Nipples for Weld...
Whitworth-Pipe Thread acc...
Company Standard
Aluminium, EN 573-3, EN A...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求