您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6322A - Fixed type tenons
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Stops and precision T-nuts
Powered by
CAD模型選擇
{amf/mesp/720_anschlag/amf6322a.prj},{NB=AMF71589},{BESTNR=71589},{B=16},{B1=20},{FORM=A},{H=10},{L=25},{SCH=M6x16},{GEW=30},{CTN=84669360},{EAN=4020772071585},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
B
Nominal width of T-slot on machine
[mm]
B1
Nominal width of T-slot on fixture
[mm]
FORM
Design
ⁿ/ₐ
H
[mm]
L
[mm]
SCH
Screw DIN84 or ISO4762
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
71555
71555
10
20
A
10
22
M6x10
20
84669360
4020772071554
yes
no
14.06.2023
yes
71563
71563
12
20
A
10
22
M6x10
25
84669360
4020772071561
yes
no
14.06.2023
yes
71571
71571
14
20
A
10
25
M6x16
28
84669360
4020772071578
yes
no
14.06.2023
yes
71589
71589
16
20
A
10
25
M6x16
30
84669360
4020772071585
yes
no
14.06.2023
yes
71597
71597
18
20
A
10
25
M6x16
30
84669360
4020772071592
yes
no
14.06.2023
yes
71613
71613
22
20
C
12
32
M6x16
50
84669360
4020772071615
yes
no
14.06.2023
yes
71621
71621
24
20
C
12
32
M6x16
55
84669360
4020772071622
yes
no
14.06.2023
yes
71639
71639
28
20
C
12
32
M6x16
60
84669360
4020772071639
yes
no
14.06.2023
yes
71647
71647
36
20
C
12
32
M6x16
75
84669360
4020772071646
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6323 - Loose type tenons
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6364D-M16 - Clamping column M16
AMF - ANDREAS MAIER Fellbach
07.12.2023
DIN 508 - Nuts for T-slots (T-nuts)
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6460 - Wedge block HERKULES height wedge
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6332S - Quick-action clamping nut without collar
AMF - ANDREAS MAIER Fellbach
08.03.2024
DIN 6340 - Washers for clamping devices
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6333SB - AMF-TWINNUT nut - with collar
AMF - ANDREAS MAIER Fellbach
08.03.2024
AMF 6363-**-026-* - Support strip with slot
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6363-**-005 - Centring sleeve, cylindrical
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 508 L - Nuts for T-slots, extended
AMF - ANDREAS MAIER Fellbach
08.03.2024
AMF 6400G - Screw jack with flat support and thread
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6363-60x50-01 - Centring pin, increased dia. with pilot dia.
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6917R - Pressure control seat valve for pipe fitting G1/4
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6964H-xx-20 - Splash protection
AMF - ANDREAS MAIER Fellbach
11.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求