您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type 8M - HTD-Pulleys for cylindrical bores
Optibelt
Metal Products
Timing Belt Pulleys
ZRS HTD pulleys for cylindrical bores
Powered by
CAD模型選擇
{optibelt/metall/zahnscheiben/zrs_htd_fuer_zyl_bohrung/8m.prj},{NB=22 8M 20},{BEZ=22 8M 20},{ANR=1537732},{GTIN=4014486229578},{ZAE=22},{AUSFNR=6F},{ABSN=2},{TBS=1.5},{PD=56.02},{PDHELP=56.02},{OD=54.65},{ODHELP=54.65},{FD=60},{F=28},{K=0},{L=38},{M=10},{N=43},{J=0},{D=12},{DBMAX=30},{AUSF=Vollscheibe},{MATERIAL=Stahl},{MATBS=Stahl},{GEWICHT=0.54},{OF=Brüniert},{WG=Ungewuchtet},{QS=nach ISO 254},{HT=3.20},{ORDER=1},{HTD=8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
ABSN
Number of Flanges
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
FD
Flange Diameter
[mm]
F
Face Width
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
J
[mm]
D
Pilot Bore
[mm]
DBMAX
max. Bore Diameter
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATBS
Material Flange
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
22 8M 20
22 8M 20
1537732
4014486229578
22
6F
2
56.02
54.65
60
28
0
38
10
43
0
12
30
Solid pulley
Steel
Steel
0.54
Black Oxide
Not Balanced
acc. to ISO 254
24 8M 20
24 8M 20
1728837
4014486229615
24
6F
2
61.12
59.75
66
28
0
38
10
45
0
12
30
Solid pulley
Steel
Steel
0.65
Black Oxide
Not Balanced
acc. to ISO 254
26 8M 20
26 8M 20
1600701
4014486229653
26
6F
2
66.21
64.84
70
28
0
38
10
48
0
12
35
Solid pulley
Steel
Steel
0.80
Black Oxide
Not Balanced
acc. to ISO 254
28 8M 20
28 8M 20
1614393
4014486229691
28
6F
2
71.30
69.93
75
28
0
38
10
50
0
15
35
Solid pulley
Steel
Steel
0.87
Black Oxide
Not Balanced
acc. to ISO 254
30 8M 20
30 8M 20
1526849
4014486229738
30
6F
2
76.39
75.02
83
28
0
38
10
55
0
15
35
Solid pulley
Steel
Steel
1.00
Black Oxide
Not Balanced
acc. to ISO 254
32 8M 20
32 8M 20
1637430
4014486229776
32
6F
2
81.49
80.16
87
28
0
38
10
60
0
15
40
Solid pulley
Steel
Steel
1.20
Black Oxide
Not Balanced
acc. to ISO 254
34 8M 20
34 8M 20
1790983
4014486229813
34
6F
2
86.58
85.22
91
28
0
38
10
70
0
15
45
Solid pulley
Steel
Steel
1.40
Black Oxide
Not Balanced
acc. to ISO 254
36 8M 20
36 8M 20
1514965
4014486229851
36
6F
2
91.67
90.30
97
28
0
38
10
75
0
15
45
Solid pulley
Steel
Steel
1.55
Black Oxide
Not Balanced
acc. to ISO 254
38 8M 20
38 8M 20
1534133
4014486229899
38
6F
2
96.77
95.39
102
28
0
38
10
75
0
15
45
Solid pulley
Steel
Steel
1.65
Black Oxide
Not Balanced
acc. to ISO 254
40 8M 20
40 8M 20
1660055
4014486229936
40
6F
2
101.86
100.49
106
28
0
38
10
75
0
15
45
Solid pulley
Steel
Steel
1.80
Black Oxide
Not Balanced
acc. to ISO 254
44 8M 20
44 8M 20
1536676
4014486229974
44
6F
2
112.05
110.67
120
28
0
38
10
75
0
15
45
Solid pulley
Steel
Steel
2.10
Black Oxide
Not Balanced
acc. to ISO 254
48 8M 20
48 8M 20
1551430
4014486230017
48
6F
2
122.23
120.86
128
28
0
38
10
75
0
15
45
Solid pulley
Steel
Steel
2.44
Black Oxide
Not Balanced
acc. to ISO 254
56 8M 20
56 8M 20
1704533
4014486230055
56
6WF
2
142.60
141.23
150
28
0
38
10
80
116
15
45
Plate pulley
Steel
Steel
2.60
Black Oxide
Not Balanced
acc. to ISO 254
64 8M 20
64 8M 20
1719353
4014486230093
64
6WF
2
162.97
161.60
168
28
0
38
10
80
137
15
45
Plate pulley
Steel
Steel
2.90
Black Oxide
Not Balanced
acc. to ISO 254
72 8M 20
72 8M 20
1799743
4014486230130
72
6WF
2
183.35
181.97
192
28
0
38
10
80
158
15
45
Plate pulley
Steel
Steel
3.10
Black Oxide
Not Balanced
acc. to ISO 254
80 8M 20
80 8M 20
1781791
4014486230178
80
6W
0
203.72
202.35
0
28
0
38
10
90
180
15
50
Plate pulley
EN-GJL 200 - DIN EN 1561
-
3.80
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
90 8M 20
90 8M 20
1705430
4014486230215
90
6A
0
229.18
227.81
0
28
0
38
10
90
204
15
50
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
4.20
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
112 8M 20
112 8M 20
1615923
4014486230253
112
6A
0
285.21
283.83
0
28
0
38
10
90
254
18
50
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
5.20
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
144 8M 20
144 8M 20
1787492
4014486230291
144
6A
0
366.69
365.32
0
28
0
38
10
90
336
20
50
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
7.50
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
168 8M 20
168 8M 20
1737008
4014486230338
168
6A
0
427.81
426.44
0
28
0
38
10
100
400
20
55
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
10.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
192 8M 20
192 8M 20
1736210
4014486230376
192
6A
0
488.92
487.55
0
28
0
38
10
100
460
20
55
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
14.40
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
22 8M 30
22 8M 30
1573720
4014486229585
22
6F
2
56.02
54.65
60
38
0
48
10
43
0
12
30
Solid pulley
Steel
Steel
0.69
Black Oxide
Not Balanced
acc. to ISO 254
24 8M 30
24 8M 30
1771356
4014486229622
24
6F
2
61.12
59.75
66
38
0
48
10
45
0
12
30
Solid pulley
Steel
Steel
0.84
Black Oxide
Not Balanced
acc. to ISO 254
26 8M 30
26 8M 30
1707638
4014486229660
26
6F
2
66.21
64.84
70
38
0
48
10
48
0
12
35
Solid pulley
Steel
Steel
1.00
Black Oxide
Not Balanced
acc. to ISO 254
28 8M 30
28 8M 30
1505471
4014486229707
28
6F
2
71.30
69.93
75
38
0
48
10
50
0
15
35
Solid pulley
Steel
Steel
1.12
Black Oxide
Not Balanced
acc. to ISO 254
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 8M - HTD Pulleys for Taper-Bushings
Optibelt
20.11.2023
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Type 14M - HTD-Pulleys for cylindrical bores
Optibelt
13.12.2023
Type 5M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Type T10 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
CP HTD - CP Clamping Plates for HTD Timing Belts
Optibelt
01.03.2023
Type AT10 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
Type 8MDC - DC Pulleys for Taper-Bushings
Optibelt
05.07.2023
Type 8MDC - DC Pulleys for cylindrical bores
Optibelt
26.01.2023
Section SPB/17 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
08.08.2023
CE Clamping Elements Type CE01
Optibelt
25.01.2023
Type 5M - HTD Pulleys for Taper-Bushings
Optibelt
21.03.2024
Timing belt pulleys for taper bushes 8M -30 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
CE Clamping Elements Type CE06
Optibelt
25.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求