您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KFP - Maniglia fissa
GAMM
5-Maniglie_a_ripresa
Maniglie_fisse
Powered by
CAD模型選擇
{gamm/5-maniglie_a_ripresa/maniglie_fisse/kfp.prj},{NB=6352400},{SHA256=uE/IBl6KAqBm1mqpa54te0ukucB71xome4nhF1r5CjI=},{INAME=6352400},{NAME=6352400},{NNCUSTOM=KFP},{NTCUSTOM=Maniglia fissa},{NBCUSTOM=6352400},{LINACUSTOM=6352400},{STEPFILE=6352400_KFP63_M08x25.stp},{PNGFILE=KFP},{DWGFILE=KFP},{CODE=6352400},{MOD=KFP/63 M8x25},{L=63},{C=26},{A=25},{B=73},{H2=35},{G=14},{L1=25},{D=M 8},{WGT=30},{MAT=Tecnopolimero nero, rinforzato con fibre di vetro. Finitura opaca. Perno in acciaio zincato filettato.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
code
ⁿ/ₐ
MOD
Modello
ⁿ/ₐ
L
[mm]
C
[mm]
A
[mm]
B
[mm]
H2
[mm]
G
[mm]
L1
[mm]
D
ⁿ/ₐ
WGT
weight
[g]
MAT
Materiale
ⁿ/ₐ
6351400
6351400
KFP/42 M6x15
42
20
19
50
25
11
15
M 6
11
Tecnopolimero nero, rinfo...
6351405
6351405
KFP/42 M6x20
42
20
19
50
25
11
20
M 6
12
Tecnopolimero nero, rinfo...
6352400
6352400
KFP/63 M8x25
63
26
25
73
35
14
25
M 8
30
Tecnopolimero nero, rinfo...
6353350
6353350
KFP/80 M8x20
80
33
30
92
45
17
20
M 8
52
Tecnopolimero nero, rinfo...
6353400
6353400
KFP/80 M10x30
80
33
30
92
45
17
30
M10
57
Tecnopolimero nero, rinfo...
6354400
6354400
KFP/100 M12x50
100
39
36
115
55
18
50
M12
121
Tecnopolimero nero, rinfo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Main switch for distribution board
SIEMENS
04.05.2022
KRP - Maniglia a ripresa
GAMM
05.05.2022
MRX-p - ELESA-Adjustable handles
Elesa
24.06.2024
LRP - Maniglia a ripresa
GAMM
05.05.2022
ECX 13XX - Short lever selector switches
Comepi
14.03.2022
N-..-SW - selector switch
Festo
26.09.2023
3LD52000TK11 - Switch disconnector
Siemens Industry
19.09.2023
MF/AT - Maniglia
GAMM
05.05.2022
W 1 - Reversing switch for surface-mounted installation
MAICO
30.08.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求