目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
62 ER SC - "TR ROLL" polyurethane wheels with ergonomic round profile, aluminium centre without bearing
Tellurerota
Industrial - Heavy duty and mechanical handling
62ER - TR-ROLL POLYURETHANE WHEELS WITH ROUND ERGONOMIC PROFILE, ALUMINIUM CENTRE
TR-Roll polyurethane wheels with round ergonomic profile, aluminium centre, standard-duty brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62er/62er_wheels/62er_sc.prj},{NB=624153},{COD=624153},{DB3=3},{D=125},{F=50},{DD=20},{L=58},{LL=47},{M=14.0},{SL=500},{RR=450},{LC=450},{LC2=450},{W=0.65},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity 4 Km/h
[daN]
LC2
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
624163
624163
125
40
40
47
14.0
500
350
350
350
0.45
624143
624143
125
40
50
47
14.0
500
350
350
350
0.51
624153
624153
125
50
58
47
14.0
500
450
450
450
0.65
624144
624144
160
50
58
47
14.5
800
550
550
550
0.89
624146
624146
200
50
58
52
15.0
1000
700
700
700
1.44
624148
624148
250
50
55
52
15.0
1000
700
800
800
2.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求