您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Network/server enclosures TS-IT - Glazed door, 19 "mounting profiles
Rittal
IT 基础设施
IT箱体
Powered by
CAD模型選擇
{rittal/it_solutions/0_it_gehaeuse/ts_it_120_asmtab.prj},{NB=5508.120(2)},{BEST=5508.120},{STATUSPIM=},{EOLDATE=},{DETAIL=2},{INFO=},{INFOWWW=Website},{BEZ1=Netzwerk-/Serverschränke TS IT},{BEZ2=mit Sichttür, mit 19\"-Profilschienen},{BEZ3=-},{INFOPAGE=nh2015_s32_s34},{B=600},{H=2000},{T=1000},{PPATH=assemblies/ts_it_asmtpl.prj},{HE=42},{GEW=98.600},{CNSECLASS51=27-18-02-01},{CNSECLASS70=27-18-02-07},{CNSECLASS80=27-18-02-07},{CNSETIM40=EC002499},{VERS=2},{TD=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BEST
型号 TS
ⁿ/ₐ
INFO
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
T
深度
[mm]
HE
ⁿ/ₐ
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
5525.120
5525.120
Network/server enclosures...
with glazed door, with 48...
600
800
600
15
46.600
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5526.120
5526.120
Network/server enclosures...
with glazed door, with 48...
600
1200
600
24
55.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5503.120
5503.120
Network/server enclosures...
with glazed door, with 48...
800
1200
800
24
80.800
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5504.120
5504.120
Network/server enclosures...
with glazed door, with 48...
800
1200
1000
24
88.400
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5527.120
5527.120
Network/server enclosures...
with glazed door, with 48...
600
1800
600
38
75.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5528.120
5528.120
Network/server enclosures...
with glazed door, with 48...
600
1800
800
38
88.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5505.120
5505.120
Discontinued in Europe
Network/server enclosures...
with glazed door, with 48...
800
1800
800
38
98.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5529.120
5529.120
Network/server enclosures...
with glazed door, with 48...
600
2000
600
42
82.600
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5530.120
5530.120
Network/server enclosures...
with glazed door, with 48...
600
2000
800
42
93.400
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5508.120
5508.120
Network/server enclosures...
with glazed door, with 48...
600
2000
1000
42
98.600
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5510.120
5510.120
Network/server enclosures...
with glazed door, with 48...
600
2000
1200
42
103.200
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5506.120
5506.120
Discontinued in Europe
Network/server enclosures...
with glazed door, with 48...
800
2000
600
42
100.200
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5507.120
5507.120
Network/server enclosures...
with glazed door, with 48...
800
2000
800
42
107.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5509.120
5509.120
Network/server enclosures...
with glazed door, with 48...
800
2000
1000
42
113.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5511.120
5511.120
Network/server enclosures...
with glazed door, with 48...
800
2000
1200
42
116.600
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5531.120
5531.120
Network/server enclosures...
with glazed door, with 48...
600
2200
800
47
96.200
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5513.120
5513.120
Network/server enclosures...
with glazed door, with 48...
600
2200
1000
47
95.400
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5515.120
5515.120
Network/server enclosures...
with glazed door, with 48...
600
2200
1200
47
0.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5512.120
5512.120
Network/server enclosures...
with glazed door, with 48...
800
2200
800
47
111.800
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5514.120
5514.120
Network/server enclosures...
with glazed door, with 48...
800
2200
1000
47
120.200
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5516.120
5516.120
Network/server enclosures...
with glazed door, with 48...
800
2200
1200
47
124.000
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Network/server enclosures TS-IT - vented door, 19" mounting profiles
Rittal
29.02.2024
Network/server enclosures TS-IT - Glazed door, 19" mounting frame, IP 55
Rittal
29.02.2024
Network/server enclosures TS-IT - Glazed door, 19" mounting frame
Rittal
29.02.2024
安装板 AE - 机柜系统
Rittal
20.07.2021
Compact enclosures - AE
Rittal
29.02.2024
Gland plate AE - 机柜系统
Rittal
20.07.2021
安装板 TS8 - 机柜系统
Rittal
20.07.2021
Wall-Mounted Housing - WM
Rittal
29.02.2024
并联柜系统 TS 8 - TS8
Rittal
29.02.2024
Network/server enclosures TS-IT - Glazed door, without interior design, deg...
Rittal
29.02.2024
Network/server enclosures TS-IT - Glazed door, 19" mounting frame, assemble...
Rittal
29.02.2024
Network/server enclosures TS-IT - vented door, 19" mounting frame
Rittal
29.02.2024
安装板 SE8 - 机柜系统
Rittal
20.07.2021
Terminal boxes - KL
Rittal
02.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求