目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
5505-FG - FP-FP 45° Elbow
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/5505_fg.prj},{NB=5505-08-08-B},{DN=08},{A1=1/2-14},{A2=1/2-14},{MAT=-B},{BL=0.750},{CL=0.718},{DL=0.855},{EL=1.062}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
A1
A1 NPTF
ⁿ/ₐ
A2
A2 NPTF
ⁿ/ₐ
N
N Length
[Inch]
N1
N1 Length
[Inch]
Y
Y Flats
[Inch]
5505-02-02-B
5505-02-02-B
1/8-27
1/8-27
0.500
0.500
0.562
5505-04-04-B
5505-04-04-B
1/4-18
1/4-18
0.660
0.660
0.688
5505-06-06-B
5505-06-06-B
3/8-18
3/8-18
0.750
0.750
0.875
5505-08-08-B
5505-08-08-B
1/2-14
1/2-14
0.940
0.940
1.062
5505-12-12-FG
5505-12-12-FG
3/4-14
3/4-14
1.000
1.000
1.312
5505-16-16-FG
5505-16-16-FG
1-11 1/2
1-11 1/2
1.190
1.190
1.625
5505-20-20-FG
5505-20-20-FG
1 1/4-11 1/2
1 1/4-11 1/2
1.440
1.440
1.875
5505-24-24-SS
5505-24-24-SS
1 1/2-11 1/2
1 1/2-11 1/2
1.460
1.460
2.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求