您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HGL - 单向阀
Festo
产品 (A - Z)
H
HGL
Powered by
CAD模型選擇
{festo/parts/h/hgl/hgl.prj},{NB=530041 HGL-1/4-QS-8},{TNR=530041},{FORM=2},{B=14.500},{DNDM=13.157},{DKDM=11.445},{D1=17.800},{D2=16.000},{D3NDM=8.000},{D3KDM=0.000},{D4NDM=9.728},{D4KDM=8.566},{L=57.250},{L1=50.800},{L2=6.450},{L3=44.500},{L4=16.600},{H=39.600},{H1=30.700},{SW=16.000},{SW1=12.000},{CNSMASSEXACT=0.03870},{D01=10.000},{D02=16.800},{D03=17.700},{D04=17.795},{D05=14.000},{D06=12.000},{D07=13.600},{L01=1.600},{L02=1.000},{L03=0.300},{L04=19.400},{L05=8.900},{L06=13.300},{L07=4.700},{L08=1.500},{D08=11.000},{D09=10.000},{L09=12.562},{H01=4.000},{H02=3.750},{H03=0.900},{TYP=HGL-1/4-QS-8},{FDTQS=-},{FDTQSV2=-},{FDTQSAXNS=-},{ZOLL=1/4},{QS=1/8},{FDTQS21=-},{FDTQS21V2=-},{D=G1/4},{D3=QS-8},{D4=G1/8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
[mm]
D
气接口 2
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
气接口 1
ⁿ/ₐ
D4
先导气口21
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H
[mm]
H1
[mm]
SW
[mm]
SW1
[mm]
CNSMASSEXACT
重量
[kg]
MOM
紧固扭矩
[Nm]
GTIN
ⁿ/ₐ
530029 HGL-M5-B
530029
HGL-M5-B
10.000
M5
11.000
0.000
M5
M5
38.500
35.000
3.500
13.500
15.000
19.000
13.500
10.000
0.000
0.02100
1.25 ±0.125
4052568015763
530038 HGL-M5-QS-4
530038
HGL-M5-QS-4
10.000
M5
11.000
0.000
QS-4
QS-4
38.500
35.000
3.500
13.500
15.000
24.900
19.400
10.000
0.000
0.02100
1.25 ±0.125
4052568085599
530030 HGL-1/8-B
530030
HGL-1/8-B
14.000
G1/8
14.000
11.800
G1/8
M5
47.950
42.600
5.350
37.780
11.200
25.100
18.100
12.000
8.000
0.02080
3.5 ±0.35
4052568015770
530039 HGL-1/8-QS-4
530039
HGL-1/8-QS-4
10.200
G1/8
13.800
11.800
QS-4
M5
47.950
42.600
5.350
37.780
13.900
29.400
22.500
12.000
8.000
0.01840
3.5 ±0.35
4052568085605
530040 HGL-1/8-QS-6
530040
HGL-1/8-QS-6
12.500
G1/8
13.800
11.800
QS-6
M5
47.950
42.600
5.350
37.780
13.200
32.600
25.700
12.000
8.000
0.02140
3.5 ±0.35
4052568005221
530031 HGL-1/4-B
530031
HGL-1/4-B
17.500
G1/4
18.000
16.000
G1/4
G1/8
57.250
50.800
6.450
44.500
13.500
34.000
25.000
16.000
12.000
0.04120
11 ±1.1
4052568006839
530041 HGL-1/4-QS-8
530041
HGL-1/4-QS-8
14.500
G1/4
17.800
16.000
QS-8
G1/8
57.250
50.800
6.450
44.500
16.600
39.600
30.700
16.000
12.000
0.03870
11 ±1.1
4052568015787
530042 HGL-1/4-QS-10
530042
HGL-1/4-QS-10
17.500
G1/4
17.800
16.000
QS-10
G1/8
57.250
50.800
6.450
44.500
15.500
42.000
33.100
16.000
12.000
0.04500
11 ±1.1
4052568085612
530032 HGL-3/8-B
530032
HGL-3/8-B
20.000
G3/8
23.800
18.800
G3/8
G1/4
63.200
56.250
6.950
49.500
15.050
39.300
27.400
19.000
15.000
0.06290
12.5 ±1.25
4052568006846
530043 HGL-3/8-QS-8
530043
HGL-3/8-QS-8
14.500
G3/8
22.400
18.800
QS-8
G1/4
63.200
56.250
6.950
49.500
18.200
44.100
32.900
19.000
15.000
0.05470
12.5 ±1.25
4052568085629
530044 HGL-3/8-QS-10
530044
HGL-3/8-QS-10
17.500
G3/8
22.400
18.800
QS-10
G1/4
63.200
56.250
6.950
49.500
18.200
46.700
35.500
19.000
15.000
0.06030
12.5 ±1.25
4052568085636
530033 HGL-1/2-B
530033
HGL-1/2-B
25.000
G1/2
30.000
23.500
G1/2
G3/8
85.000
75.750
9.250
66.150
17.650
47.800
32.800
24.000
22.000
0.12940
14 ±1.4
4052568006853
530045 HGL-1/2-QS-12
530045
HGL-1/2-QS-12
20.500
G1/2
27.800
23.500
QS-12
G3/8
85.000
75.750
9.250
66.150
22.350
55.300
41.400
24.000
22.000
0.11690
14 ±1.4
4052568085643
543253 HGL-1/8-1/8-B
543253
HGL-1/8-1/8-B
14.000
G1/8
14.000
13.800
G1/8
G1/8
51.800
46.650
5.150
0.000
11.200
25.100
18.100
14.000
0.000
0.02620
14 ±1.4
4052568005825
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求