您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
STANDARD RIVETS - STAINLESS STEEL (A4) RIVETS
FAR
BLIND RIVETS
STANDARD RIVETS
Powered by
CAD模型選擇
{far/blind_rivets/standard/st_st_a4_riv.prj},{NB=526401003(1-0)},{CODE=526401003},{DESC=RIV.INOX A4 4X10 SCAT FAR},{TIP=standard},{BM=Stainless steel (A4)},{NM=Stainless steel (A4)},{RH=Round},{Z=45},{DD=4.0},{D=8.0},{L=10},{K=1.3},{C=2.4},{VERSION=1},{SSMIN=4.0},{SSMAX=6.0},{SS=0.0},{F=4.1},{P=3.35},{Q=3.65},{SM=0.30},{T=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
RF
Rivet size
ⁿ/ₐ
BM
Rivet body material
ⁿ/ₐ
NM
Nail material
ⁿ/ₐ
RH
Rivet head
ⁿ/ₐ
D
Head dimension
[mm]
C
Mandrel diameter
[mm]
SSMIN
[mm]
SSMAX
[mm]
526320603
526320603
RIV.INOX A4 3,2X6 SCAT FA...
standard
3.2x6
Stainless steel (A4)
Stainless steel (A4)
Round
6.5
2.0
0.5
2.5
526320803
526320803
RIV.INOX A4 3,2X8 SCAT FA...
standard
3.2x8
Stainless steel (A4)
Stainless steel (A4)
Round
6.5
2.0
2.5
4.5
526321003
526321003
RIV.INOX A4 3,2X10 SCAT F...
standard
3.2x10
Stainless steel (A4)
Stainless steel (A4)
Round
6.5
2.0
4.5
6.5
526321203
526321203
RIV.INOX A4 3,2X12 SCAT F...
standard
3.2x12
Stainless steel (A4)
Stainless steel (A4)
Round
6.5
2.0
6.5
8.5
526400803
526400803
RIV.INOX A4 4X8 SCAT FAR
standard
4x8
Stainless steel (A4)
Stainless steel (A4)
Round
8.0
2.4
2.0
4.0
526401003
526401003
RIV.INOX A4 4X10 SCAT FAR
standard
4x10
Stainless steel (A4)
Stainless steel (A4)
Round
8.0
2.4
4.0
6.0
526401203
526401203
RIV.INOX A4 4X12 SCAT FAR
standard
4x12
Stainless steel (A4)
Stainless steel (A4)
Round
8.0
2.4
6.0
8.0
526401403
526401403
RIV.INOX A4 4X14 SCAT FAR
standard
4x14
Stainless steel (A4)
Stainless steel (A4)
Round
8.0
2.4
8.0
10.0
526481003
526481003
RIV.INOX A4 4,8X10 SCAT F...
standard
4.8x10
Stainless steel (A4)
Stainless steel (A4)
Round
9.0
3.0
3.5
5.5
526481203
526481203
RIV.INOX A4 4,8X12 SCAT F...
standard
4.8x12
Stainless steel (A4)
Stainless steel (A4)
Round
9.0
3.0
5.5
7.5
526481403
526481403
RIV.INOX A4 4,8X14 SCAT F...
standard
4.8x14
Stainless steel (A4)
Stainless steel (A4)
Round
9.0
3.0
7.5
9.5
526481603
526481603
RIV.INOX A4 4,8X16 SCAT F...
standard
4.8x16
Stainless steel (A4)
Stainless steel (A4)
Round
9.0
3.0
9.5
11.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求