您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
Sealed 2RS
Jtekt North America
Angular contact ball bearings
Double-row angular contact ball bearings
Powered by
CAD模型選擇
{jtekt/angular_contact_ball_bearings/double_row_acbb/double_row_acbb_2rs_asmtab.prj},{NB=52092RS},{DESIGNATION=52092RS},{SERIES=AE},{TYPE=30.000},{VERS=Seal},{VERS2=3},{SD=45},{D=85},{BOLD=30},{ROLD=1.1},{CR=52.1},{CO=33.9},{CU=1.75},{NG=4600},{NO=6100},{SR=2.000},{BD=11.110},{PCD=65.000},{ALF=24.000},{ALF2=0.000},{ALF3=0.000},{ID=59.000},{ND4=0.000},{OD=71.900},{T0=11.900},{GID=56.000},{GOD=76.300},{X1=1.100},{X2=0.600},{GD1=0.000},{GD2=0.000},{SHAPETYPE=5-C},{NUMBEROFBALL=10.000},{PPATH=double_row_acbb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
52032RS
52032RS
17
40
17.5
0.6
15.9
8.35
0.430
11000
14000
52042RS
52042RS
20
47
20.6
1.0
20.0
10.8
0.560
8800
12000
53042RS
53042RS
20
52
22.2
1.1
24.7
12.8
0.660
8300
11000
52052RS
52052RS
25
52
20.6
1.0
23.6
13.8
0.710
7700
10000
53052RS
53052RS
25
62
25.4
1.1
34.3
18.5
0.960
6900
9200
52062RS
52062RS
30
62
23.8
1.0
31.7
18.3
0.950
6400
8600
53062RS
53062RS
30
72
30.2
1.1
42.9
25.2
1.30
5800
7700
52072RS
52072RS
35
72
27.0
1.1
39.7
24.6
1.25
5500
7300
53072RS
53072RS
35
80
34.9
1.5
57.6
32.8
1.70
5100
6800
52082RS
52082RS
40
80
30.2
1.1
45.7
29.1
1.50
5000
6700
53082RS
53082RS
40
90
36.5
1.5
64.3
37.8
1.95
4600
6100
52092RS
52092RS
45
85
30.2
1.1
52.1
33.9
1.75
4600
6100
53092RS
53092RS
45
100
39.7
1.5
86.1
51.4
2.65
4100
5500
52102RS
52102RS
50
90
30.2
1.1
55.2
37.9
1.95
4300
5600
53102RS
53102RS
50
110
44.4
2.0
102
62.2
3.20
3600
4800
52112RS
52112RS
55
100
33.3
1.5
66.1
44.7
2.30
3800
5100
53112RS
53112RS
55
120
49.2
2.0
120
74.3
3.85
3300
4500
52122RS
52122RS
60
110
36.5
1.5
78.3
55.9
2.90
3500
4700
53122RS
53122RS
60
130
54.0
2.1
138
87.1
4.50
3100
4100
52132RS
52132RS
65
120
38.1
1.5
86.5
63.1
3.25
3200
4300
53132RS
53132RS
65
140
58.7
2.1
178
113
5.75
2900
3900
52142RS
52142RS
70
125
39.7
1.5
95.4
70.3
3.65
3100
4100
53142RS
53142RS
70
150
63.5
2.1
200
129
6.35
2700
3600
53152RS
53152RS
75
160
68.3
2.1
218
147
6.95
2500
3300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求