您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
5XX - Roller / Ball Combination Slewing Rings
IMO
Slewing rings
Metric units
Ball-roller combination slewing rings
External toothed
Powered by
CAD模型選擇
{imo/slewing20rings/metric20units/ball-roller20combination20slewing20rings/external20toothed/5xx.prj},{NB=51-324250-2-06915},{NB_LINA=51-324250-2-06915},{DIIR=4058.0},{LI=4118.0},{NI=90},{DAIR=4297.0},{HIR=143.0},{DIAR=4209.0},{LA=4342},{NA=90},{DAAR=4476.80},{HAR=109.0},{G=2455.0},{H=159},{NVMAX=4.7},{NHMAX=0.0},{C0RAD=1300},{C0AXT=38320},{C0AXH=6957},{CRAD=341},{CAXT=5439},{CAXH=648},{D0=4416},{M=16},{Z2=276},{X2=1.00},{B2=109.0},{FZMAX=294.0},{FZNORM=165.00},{DWGNR=51-324250/2-06915},{DESIGN=Standard design},{DBIR=M27},{MATIR=42CrMo4V},{DBAR=M27},{MATAR=42CrMo4V},{CTN=84828000},{ECLASS=23051490},{PDF=Datasheet_Roller / Ball Combination Slewing Rings},{DEFAULTSORTATTR=198},{PDFTOOPEN=https://www.imo.de/fileadmin/user_upload/downloads/drehverbindungen-industrie/imo-kombi-dv-en.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DWGNR
Drawing number
ⁿ/ₐ
DESIGN
Design variant
ⁿ/ₐ
DIIR
(di) Inside-Ø (IR)
[mm]
LI
(Li) Pitch circle-Ø (IR)
[mm]
NI
(ni) No. of holes (IR)
ⁿ/ₐ
DBIR
Bolt size (IR)
[mm]
DAIR
(da) Outside-Ø (IR)
[mm]
HIR
Height (IR)
[mm]
MATIR
Material (IR)
ⁿ/ₐ
DIAR
(Di) Inside-Ø (OR)
[mm]
LA
(La) Pitch circle-Ø (OR)
[mm]
NA
(na) No. of holes (OR)
ⁿ/ₐ
DBAR
Bolt size (OR)
[mm]
DAAR
(Da) Outside-Ø (OR)
[mm]
HAR
Height (OR)
[mm]
MATAR
Material (OR)
ⁿ/ₐ
G
Weight
[kg]
H
Total height
[mm]
NVMAX
Max. Speed (vertical axis)
[1/min]
NHMAX
Max. Speed (horizontal axis)
[1/min]
C0RAD
(Co rad) Stat. radial load rating
[kN]
C0AXT
(Co axT) Stat. axial load rating
[kN]
C0AXH
(Co axH) Stat. axial load rating
[kN]
CRAD
(C rad) Dyn. radial load rating
[kN]
CAXT
(C axT) Dyn. axial load rating
[kN]
CAXH
(C axH) Dyn. axial load rating
[kN]
D0
(do) Pitch circle-Ø
[mm]
M
(m) Module
[mm]
Z2
(z2) Number of teeth
ⁿ/ₐ
X2
(x2) Addendum modification coeff.
ⁿ/ₐ
B2
(b2) Gear width
[mm]
FZMAX
(fz max) Max. permissible tooth force
[kN]
FZNORM
(fz norm) Permissible tooth force
[kN]
CTN
Custom Tarifs Number
ⁿ/ₐ
ECLASS
E-Class Classification
ⁿ/ₐ
51-323550-2-06900
51-323550/2-06900
Standard design
3358.0
3418.0
76
M27
3597.0
143.0
42CrMo4V
3509.0
3638
76
M27
3772.80
109.0
42CrMo4V
2028.0
159
5.6
0.0
1083
32008
5799
319
4948
606
3712
16
232
1.00
109.0
294.0
165.00
84828000
23051490
51-323750-2-06905
51-323750/2-06905
Standard design
3558.0
3618.0
80
M27
3797.0
143.0
42CrMo4V
3709.0
3846
80
M27
3980.80
109.0
42CrMo4V
2186.0
159
5.3
0.0
1145
33811
6130
325
5089
618
3936
16
246
0.50
109.0
294.0
165.00
84828000
23051490
51-324000-2-06910
51-324000/2-06910
Standard design
3808.0
3868.0
84
M27
4047.0
143.0
42CrMo4V
3959.0
4086
84
M27
4220.80
109.0
42CrMo4V
2278.0
159
5.0
0.0
1223
36065
6544
333
5273
633
4176
16
261
0.50
109.0
294.0
165.00
84828000
23051490
51-324250-2-06915
51-324250/2-06915
Standard design
4058.0
4118.0
90
M27
4297.0
143.0
42CrMo4V
4209.0
4342
90
M27
4476.80
109.0
42CrMo4V
2455.0
159
4.7
0.0
1300
38320
6957
341
5439
648
4416
16
276
1.00
109.0
294.0
165.00
84828000
23051490
51-404250-2-06920
51-404250/2-06920
Standard design
4026.0
4098.0
68
M33
4306.0
167.0
42CrMo4V
4200.0
4362
68
M33
4536.00
133.0
42CrMo4V
3469.0
183
4.7
0.0
1403
44728
7507
442
7415
840
4480
20
224
0.50
133.0
450.0
253.00
84828000
23051490
51-404500-2-06925
51-404500/2-06925
Standard design
4276.0
4348.0
72
M33
4556.0
167.0
42CrMo4V
4450.0
4612
72
M33
4776.00
133.0
42CrMo4V
3673.0
183
4.4
0.0
1486
47360
7955
451
7649
858
4720
20
236
0.50
133.0
450.0
253.00
84828000
23051490
51-404750-2-06930
51-404750/2-06930
Standard design
4526.0
4598.0
76
M33
4806.0
167.0
42CrMo4V
4700.0
4852
76
M33
5016.00
133.0
42CrMo4V
3796.0
183
4.2
0.0
1570
49990
8402
460
7877
876
4960
20
248
0.50
133.0
450.0
253.00
84828000
23051490
51-404900-2-06935
51-404900/2-06935
Standard design
4676.0
4748.0
80
M33
4956.0
167.0
42CrMo4V
4850.0
5012
80
M33
5176.00
133.0
42CrMo4V
4000.0
183
4.1
0.0
1620
51569
8670
466
8007
886
5120
20
256
0.50
133.0
450.0
253.00
84828000
23051490
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求