您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
50.6xx M/EMV/L - PERFECT EMC metric Brass long
Jacob
Cable Entry Systems
EMV-Cable Glands and Accessories
PERFECT EMC metric Brass
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/emv_kabelversch_und_zubehoer/emv_metrisch_mess_m_emv/perfect_metr_50_6_m_emv_lang.prj},{NB=50.625M/EMV/L},{L=11},{SW1=27},{SW2=27},{EK=30.0},{H=39.0},{PACK=50},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{VER=4},{L1=8.500},{H1=13.400},{L2=16.500},{CH=0.200},{R=3.000},{L3=5.000},{R2=15.000},{L4=3.500},{NDM=25.000},{L5=24.500},{D=16.000},{X1=9.000},{X2=23.000},{X3=27.000},{X4=0.800},{EF007839=25},{EF003712=1.5},{EF000368=11},{EF000177=27},{EF005466=11},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNRX=50.625M/EMV/L},{ARTNR1=50.625},{A=M25x1.5},{C=11 - 16},{INSTDM=6.7},{STGEW=51.6},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATL=PA6},{MATD=CR / NBR},{MATO=NBR},{IP68=IP68 (5 bar / 30 min)},{IP69=IP69},{NORM1=CE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
SW2
Wrench size
[mm]
EK
across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATL
Slat insert material
ⁿ/ₐ
MATD
Material sealing ring
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
[EN 60529]
IP69
Protection grade
[EN 60529]
TEMPST
Temperature range
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
SCIP
SCIP Nummer
ⁿ/ₐ
50.612M/EMV/L
50.612M/EMV/L
M12x1.5
3 - 6
10
14
14
15.5
30.0
3.5
15.1
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
8f23597e-1789-4bbe-86d0-1...
50.616M/EMV/L
50.616M/EMV/L
M16x1.5
5 - 9
10
17
17
19.0
34.0
3.5
20.7
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
e9f233a3-38f0-4af7-bfb3-2...
50.620M/EMV/L
50.620M/EMV/L
M20x1.5
9 - 13
10
22
22
24.0
37.0
3.5
37
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
183b2bc7-c346-4619-8bc1-2...
50.625M/EMV/L
50.625M/EMV/L
M25x1.5
11 - 16
11
27
27
30.0
39.0
6.7
51.6
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
50
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
f46b418d-4f01-4ad8-8e6e-e...
50.632M/EMV/L
50.632M/EMV/L
M32x1.5
14 - 20
13
34
34
38.0
47.0
12
81.9
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
b3c15ed4-ecd4-4883-a954-3...
50.640M/EMV/L
50.640M/EMV/L
M40x1.5
19 - 27
13
43
43
46.0
47.0
13.5
140.8
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
80bf8903-ce7a-493d-8776-c...
50.650M/EMV/L
50.650M/EMV/L
M50x1.5
24 - 35
14
55
55
60.0
55.0
16
278.4
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
ac50504f-b24e-40f4-85a3-a...
50.663M/EMV/L
50.663M/EMV/L
M63x1.5
32 - 42
14
65
65
70.0
56.5
15
356.8
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
77af3f1d-5e09-4f76-828d-e...
50.663M1/EMV/L
50.663M1/EMV/L
M63x1.5
38 - 48
14
65
65
70.0
56.5
18
344.6
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
70f6380d-ec78-48e1-a655-1...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求