您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
50.0xx/EMV - PERFECT EMC PG Brass
Jacob
Cable Entry Systems
EMV-Cable Glands and Accessories
PERFECT EMC PG Brass
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/emv_kabelversch_und_zubehoer/emv_pg_messing/perfect_pg_mess_50_0xx_emv.prj},{NB=50.016/EMV},{ARTNR=50.016/EMV},{L=6.5},{SW1=24},{SW2=24},{EK=26.7},{H=31.5},{PACK=50},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{VER=5},{L1=8.500},{H1=11.900},{L2=15.000},{CH=0.200},{R=3.000},{L3=4.000},{R2=13.350},{L4=3.500},{NDM=22.500},{L5=25.500},{D=14.000},{EF007839=16.0},{EF003712=1.410},{EF000368=6.5},{EF000177=24},{EF005466=10.0},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNRX=50.016/EMV},{A=Pg 16},{C=10 - 14},{INSTDM=},{STGEW=32.5},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATL=PA6},{MATD=CR / NBR},{MATO=NBR},{IP68=IP68 (5 bar / 30 min)},{NORM1=CE},{NORM=UKCA},{CUSTOMS_TARIFF_COUNTRIES1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
SW2
Wrench size
[mm]
EK
across corners
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATL
Slat insert material
ⁿ/ₐ
MATD
Material sealing ring
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
[EN 60529]
TEMPST
Temperature range
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
50.007/EMV
50.007/EMV
Pg 7
3 - 6.5
5.0
14
14
15.5
24.0
10.8
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
4af41193-9246-436d-bf03-b...
50.009/EMV
50.009/EMV
Pg 9
4 - 8
6.0
17
17
18.9
29.0
18.4
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
e940e312-a0a7-4f01-9b0a-2...
50.011/EMV
50.011/EMV
Pg 11
5 - 10
6.0
20
20
22.2
29.5
26.7
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
3bcf337b-94ba-4a16-910f-d...
50.013/EMV
50.013/EMV
Pg 13.5
6 - 12
6.5
22
22
24.4
31.5
30.7
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
8b417f2e-b655-4055-a070-d...
50.016/EMV
50.016/EMV
Pg 16
10 - 14
6.5
24
24
26.7
31.5
32.5
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
e05c12fb-38b5-41f8-b30d-1...
50.021/EMV
50.021/EMV
Pg 21
13 - 18
7.0
30
30
33.5
34.0
52.8
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
4e89063d-9560-49e2-977e-8...
50.029/EMV
50.029/EMV
Pg 29
18 - 25
8.0
40
40
43.5
39.0
110.8
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
210c599a-8b3c-4f86-918f-4...
50.036/EMV
50.036/EMV
Pg 36
24 - 32
9.0
50
50
54.0
45.0
158.3
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
10
IP68 (5 bar / 30 min)
-40
-20
100
1952ee47-47d6-409c-aaf3-7...
50.042/EMV
50.042/EMV
Pg 42
30 - 38
10.0
57
57
61.0
49.0
228.8
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
-40
-20
100
ef58796a-db0d-4d0c-8c0d-4...
50.048/EMV
50.048/EMV
Pg 48
34 - 44
10.0
64
64
69.0
52.0
302.9
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
-40
-20
100
faea6dba-bba3-4fe4-8a58-a...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求