您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
português
русский
Türkçe
中文
中文
BOA H Straight-Way Pattern with Material number -BIM Data - 带波纹的免维护金属阀座球阀
KSB
BIM Data- KSB Products
Valves-BIM Data
BOA-H-BIM Data
Powered by
CAD模型選擇
{ksb/ksb_bim_products/valves/boa_h/bim_boa_h_straight_body_asmtab.prj},{NB=BOA H Straight-Way Pattern with Material number -BIM Data 48014343 DN65 LOD-200B08A},{SA810ID03=48014343},{MTRLNO=48014343},{SIZEDN1=65},{VLVBDYTYP=2},{SPCLPCKNG=0},{I1=290},{H1=290},{H3=308.0},{D1=160},{D2=51},{A=250},{D=185},{K=145},{N=4},{D3=19},{C=20},{SA700ID06=48.80},{SA700ID33=-10},{SA700ID07=350},{SA700ID08=25},{SA700ID25=18.60},{SA700ID04_=11},{SA700ID13_=0},{SA700ID40_=2},{SA700ID41_=1},{NMNLPRPN1=PN 16},{VARIANT=V-port plug},{WR=Ductile Iron},{LEADSLNG=No},{TSGCODE=B08A},{SA010ID04=KSB SE & Co. KGaA},{SA810ID10=BOA-H PN 16 DN 65 5.3103 KK},{SA110ID04=KSB Flanschen-Absperrventil BOA-H},{LOD=200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MTRLNO
材料号
ⁿ/ₐ
SIZEDN1
Diameter Nominal
[mm]
NMNLPRPN1
Pressure Nominal
ⁿ/ₐ
VARIANT
Plug design
ⁿ/ₐ
WR
材料液压阀体
ⁿ/ₐ
LEADSLNG
Lead sealing cap
ⁿ/ₐ
SA010ID04
Manufacturer’s name
ⁿ/ₐ
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA110ID04
Valve type
ⁿ/ₐ
SA700ID04
Valve assembly type
ⁿ/ₐ
SA200ID03
Body style
ⁿ/ₐ
SA260ID03
style variants
ⁿ/ₐ
SA300ID03
Body connection variants
ⁿ/ₐ
SA400ID03
Body material
ⁿ/ₐ
SA450ID03
Surface
ⁿ/ₐ
SA700ID30
nominal pressure
ⁿ/ₐ
SA700ID06
kvs value
[m³/h]
SA700ID33
min. operating temperature TB
[°C]
SA700ID07
max. operating temperature
[°C]
SA700ID08
max. operating pressure
[bar]
SA700ID40
permitted media
ⁿ/ₐ
SA700ID41
Manual adjustment on the valve available
ⁿ/ₐ
SA700ID25
mass (net)
[kg]
SA010ID02
Sheet number of the guideline
ⁿ/ₐ
48872063
48872063
15
PN 16
Throttling plug
Cast Iron
No
KSB SE & Co. KGaA
48872063
BOA-H PN 16 DN 15 5.130...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Throttling plug
flange
grey iron
coated
16
4.90
-10
300
16
water with glycol up to 5...
yes
3.10
2
48013919
48013919
15
PN 16
With throttling plug, pac...
Cast Iron
No
KSB SE & Co. KGaA
48013919
BOA-H PN 16 DN 15 5.1301...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
LABS-frei verpackt
flange
grey iron
coated
16
4.90
-10
300
16
water with glycol up to 5...
yes
3.20
2
48875037
48875037
15
PN 16
带 PTFE 密封环的节流锥
Cast Iron
No
KSB SE & Co. KGaA
48875037
BOA-H PN 16 DN 15 5.130...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Throttling plug with PTFE...
flange
grey iron
coated
16
4.90
-10
200
16
water with glycol up to 5...
yes
2.80
2
48014319
48014319
15
PN 16
V-port plug
Cast Iron
No
KSB SE & Co. KGaA
48014319
BOA-H PN 16 DN 15 5.130...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Crown plug (seat guided t...
flange
grey iron
coated
16
2.30
-10
300
16
water with glycol up to 5...
yes
3.20
2
48014219
48014219
15
PN 16
Throttling plug
Ductile Iron
No
KSB SE & Co. KGaA
48014219
BOA-H PN 16 DN 15 5.310...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Throttling plug
flange
ductile iron
coated
16
4.90
-10
350
25
water with glycol up to 5...
yes
3.10
2
48013889
48013889
15
PN 16
With throttling plug, pac...
Ductile Iron
No
KSB SE & Co. KGaA
48013889
BOA-H PN 16 DN 15 5.3103...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
LABS-frei verpackt
flange
ductile iron
coated
16
4.90
-10
350
25
water with glycol up to 5...
yes
3.25
2
48014239
48014239
15
PN 16
带 PTFE 密封环的节流锥
Ductile Iron
No
KSB SE & Co. KGaA
48014239
BOA-H PN 16 DN 15 5.310...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Throttling plug with PTFE...
flange
ductile iron
coated
16
4.90
-10
200
25
water with glycol up to 5...
yes
3.25
2
48014337
48014337
15
PN 16
V-port plug
Ductile Iron
No
KSB SE & Co. KGaA
48014337
BOA-H PN 16 DN 15 5.310...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Crown plug (seat guided t...
flange
ductile iron
coated
16
2.30
-10
350
25
water with glycol up to 5...
yes
3.25
2
48014255
48014255
15
PN 25
Throttling plug
Ductile Iron
No
KSB SE & Co. KGaA
48014255
BOA-H PN 25 DN 15 5.310...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Throttling plug
flange
ductile iron
coated
25
4.90
-10
350
25
water with glycol up to 5...
yes
3.10
2
48013908
48013908
15
PN 25
With throttling plug, pac...
Ductile Iron
No
KSB SE & Co. KGaA
48013908
BOA-H PN 25 DN 15 5.3103...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
LABS-frei verpackt
flange
ductile iron
coated
25
4.90
-10
350
25
water with glycol up to 5...
yes
3.10
2
48014266
48014266
15
PN 25
带 PTFE 密封环的节流锥
Ductile Iron
No
KSB SE & Co. KGaA
48014266
BOA-H PN 25 DN 15 5.310...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Throttling plug with PTFE...
flange
ductile iron
coated
25
4.90
-10
200
25
water with glycol up to 5...
yes
3.10
2
48014346
48014346
15
PN 25
V-port plug
Ductile Iron
No
KSB SE & Co. KGaA
48014346
BOA-H PN 25 DN 15 5.310...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Crown plug (seat guided t...
flange
ductile iron
coated
25
2.30
-10
350
25
water with glycol up to 5...
yes
3.10
2
48872064
48872064
20
PN 16
Throttling plug
Cast Iron
No
KSB SE & Co. KGaA
48872064
BOA-H PN 16 DN 20 5.130...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Throttling plug
flange
grey iron
coated
16
8.50
-10
300
16
water with glycol up to 5...
yes
4.00
2
48013920
48013920
20
PN 16
With throttling plug, pac...
Cast Iron
No
KSB SE & Co. KGaA
48013920
BOA-H PN 16 DN 20 5.1301...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
LABS-frei verpackt
flange
grey iron
coated
16
8.50
-10
300
16
water with glycol up to 5...
yes
4.00
2
48875038
48875038
20
PN 16
带 PTFE 密封环的节流锥
Cast Iron
No
KSB SE & Co. KGaA
48875038
BOA-H PN 16 DN 20 5.130...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Throttling plug with PTFE...
flange
grey iron
coated
16
8.50
-10
200
16
water with glycol up to 5...
yes
3.80
2
48014320
48014320
20
PN 16
V-port plug
Cast Iron
No
KSB SE & Co. KGaA
48014320
BOA-H PN 16 DN 20 5.130...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Crown plug (seat guided t...
flange
grey iron
coated
16
3.60
-10
300
16
water with glycol up to 5...
yes
4.00
2
48014220
48014220
20
PN 16
Throttling plug
Ductile Iron
No
KSB SE & Co. KGaA
48014220
BOA-H PN 16 DN 20 5.310...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Throttling plug
flange
ductile iron
coated
16
8.50
-10
350
25
water with glycol up to 5...
yes
4.10
2
48013890
48013890
20
PN 16
With throttling plug, pac...
Ductile Iron
No
KSB SE & Co. KGaA
48013890
BOA-H PN 16 DN 20 5.3103...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
LABS-frei verpackt
flange
ductile iron
coated
16
8.50
-10
350
25
water with glycol up to 5...
yes
4.30
2
48014240
48014240
20
PN 16
带 PTFE 密封环的节流锥
Ductile Iron
No
KSB SE & Co. KGaA
48014240
BOA-H PN 16 DN 20 5.310...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Throttling plug with PTFE...
flange
ductile iron
coated
16
8.50
-10
200
25
water with glycol up to 5...
yes
4.30
2
48014338
48014338
20
PN 16
V-port plug
Ductile Iron
No
KSB SE & Co. KGaA
48014338
BOA-H PN 16 DN 20 5.310...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Crown plug (seat guided t...
flange
ductile iron
coated
16
3.60
-10
350
25
water with glycol up to 5...
yes
4.30
2
48014256
48014256
20
PN 25
Throttling plug
Ductile Iron
No
KSB SE & Co. KGaA
48014256
BOA-H PN 25 DN 20 5.310...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Throttling plug
flange
ductile iron
coated
25
8.50
-10
350
25
water with glycol up to 5...
yes
4.10
2
48013909
48013909
20
PN 25
With throttling plug, pac...
Ductile Iron
No
KSB SE & Co. KGaA
48013909
BOA-H PN 25 DN 20 5.3103...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
LABS-frei verpackt
flange
ductile iron
coated
25
8.50
-10
350
25
water with glycol up to 5...
yes
4.10
2
48014267
48014267
20
PN 25
带 PTFE 密封环的节流锥
Ductile Iron
No
KSB SE & Co. KGaA
48014267
BOA-H PN 25 DN 20 5.310...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Throttling plug with PTFE...
flange
ductile iron
coated
25
8.50
-10
200
25
water with glycol up to 5...
yes
4.10
2
48014347
48014347
20
PN 25
V-port plug
Ductile Iron
No
KSB SE & Co. KGaA
48014347
BOA-H PN 25 DN 20 5.310...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Crown plug (seat guided t...
flange
ductile iron
coated
25
3.60
-10
350
25
water with glycol up to 5...
yes
4.10
2
48872065
48872065
25
PN 16
Throttling plug
Cast Iron
No
KSB SE & Co. KGaA
48872065
BOA-H PN 16 DN 25 5.130...
KSB flanged globe valve B...
fixed flow resistor(e.g. ...
straight
Throttling plug
flange
grey iron
coated
16
12.10
-10
300
16
water with glycol up to 5...
yes
4.70
2
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BOA R Straight Pattern with Material number -BIM Data - 免维护金属阀座止回阀
KSB
03.03.2024
BOA H Straight-Way Pattern - 带波纹的免维护金属阀座球阀
KSB
11.04.2024
BOA-S with Material number -BIM Data - Strainers
KSB
03.03.2024
BOA-H Angle Pattern with Material number -BIM Data - 带波纹的免维护金属阀座球阀
KSB
25.02.2024
BOA-Compact with Material Number -BIM Data - 带短端面间距 EN 558/14 的免维护软阀座切断阀
KSB
03.03.2024
BOA-H/HE/HV/HEV - 免维护切断球阀
KSB
25.02.2024
BOA-S - Strainers
KSB
11.04.2024
Modèle 5611 - ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
BOAX-SF with LP ¼ turn handle operation- Material number -BIM Data - 带定心垫片和...
KSB
14.04.2024
BOAX-S with LP ¼ turn handle operation Material number -BIM Data - 带定心垫片和弹性...
KSB
03.03.2024
BOAX-B -Manual CR/CM Handle with Material number -BIM Data - 带 AMRING 弹性体衬垫...
KSB
14.04.2024
Modèle 5623 - ISO pulled tee - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
BOACHEM ZXAB Expiring Generation - 无需维护的不锈钢截止阀,带防尘罩
KSB
11.04.2024
Flange connection PN 16
Wilo
15.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求