您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6376VB - Front jaws
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Multiple-Clamping System 6376
Powered by
CAD模型選擇
{amf/emsp/1102_sp76/amf6376vb.prj},{NB=AMF429696},{BESTNR=429696},{GR=50},{A=11},{B=50},{D=5.5},{H=22},{H1=25},{L1=15},{L2=25},{ISO4762=M5 x 10},{GEW=36},{CTN=84661038},{EAN=4020772429690},{D3=10.000},{H3=14.000},{T3=6.500},{ARTNR=6376VB-01},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
[mm]
B
[mm]
D
Diameter
[mm]
H
[mm]
H1
[mm]
L1
[mm]
L2
[mm]
ISO4762
Socket cap screw
ⁿ/ₐ
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
429696
429696
50
11
50
5.5
22
25
15
25
M5 x 10
36
84661038
4020772429690
yes
no
14.06.2023
yes
429712
429712
72
22
72
7.0
29
32
21
36
M6 x 20
125
84661038
4020772429713
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6376Z-08 - Adapter set for pull-stud size 10
AMF - ANDREAS MAIER Fellbach
08.03.2024
AMF 6376AF - Stop, fixed
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6372AGH - Gripping jaw, smooth, hardened
AMF - ANDREAS MAIER Fellbach
08.03.2024
AMF 6376G - Clamping rail
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 2990-50 - Magnetic clamping plate for milling ECO LINE
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6372AGW - Gripping jaw, smooth, not hardened
AMF - ANDREAS MAIER Fellbach
08.03.2024
AMF 6376KK - Wedge clamp with claw jaws
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6376B - Fixed clamping jaw, smooth
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6376A - 5-axis clamp design
AMF - ANDREAS MAIER Fellbach
17.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求