您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
AS - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Wipers
Powered by
CAD模型選擇
{freudenberg/hydraulics/wipers/as_asmtab.prj},{NB=40422020 AS 45 60 7(0)},{IDNR=},{ARTIKELNR=40422020},{ER=},{DD=45.0},{D=60.0},{NUT=0},{H1=7.0},{H2=10.0},{E=1.0},{DB=60.10},{ALPHA=27},{BETA=14},{D1=44.3},{D2=47.5},{D3=45.8},{S=1.00},{Z=1},{PPATH=as/as_asmtpl.prj},{VPE=Kleinpack},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
ER
Groove
ⁿ/ₐ
DD
Dimensions d
[mm]
D
Dimensions
[mm]
H1
Dimensions H1/L
[mm]
H2
Dimensions
[mm]
E
Dimensions
[mm]
VPE
Packaging
ⁿ/ₐ
24801 AS 6 13 3
24801
6.0
13.0
3.0
4.5
0.3
Industry Pack
40421692 AS 6 13 3
40421692
6.0
13.0
3.0
4.5
0.3
Small Pack
24802 AS 8 22 3
24802
8.0
22.0
3.0
4.5
0.3
Industry Pack
40421693 AS 8 22 3
40421693
8.0
22.0
3.0
4.5
0.3
Small Pack
454478 AS 10 16 3
454478
10.0
16.0
3.0
4.5
0.3
Industry Pack
40422000 AS 10 16 3
40422000
10.0
16.0
3.0
4.5
0.3
Small Pack
12654 AS 10 20 5
12654
10.0
20.0
5.0
8.0
0.7
Industry Pack
40421118 AS 10 20 5
40421118
10.0
20.0
5.0
8.0
0.7
Small Pack
457403 AS 12 18 3.5
457403
12.0
18.0
3.5
5.0
0.4
Industry Pack
40422035 AS 12 18 3.5
40422035
12.0
18.0
3.5
5.0
0.4
Small Pack
454486 AS 12 20 4
454486
12.0
20.0
4.0
6.0
0.4
Industry Pack
40422001 AS 12 20 4
40422001
12.0
20.0
4.0
6.0
0.4
Small Pack
12655 AS 12 22 5
12655
12.0
22.0
5.0
8.0
0.7
Industry Pack
40421119 AS 12 22 5
40421119
12.0
22.0
5.0
8.0
0.7
Small Pack
36550 AS 14 22 3
36550
14.0
22.0
3.0
4.0
0.3
Industry Pack
40421750 AS 14 22 3
40421750
14.0
22.0
3.0
4.0
0.3
Small Pack
24805 AS 15 25 5
24805
15.0
25.0
5.0
8.0
0.7
Industry Pack
40421694 AS 15 25 5
40421694
15.0
25.0
5.0
8.0
0.7
Small Pack
454489 AS 16 22 3
454489
16.0
22.0
3.0
4.0
0.3
Industry Pack
40422002 AS 16 22 3
40422002
16.0
22.0
3.0
4.0
0.3
Small Pack
454490 AS 16 26 5
454490
16.0
26.0
5.0
8.0
0.3
Industry Pack
40422003 AS 16 26 5
40422003
16.0
26.0
5.0
8.0
0.3
Small Pack
49006192 AS 16 22 3
49006192
16.0
22.0
3.0
4.0
0.3
Industry Pack
40422524 AS 16 22 3
40422524
16.0
22.0
3.0
4.0
0.3
Small Pack
454491 AS 18 28 5
454491
18.0
28.0
5.0
7.0
0.7
Industry Pack
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求