您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Pressure gauges, CrNi steel type, connection on bottom
Riegler
Pneumatic products
Pressure and temperature measurement
Special pressure gauges
Pressure gauges, CrNi steel, 40, 50, 63, 100, 160 mm
Powered by
CAD模型選擇
{riegler/hauptkatalog/02_druck-und-tempmess/sondermanometer/edelstahlmanometer_40-50-63-100-160mm/manometer_crni_stahl_af_a_unten.prj},{NB=4028},{ARTNR=4028},{MB=-1 / +15,0 bar},{V=für Vakuum},{D=100.0},{A=G 1/2},{A11=20.955},{P11=1.814}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
MB
Measuring range
ⁿ/ₐ
V
ⁿ/ₐ
D
Diameter
[mm]
A
Connection
ⁿ/ₐ
4001
4001
-1 / 0,0 bar
For vacuum
63.0
G 1/4
4002
4002
0 - 2,5 bar
-
63.0
G 1/4
4003
4003
0 - 4,0 bar
-
63.0
G 1/4
4004
4004
0 - 6,0 bar
-
63.0
G 1/4
4005
4005
0 - 10,0 bar
-
63.0
G 1/4
4006
4006
0 - 16,0 bar
-
63.0
G 1/4
4007
4007
0 - 25,0 bar
-
63.0
G 1/4
4008
4008
0 - 40,0 bar
-
63.0
G 1/4
4009
4009
0 - 100,0 bar
-
63.0
G 1/4
4022
4022
-1 / 0,0 bar
For vacuum
100.0
G 1/2
4023
4023
-1 / +0,6 bar
For vacuum
100.0
G 1/2
4024
4024
-1 / +1,5 bar
For vacuum
100.0
G 1/2
4025
4025
-1 / +3,0 bar
For vacuum
100.0
G 1/2
4026
4026
-1 / +5,0 bar
For vacuum
100.0
G 1/2
4027
4027
-1 / +9,0 bar
For vacuum
100.0
G 1/2
4028
4028
-1 / +15,0 bar
For vacuum
100.0
G 1/2
4030
4030
0 - 1,0 bar
-
100.0
G 1/2
4030/1
4030/1
0 - 1,6 bar
-
100.0
G 1/2
4030/2
4030/2
0 - 2,5 bar
-
100.0
G 1/2
4031
4031
0 - 4,0 bar
-
100.0
G 1/2
4032
4032
0 - 6,0 bar
-
100.0
G 1/2
4033
4033
0 - 10,0 bar
-
100.0
G 1/2
4034
4034
0 - 16,0 bar
-
100.0
G 1/2
4035
4035
0 - 25,0 bar
-
100.0
G 1/2
4036
4036
0 - 40,0 bar
-
100.0
G 1/2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求