您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Command and alarm device combination in housing
SIEMENS
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Powered by
CAD模型選擇
{siemens/27/27-37/27-37-12/27-37-12-16.prj},{NB=3SU18020NA002AB2},{MANUID=3SU18020NA002AB2},{AAB958=24},{AAB959=24},{AAB960=24},{AAP365=1},{AAP377=0},{AAP406=2},{AAP517=0},{AAP546=1},{AAP552=1},{AAP648=0},{AAP677=0},{AAP697=1},{BAH432=24.0},{BAH434=24.0},{BAH436=24.0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85365080},{SUPPLIERALTNO=3SU1802-0NA00-2AB2},{IMAGE=../../../_pool_/cd/5d/g_ic03_xx_22953p.png},{DESCSHORT=Enclosure for command devices, 22 mm, round}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAB960
min. rated control voltage Us with DC
[V]
AAO847
description of product type
ⁿ/ₐ
AAP365
Number of breaking contacts
ⁿ/ₐ
AAP377
Number of changers
ⁿ/ₐ
AAP406
Number of control centers
ⁿ/ₐ
AAP517
Number of key-operated switches
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
AAP552
Number of mushroom buttons
ⁿ/ₐ
AAP648
Number of pushbuttons
ⁿ/ₐ
AAP677
Number of selector switches
ⁿ/ₐ
AAP697
Number of signal lamps
ⁿ/ₐ
BAC439
Housing color of upper part
ⁿ/ₐ
BAC461
Housing material
ⁿ/ₐ
BAD706
suitable for EMERGENCY-OFF
ⁿ/ₐ
BAG975
Protection type IP
ⁿ/ₐ
BAH432
Max. rated AC voltage for controls, 50 Hz
[V]
BAH434
max. rated AC voltage for controls (60 Hz)
[V]
BAH436
Max. rated DC voltage for controls
[V]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
3SU18010AD002AB1
3SU18010AD002AB1
3SU1801-0AD00-2AB1
Enclosure for command dev...
Enclosure for command dev...
4011209968318
Siemens
Enclosure for command dev...
5
5
5
3SU1
0
0
1
0
1
0
1
0
0
Grey
Plastic
false
IP69K
500.0
500.0
500.0
1
1
1
DE
85365080
3SU18030AB104HB1
3SU18030AB104HB1
3SU1803-0AB10-4HB1
AS-Interface enclosure fo...
AS-Interface enclosure fo...
4011209970403
Siemens
AS-Interface enclosure fo...
24
24
24
3SU1
1
0
3
0
1
0
2
0
1
Grey
Plastic
false
IP69K
24.0
24.0
24.0
1
1
1
DE
85365080
3SU18510ND002AC2
3SU18510ND002AC2
3SU1851-0ND00-2AC2
Enclosure for command dev...
Enclosure for command dev...
4011209969315
Siemens
Enclosure for command dev...
5
5
5
3SU1
2
0
1
0
1
1
0
0
0
yellow
Metal film
true
IP69K
500.0
500.0
500.0
1
1
1
DE
85365080
3SU18010AE002AB1
3SU18010AE002AB1
3SU1801-0AE00-2AB1
Enclosure for command dev...
Enclosure for command dev...
4011209968325
Siemens
Enclosure for command dev...
5
5
5
3SU1
1
0
1
0
0
0
1
0
0
Grey
Plastic
false
IP69K
500.0
500.0
500.0
1
1
1
DE
85365080
3SU18030AB002AB1
3SU18030AB002AB1
3SU1803-0AB00-2AB1
Enclosure for command dev...
Enclosure for command dev...
4011209970205
Siemens
Enclosure for command dev...
24
24
24
3SU1
1
0
3
0
1
0
2
0
1
Grey
Plastic
false
IP69K
24.0
24.0
24.0
1
1
1
DE
85365080
3SU18010AC002AB1
3SU18010AC002AB1
3SU1801-0AC00-2AB1
Enclosure for command dev...
Enclosure for command dev...
4011209968301
Siemens
Enclosure for command dev...
5
5
5
3SU1
1
0
1
0
0
0
1
0
0
Grey
Plastic
false
IP69K
500.0
500.0
500.0
1
1
1
DE
85365080
3SU18030AC002AB1
3SU18030AC002AB1
3SU1803-0AC00-2AB1
Enclosure for command dev...
Enclosure for command dev...
4011209970229
Siemens
Enclosure for command dev...
24
24
24
3SU1
1
0
3
0
1
0
2
0
1
Grey
Plastic
false
IP69K
24.0
24.0
24.0
1
1
1
DE
85365080
3SU18010NA002AA2
3SU18010NA002AA2
3SU1801-0NA00-2AA2
Enclosure for command dev...
Enclosure for command dev...
4011209968349
Siemens
Enclosure for command dev...
5
5
5
3SU1
1
0
1
0
0
1
0
0
0
yellow
Plastic
true
IP69K
500.0
500.0
500.0
1
1
1
DE
85365080
3SU18010NA002AC2
3SU18010NA002AC2
3SU1801-0NA00-2AC2
Enclosure for command dev...
Enclosure for command dev...
4011209968332
Siemens
Enclosure for command dev...
5
5
5
3SU1
1
0
1
0
0
1
0
0
0
yellow
Plastic
true
IP69K
500.0
500.0
500.0
1
1
1
DE
85365080
3SU18030AD002AB1
3SU18030AD002AB1
3SU1803-0AD00-2AB1
Enclosure for command dev...
Enclosure for command dev...
4011209970212
Siemens
Enclosure for command dev...
5
5
5
3SU1
1
0
3
0
2
0
3
0
0
Grey
Plastic
false
IP69K
500.0
500.0
500.0
1
1
1
DE
85365080
3SU18012GA002AA1
3SU18012GA002AA1
3SU1801-2GA00-2AA1
Enclosure for command dev...
Enclosure for command dev...
4011209970304
Siemens
Enclosure for command dev...
5
5
5
3SU1
0
0
1
0
1
0
1
0
0
Grey
Plastic
false
IP69K
500.0
500.0
500.0
1
1
1
CN
85365080
3SU18012NG002AA2
3SU18012NG002AA2
3SU1801-2NG00-2AA2
Enclosure for command dev...
Enclosure for command dev...
4011209970328
Siemens
Enclosure for command dev...
5
5
5
3SU1
1
0
1
0
1
0
1
0
0
yellow
Plastic
true
IP69K
500.0
500.0
500.0
1
1
1
CN
85365080
3SU18512GA002AA1
3SU18512GA002AA1
3SU1851-2GA00-2AA1
Enclosure for command dev...
Enclosure for command dev...
4011209970311
Siemens
Enclosure for command dev...
5
5
5
3SU1
0
0
1
0
1
0
1
0
0
Grey
Metal film
false
IP69K
500.0
500.0
500.0
1
1
1
CN
85365080
3SU18512NG002AA2
3SU18512NG002AA2
3SU1851-2NG00-2AA2
Enclosure for command dev...
Enclosure for command dev...
4011209970335
Siemens
Enclosure for command dev...
5
5
5
3SU1
1
0
1
0
1
0
1
0
0
yellow
Metal film
true
IP69K
500.0
500.0
500.0
1
1
1
CN
85365080
3SU18510AH004NB1
3SU18510AH004NB1
3SU1851-0AH00-4NB1
Enclosure for command dev...
Enclosure for command dev...
4047621049557
Siemens
Enclosure for command dev...
5
5
5
3SU1
0
0
1
0
1
1
0
0
0
Grey
Metal film
false
IP69K
500.0
500.0
500.0
1
1
1
CN
85365080
3SU18020NB002AB2
3SU18020NB002AB2
3SU1802-0NB00-2AB2
Enclosure for command dev...
Enclosure for command dev...
4011209969377
Siemens
Enclosure for command dev...
24
24
24
3SU1
2
0
2
0
1
1
0
0
1
yellow
Plastic
true
IP69K
24.0
24.0
24.0
1
1
1
DE
85365080
3SU18010AB002AB1
3SU18010AB002AB1
3SU1801-0AB00-2AB1
Enclosure for command dev...
Enclosure for command dev...
4011209968295
Siemens
Enclosure for command dev...
5
5
5
3SU1
0
0
1
0
1
0
1
0
0
Grey
Plastic
false
IP69K
500.0
500.0
500.0
1
1
1
DE
85365080
3SU18010BA004AB1
3SU18010BA004AB1
3SU1801-0BA00-4AB1
Enclosure for command dev...
Enclosure for command dev...
4011209969148
Siemens
Enclosure for command dev...
5
5
5
3SU1
0
0
1
0
2
0
0
0
0
Grey
Plastic
false
IP69K
500.0
500.0
500.0
1
1
1
DE
85365080
3SU18010BC004AB1
3SU18010BC004AB1
3SU1801-0BC00-4AB1
Enclosure for command dev...
Enclosure for command dev...
4011209969162
Siemens
Enclosure for command dev...
5
5
5
3SU1
2
0
1
0
0
0
1
0
0
Grey
Plastic
false
IP69K
500.0
500.0
500.0
1
1
1
DE
85365080
3SU18010BD004AB1
3SU18010BD004AB1
3SU1801-0BD00-4AB1
Enclosure for command dev...
Enclosure for command dev...
4011209969179
Siemens
Enclosure for command dev...
5
5
5
3SU1
0
0
1
0
1
0
1
0
0
Grey
Plastic
false
IP69K
500.0
500.0
500.0
1
1
1
DE
85365080
3SU18010BE004AB1
3SU18010BE004AB1
3SU1801-0BE00-4AB1
Enclosure for command dev...
Enclosure for command dev...
4011209969186
Siemens
Enclosure for command dev...
5
5
5
3SU1
0
0
1
0
1
0
0
0
0
Grey
Plastic
false
IP69K
500.0
500.0
500.0
1
1
1
DE
85365080
3SU18010NE004AB2
3SU18010NE004AB2
3SU1801-0NE00-4AB2
Enclosure for command dev...
Enclosure for command dev...
4011209969155
Siemens
Enclosure for command dev...
5
5
5
3SU1
2
0
1
0
1
0
1
0
0
yellow
Plastic
true
IP69K
500.0
500.0
500.0
1
1
1
DE
85365080
3SU18020NA002AB2
3SU18020NA002AB2
3SU1802-0NA00-2AB2
Enclosure for command dev...
Enclosure for command dev...
4011209969360
Siemens
Enclosure for command dev...
24
24
24
3SU1
1
0
2
0
1
1
0
0
1
yellow
Plastic
true
IP69K
24.0
24.0
24.0
1
1
1
DE
85365080
3SU18510NB104GC2
3SU18510NB104GC2
3SU1851-0NB10-4GC2
AS-Interface enclosure fo...
AS-Interface enclosure fo...
4011209970373
Siemens
AS-Interface enclosure fo...
5
5
5
3SU1
2
0
1
0
0
1
0
0
0
yellow
Metal film
true
IP69K
500.0
500.0
500.0
1
1
1
DE
85365080
3SU18510NB104GB2
3SU18510NB104GB2
3SU1851-0NB10-4GB2
AS-Interface enclosure fo...
AS-Interface enclosure fo...
4011209970366
Siemens
AS-Interface enclosure fo...
5
5
5
3SU1
2
0
1
0
0
0
1
0
0
yellow
Metal film
true
IP69K
500.0
500.0
500.0
1
1
1
DE
85365080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求