Stainless steel ball valves, 2-piece
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves
Stainless steel ball valves, 2-piece
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelhaehne/edelstahlkugelhaehne_zweiteilig/edelstahlkugelhahn_zweiteilig.prj},{NB=395.04-1},{IDNR=},{ARTNR=395.04},{V=1},{G=3/4},{DN=20},{L=67.0},{A=123.0},{B=68.0},{TYPE=4},{NDM=26.441}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
DN
[mm]
L
[mm]
A
[mm]
B
[mm]
395.01
395.01
1/4
8
52.0
102.0
56.0
395.02
395.02
3/8
10
52.0
102.0
56.0
395.03
395.03
1/2
15
58.0
123.0
65.0
395.04
395.04
3/4
20
67.0
123.0
68.0
395.05
395.05
1
25
78.0
153.0
79.0
395.06
395.06
1 1/4
32
90.0
153.0
84.0
395.07
395.07
1 1/2
40
104.0
183.0
93.0
395.08
395.08
2
50
127.0
183.0
99.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求