您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex sprockets 08B-2 for taper bushes - Sprockets for taper bushes - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Duplex sprockets T/L
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/duplex_sprockets_t_l/duplex_sprockets_08b_2_t_l.prj},{NB=382340023},{ZX=23},{Z=23},{DE=98.7},{DP=93.26},{CNSORDERNO=382340023},{DM=79},{A=25},{TAPERBUSH=1610},{TIPO=2},{KG=0.62},{B2=21},{B1=7},{C=1.3},{R3=13},{L5=0},{L3=0.000},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
A
[mm]
TAPERBUSH
Taper bush
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
382340015
15
66.5
61.80
382340015
46
22
1008
2
0.22
21
7
1.3
13
382340016
16
69.9
65.10
382340016
50
22
1108
2
0.22
21
7
1.3
13
382340017
17
74.5
69.11
382340017
56
25
1210
2
0.23
21
7
1.3
13
382340018
18
78.0
73.14
382340018
60
25
1210
2
0.30
21
7
1.3
13
382340019
19
82.5
77.15
382340019
62
25
1210
2
0.38
21
7
1.3
13
382340020
20
86.0
81.19
382340020
66
25
1610
2
0.45
21
7
1.3
13
382340021
21
90.6
85.21
382340021
70
25
1610
2
0.50
21
7
1.3
13
382340022
22
94.1
89.24
382340022
76
25
1610
2
0.55
21
7
1.3
13
382340023
23
98.7
93.26
382340023
79
25
1610
2
0.62
21
7
1.3
13
382340024
24
102.1
97.29
382340024
84
32
2012
2
0.68
21
7
1.3
13
382340025
25
106.7
101.32
382340025
87
32
2012
2
0.72
21
7
1.3
13
382340026
26
110.2
105.36
382340026
87
32
2012
2
0.82
21
7
1.3
13
382340027
27
114.8
109.39
382340027
87
32
2012
2
0.92
21
7
1.3
13
382340028
28
118.3
113.42
382340028
87
32
2012
2
1.10
21
7
1.3
13
382340030
30
126.9
121.49
382340030
87
32
2012
2
1.24
21
7
1.3
13
382340038
38
159.2
153.79
382340038
100
32
2012
2
2.50
21
7
1.3
13
382340057
57*
237.1
230.54
382340057
111
32
2012
7
3.64
21
7
1.3
13
382340076
76*
313.9
307.33
382340076
111
32
2012
7
5.09
21
7
1.3
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Simplex sprockets 08B-1 for taper bushes - Sprockets for taper bushes - DIN...
BEA Ingranaggi
06.07.2020
Duplex sprockets 12B-2 for taper bushes - Sprockets for taper bushes - DIN ...
BEA Ingranaggi
06.07.2020
Duplex sprockets 16B-2 for taper bushes - Sprockets for taper bushes - DIN ...
BEA Ingranaggi
06.07.2020
Duplex sprockets 10B-2 for taper bushes - Sprockets for taper bushes - DIN ...
BEA Ingranaggi
06.07.2020
Duplex sprockets 20B-2 for taper bushes - Sprockets for taper bushes - DIN ...
BEA Ingranaggi
06.07.2020
Taper bushes 1610 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 2102 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 1008 - Taper bushes
BEA Ingranaggi
06.07.2020
Duplex sprockets 08B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Taper bushes Taper Lock 2012
Haberkorn
21.02.2022
Duplex sprockets 24B-2 for taper bushes - Sprockets for taper bushes - DIN ...
BEA Ingranaggi
06.07.2020
Taper bushes 1210 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper-Lock (Milimeters) - Bushings (Milimeters)
Maska
13.02.2007
Duplex sprockets 06B-2 for taper bushes - Sprockets for taper bushes - DIN ...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求