카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6315GNG - Clamp with nose, closed
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamps
Powered by
CAD모델 선택
{amf/mesp/704_spanneisen/amf6315gng.prj},{NB=AMF376228},{BESTNR=376228},{B1=26},{L1=250},{SCM=M24},{SCZ=1},{A=40},{B2=70},{B3=43},{E1=83},{E2=140},{L3=56},{GEW=3639},{CTN=84662020},{EAN=4020772376222},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
B1
[mm]
L1
[mm]
SCM
for clamp. screw metric
[mm]
SCZ
for clamp. screw inch
[인치]
A
[mm]
B2
[mm]
B3
[mm]
E1
[mm]
E2
[mm]
L3
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
376145
376145
22
250
M20 M22
3/4
40
60
35
68
160
45
3025
84662020
4020772376147
yes
no
14.06.2023
yes
376160
376160
22
315
M20 M22
3/4
40
60
35
68
220
45
3810
84662020
4020772376161
yes
no
14.06.2023
yes
376186
376186
22
400
M20 M22
3/4
50
60
35
68
300
45
5995
84662020
4020772376185
yes
no
14.06.2023
yes
376202
376202
22
500
M20 M22
3/4
50
60
35
68
400
45
7440
84662020
4020772376208
yes
no
14.06.2023
yes
376228
376228
26
250
M24
1
40
70
43
83
140
56
3639
84662020
4020772376222
yes
no
14.06.2023
yes
376244
376244
26
315
M24
1
40
70
43
83
200
56
4560
84662020
4020772376246
yes
no
14.06.2023
yes
376269
376269
26
400
M24
1
50
70
43
83
270
56
7243
84662020
4020772376260
yes
no
14.06.2023
yes
376285
376285
26
500
M24
1
50
70
43
83
370
56
8937
84662020
4020772376284
yes
no
14.06.2023
yes
376301
376301
33
315
M30
1 1/4
50
80
50
88
200
56
6367
84662020
4020772376307
yes
no
14.06.2023
yes
376327
376327
33
400
M30
1 1/4
50
80
50
88
283
56
7798
84662020
4020772376321
yes
no
14.06.2023
yes
376343
376343
33
500
M30
1 1/4
50
80
50
88
383
56
9607
84662020
4020772376345
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청