您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3233-VP-ASME - 2-way Diaphragm Valve Cold-formed pipe valve body ASME
Buerkert
Products (A - Z)
3233
Powered by
CAD模型選擇
{buerkert/produkteaz/3233/3233-vp-asme.prj},{NB=3233-275867-DN15-SA93-D050-VP-ASME},{PPATH=3233sbl-vp-pps.prj},{BUNR=275867},{DN=15},{DWST=EA},{DN1=20},{D=19.05x1.65},{LTA=SA93},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=6.5},{BPAB=-},{BPEA=10},{DM=80},{NR=6},{CNSMASSEXACT=0.620}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
DN
Diaphragm size
ⁿ/ₐ
DN1
nominal diameter port connection
ⁿ/ₐ
D
Port Connection D1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Kv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm EPDM/PTFE
[bar]
CNSMASSEXACT
Weight
[kg]
3233-275864-DN08-SA92-D05...
275864
08
15
12.7x1.65
SA92
Top Stainless steel/Handw...
D051
2.0
10
-
0.300
3233-275865-DN08-SA92-D05...
275865
08
15
12.7x1.65
SA92
Top Stainless steel/Handw...
D051
2.0
-
10
0.470
3233-278885-DN08-SA92-D05...
278885
08
15
12.7x1.65
SA92
Top+Handwheel PPS
D050
2.0
10
-
0.260
3233-278886-DN08-SA92-D05...
278886
08
15
12.7x1.65
SA92
Top+Handwheel PPS
D050
2.0
-
10
0.260
3233-275866-DN15-SA93-D05...
275866
15
20
19.05x1.65
SA93
Top+Handwheel PPS
D050
6.5
10
-
0.600
3233-275867-DN15-SA93-D05...
275867
15
20
19.05x1.65
SA93
Top+Handwheel PPS
D050
6.5
-
10
0.620
3233-278887-DN20-SODF-D05...
278887
20
25
25.4x1.65
SODF
Top+Handwheel PPS
D050
12.5
10
-
0.694
3233-278888-DN20-SODF-D05...
278888
20
25
25.4x1.65
SODF
Top+Handwheel PPS
D050
12.5
-
10
0.741
3233-278889-DN32-SODH-D05...
278889
32
40
38.1x1.65
SODH
Top+Handwheel PPS
D050
30.0
10
-
1.600
3233-278890-DN32-SODH-D05...
278890
32
40
38.1x1.65
SODH
Top+Handwheel PPS
D050
30.0
-
10
1.580
3233-278891-DN40-SODI-D05...
278891
40
50
50.8x1.65
SODI
Top+Handwheel PPS
D050
40.0
7
-
1.883
3233-278892-DN40-SODI-D05...
278892
40
50
50.8x1.65
SODI
Top+Handwheel PPS
D050
40.0
-
7
2.020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求