피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
4-Bolt Flange - ME3000 EVEN-LOK Spherical
Moline Bearing
Mounted Roller Bearings
ME3000
Powered by
CAD모델 선택
{molinebearing/mounted_roller_bearings/me3000/me3000_flange_4_blt_asmtab.prj},{NB=29711208-L},{PN=29711208-L},{BORE=4.7244},{DYNLOADLBS=43400},{DYNLOADNEWT=193053},{STATICLOADLBS=41100},{MAXRPM=3800},{MAXSFRADLDLBS=MIN},{BDIM=6.8750},{ADIMA=2.5781},{ADIME=MIN},{ADIML=MIN},{ADIMN=MIN},{ADIMG=MIN},{ADIMR=MIN},{ADIMS=MIN},{ADIMC=3.5625},{ADIMH=1.5000},{PRJ=me3000_flange_4_blt},{PRODFAMILY=Mounted Roller Bearings},{PRODCLASS=ME3000 EVEN-LOK Spherical},{PRODTYPE=4-Bolt Flange},{SHAFTSIZE=2 1/2},{EXPANSION=Non-Expansion},{SEALDESC=Labyrinth Seal},{F=5/8},{WTLBS=23.5},{CADSECTION=-->},{HOUSINGMODEL=HSG_FL_4_BLT_TYPE_A},{HOUSINGINST=29611207},{BRGINSMODEL=BRG_INS_15300X},{BRGINSINST=15300207},{BRGINSINST2=15300207-2500},{SEALMODEL=SEAL_STYLE_B},{SEALINST=14530207}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
PRODFAMILY
Bearing Family
ⁿ/ₐ
PRODCLASS
Bearing Series
ⁿ/ₐ
PRODTYPE
Bearing Type
ⁿ/ₐ
SHAFTSIZE
Shaft Size
ⁿ/ₐ
EXPANSION
Expansion
ⁿ/ₐ
SEALDESC
Seal Type
ⁿ/ₐ
DYNLOADLBS
Dynamic Load Lbs.
[lbs.]
DYNLOADNEWT
Dynamic Load Newtons
[N]
STATICLOADLBS
Static Load Lbs.
[lbs.]
MAXRPM
Max. RPM
[rpm]
F
Bolt Size F
ⁿ/ₐ
WTLBS
Weight lbs.
ⁿ/ₐ
29611107
29611107
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 7/16
Expansion
Standard Double Lip Conta...
22900
101864
22000
3800
1/2
7.2
29611107-L
29611107-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 7/16
Expansion
Labyrinth Seal
22900
101864
22000
5900
1/2
7.2
29711107
29711107
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 7/16
Non-Expansion
Standard Double Lip Conta...
22900
101864
22000
3800
1/2
7.2
29711107-L
29711107-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 7/16
Non-Expansion
Labyrinth Seal
22900
101864
22000
5900
1/2
7.2
29611108
29611108
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 1/2
Expansion
Standard Double Lip Conta...
22900
101864
22000
3800
1/2
11.93
29611108-L
29611108-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 1/2
Expansion
Labyrinth Seal
22900
101864
22000
5900
1/2
11.93
29711108
29711108
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 1/2
Non-Expansion
Standard Double Lip Conta...
22900
101864
22000
3800
1/2
11.93
29711108-L
29711108-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 1/2
Non-Expansion
Labyrinth Seal
22900
101864
22000
5900
1/2
11.93
29611111
29611111
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 11/16
Expansion
Standard Double Lip Conta...
20200
89854
19800
3500
1/2
11.31
29611111-L
29611111-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 11/16
Expansion
Labyrinth Seal
20200
89854
19800
5400
1/2
11.31
29711111
29711111
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 11/16
Non-Expansion
Standard Double Lip Conta...
20200
89854
19800
3500
1/2
11.31
29711111-L
29711111-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 11/16
Non-Expansion
Labyrinth Seal
20200
89854
19800
5400
1/2
11.31
29611112
29611112
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 3/4
Expansion
Standard Double Lip Conta...
20200
89854
19800
3500
1/2
12.6
29611112-L
29611112-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 3/4
Expansion
Labyrinth Seal
20200
89854
19800
5400
1/2
12.6
29711112
29711112
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 3/4
Non-Expansion
Standard Double Lip Conta...
20200
89854
19800
3500
1/2
12.6
29711112-L
29711112-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 3/4
Non-Expansion
Labyrinth Seal
20200
89854
19800
5400
1/2
12.6
29611115
29611115
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 15/16
Expansion
Standard Double Lip Conta...
21700
96526
22500
3300
1/2
11.9
29611115-L
29611115-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 15/16
Expansion
Labyrinth Seal
21700
96526
22500
4900
1/2
11.9
29711115
29711115
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 15/16
Non-Expansion
Standard Double Lip Conta...
21700
96526
22500
3300
1/2
11.9
29711115-L
29711115-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
1 15/16
Non-Expansion
Labyrinth Seal
21700
96526
22500
4900
1/2
11.9
29611200
29611200
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
2
Expansion
Standard Double Lip Conta...
21700
96526
22500
3300
1/2
11.9
29611200-L
29611200-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
2
Expansion
Labyrinth Seal
21700
96526
22500
4900
1/2
11.9
29711200
29711200
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
2
Non-Expansion
Standard Double Lip Conta...
21700
96526
22500
3300
1/2
11.9
29711200-L
29711200-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
2
Non-Expansion
Labyrinth Seal
21700
96526
22500
4900
1/2
11.9
29611203
29611203
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
4-Bolt Flange
2 3/16
Expansion
Standard Double Lip Conta...
30100
133891
30800
3100
5/8
14.6
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
4-Bolt Flange - M3000 EVEN-LOK Spherical
Moline Bearing
17.08.2023
4-Bolt Flange - UCF 200 - Normal Duty Set Screw Locking Collar
Moline Bearing
06.05.2020
Piloted Flange - Type E Tapered
Moline Bearing
06.05.2020
4-Bolt Flange - Type E Tapered
Moline Bearing
06.05.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청