您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
2-Bolt Pillow Block - UCPX 200 - Medium Duty Set Screw Locking
Moline Bearing
Mounted Ball Bearings
Medium Duty Setscrew Locking Collar
Powered by
CAD模型選擇
{molinebearing/mounted_ball_bearings/medium_duty_ss_lkg_collar/ucpx_200_pillow_blk_2_blt_asmtab.prj},{NB=29421200},{PN=29421200},{BORE=3.9370},{DYNLOADLBS=9790},{DYNLOADNEWT=43550},{STATICLOADLBS=6564},{MAXRPM=MIN},{MAXSFRADLDLBS=MIN},{BDIM=9.4375},{PRJ=ucpx_200_pillow_blk_2_blt},{UNITNO=UCPX10-32},{PRODFAMILY=Mounted Ball Bearings},{PRODCLASS=Medium Duty Set Screw Locking},{PRODTYPE=2-Bolt Pillow Block - UCPX 200},{SHAFTSIZE=2},{BOLTSIZE=5/8},{INSERTNO=UCX10-32},{HOUSINGNO=PX10},{F=},{WTLBS=10.14},{CADSECTION=-->},{HOUSINGMODEL=HSG_PLBLK_2_BLT_TYPE_B},{HOUSINGINST=29421115},{BRGINSMODEL=BRG_INS_15400X},{BRGINSINST=15400203},{BRGINSINST2=15400203-2000},{ADJRINGMODEL=N},{ADJRINGINST=N},{COLLARMODEL=N},{COLLARINST=N},{SEALMODEL=SEAL_STYLE_C},{SEALINST=29421115},{CARTRIDGEMODEL=N}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
UNITNO
Unit Number
ⁿ/ₐ
PRODFAMILY
Bearing Family
ⁿ/ₐ
PRODCLASS
Bearing Series
ⁿ/ₐ
PRODTYPE
Bearing Type
ⁿ/ₐ
SHAFTSIZE
Shaft Size
ⁿ/ₐ
DYNLOADLBS
Dynamic Load Lbs.
ⁿ/ₐ
DYNLOADNEWT
Dynamic Load Newtons
ⁿ/ₐ
STATICLOADLBS
Static Load Lbs.
ⁿ/ₐ
BOLTSIZE
Bolt Size
[Inch]
INSERTNO
Insert Number
ⁿ/ₐ
HOUSINGNO
Housing Number
ⁿ/ₐ
WTLBS
Weight lbs.
[lbs.]
29421100
29421100
UCPX05-16
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
1
4384
19500
2518
9/16
UCX05-16
PX05
3.31
29421102
29421102
UCPX06-18
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
1 1/8
5778
25700
3417
9/16
UCX06-18
PX06
4.63
29421103
29421103
UCPX06-19
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
1 3/16
5778
25700
3417
9/16
UCX06-19
PX06
4.63
29421104
29421104
UCPX06-20
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
1 1/4
5778
25700
3417
9/16
UCX06-20
PX06
4.63
29421106
29421106
UCPX07-22
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
1 3/8
6654
29600
4092
9/16
UCX07-22
PX07
5.95
29421107
29421107
UCPX07-23
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
1 7/16
6654
29600
4092
9/16
UCX07-23
PX07
5.95
29421108
29421108
UCPX08-24
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
1 1/2
7160
31850
4676
5/8
UCX08-24
PX08
7.72
29421110
29421110
UCPX09-26
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
1 5/8
7891
35100
5216
5/8
UCX09-26
PX09
8.16
29421111
29421111
UCPX09-27
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
1 11/16
7891
35100
5216
5/8
UCX09-27
PX09
8.16
29421112
29421112
UCPX09-28
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
1 3/4
7891
35100
5216
5/8
UCX09-28
PX09
8.16
29421114
29421114
UCPX10-30
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
1 7/8
9790
43550
6564
5/8
UCX10-30
PX10
10.14
29421115
29421115
UCPX10-31
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
1 15/16
9790
43550
6564
5/8
UCX10-31
PX10
10.14
29421200
29421200
UCPX10-32
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
2
9790
43550
6564
5/8
UCX10-32
PX10
10.14
29421202
29421202
UCFX11-34
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
2 1/8
10746
47800
7374
3/4
UCX11-34
PX11
14.33
29421203
29421203
UCFX11-35
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
2 3/16
10746
47800
7374
3/4
UCX11-35
PX11
14.33
29421204
29421204
UCFX12-36
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
2 1/4
10746
47800
7374
3/4
UCX11-36
PX11
14.33
29421206
29421206
UCFX12-38
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
2 3/8
12859
57200
8992
3/4
UCX12-38
PX12
16.98
29421207
29421207
UCFX12-39
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
2 7/16
12859
57200
8992
3/4
UCX12-38
PX12
16.98
29421208
29421208
UCFX13-40
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
2 1/2
13668
60800
10116
3/4
UCX13-40
PX13
17.86
29421211
29421211
UCFX14-43
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
2 11/16
14837
66000
11128
7/8
UCX14-43
PX14
22.49
29421215
29421215
UCFX15-47
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
2 15/16
16074
71500
12185
7/8
UCX15-47
PX15
23.81
29421300
29421300
UCFX15-48
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
3
16074
71500
12185
7/8
UCX15-48
PX15
23.81
29421307
29421307
UCFX17-55
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
3 7/16
21559
95900
16074
7/8
UCX17-55
PX17
35.49
29421308
29421308
UCFX18-56
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
3 1/2
24504
109000
18614
7/8
UCX18-56
PX18
42.11
29421315
29421315
UCFX20-63
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Pillow Block - UCP...
3 15/16
29900
133000
23605
1 1/8
UCX20-63
PX20
67.02
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CQM_BOLT - Mounting Bolt For CQM Without Auto Switch
SMC Corporation
26.06.2024
A Series - Process Sealed Subminiature Rockers
NKK Switches
15.05.2024
Set Screw Two-Bolt Pillow Block Metric Bore - Stainless Housing, Corrosion ...
Baldor Reliance
09.11.2021
Hexagon Bolt SKT ss - Hexagon Bolt SKT ss
Sikla
27.06.2024
4-Bolt Flange - UCFX 200 - Medium Duty Set Screw Locking
Moline Bearing
08.05.2020
Standard
NTN Corporation
03.10.2022
PDRX - Ball Bearing Units-Cast Iron Pillow Type(Heavey Load Type)-
Misumi
03.06.2021
UCP - UCP 300
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
with Setscrew(inch)
FYH INC.
16.11.2022
AYF_002HC_HH_HY_AYD_001HP - Y-bearing oval flanged units
SKF
13.06.2024
2-Bolt Pillow Block - ME3000 EVEN-LOK Spherical
Moline Bearing
17.08.2023
Standard
NTN Corporation
17.10.2023
UCFX08_14-ASAHI - ASAHI Mounted Bearing,Medium-Sized Square Seat Outer Sphe...
Yiheda 3D Electronic Gallery
09.05.2024
AYF_001HC_HH_HY - Y-bearing square flanged units
SKF
13.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求