您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
4-Bolt Flange - UCFX 200 - Medium Duty Set Screw Locking
Moline Bearing
Mounted Ball Bearings
Medium Duty Setscrew Locking Collar
Powered by
CAD模型選擇
{molinebearing/mounted_ball_bearings/medium_duty_ss_lkg_collar/ucfx_200_flange_4_blt_asmtab.prj},{NB=29411200},{PN=29411200},{BORE=3.9370},{DYNLOADLBS=9790},{DYNLOADNEWT=43550},{STATICLOADLBS=6564},{MAXRPM=MIN},{MAXSFRADLDLBS=MIN},{BDIM=6.3750},{ASMDIMA=2.3125},{ASMDIMBI=MIN},{ASMDIMLN=1.0000},{ASMDIMG=MIN},{ASMDIMJ=0.8750},{ASMDIML=MIN},{PRJ=ucfx_200_flange_4_blt},{UNITNO=UCFX10-32},{PRODFAMILY=Mounted Ball Bearings},{PRODCLASS=Medium Duty Set Screw Locking},{PRODTYPE=4-Bolt Flange - UCFX 200},{SHAFTSIZE=2},{EXPANSION=},{SEALDESC=},{F=},{BOLTSIZE=5/8},{INSERTNO=UCX10-32},{HOUSINGNO=FX10},{WTLBS=8.16},{CADSECTION=-->},{HOUSINGMODEL=HSG_FL_4_BLT_TYPE_C},{HOUSINGINST=29411115},{BRGINSMODEL=BRG_INS_15400X},{BRGINSINST=15400203},{BRGINSINST2=15400203-2000},{SEALMODEL=SEAL_STYLE_C}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
UNITNO
Unit Number
ⁿ/ₐ
PRODFAMILY
Bearing Family
ⁿ/ₐ
PRODCLASS
Bearing Series
ⁿ/ₐ
PRODTYPE
Bearing Type
ⁿ/ₐ
SHAFTSIZE
Shaft Size
ⁿ/ₐ
DYNLOADLBS
Dynamic Load Lbs.
[lbs.]
DYNLOADNEWT
Dynamic Load Newtons
[N]
STATICLOADLBS
Static Load Lbs.
[lbs.]
BOLTSIZE
Bolt Size
[Inch]
INSERTNO
Insert Number
ⁿ/ₐ
HOUSINGNO
Housing Number
ⁿ/ₐ
WTLBS
Weight Lbs.
ⁿ/ₐ
29411100
29411100
UCFX05-16
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
1
4384
19500
2518
7/16
UCX05-16
FX05
2.65
29411102
29411102
UCFX06-18
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
1 1/8
5778
25700
3417
1/2
UCX06-18
FX06
3.53
29411103
29411103
UCFX06-19
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
1 3/16
5778
25700
3417
1/2
UCX06-19
FX06
3.53
29411104
29411104
UCFX06-20
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
1 1/4
5778
25700
3417
1/2
UCX06-20
FX06
3.53
29411106
29411106
UCFX07-22
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
1 3/8
6654
29600
4092
1/2
UCX07-22
FX07
4.41
29411107
29411107
UCFX07-23
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
1 7/16
6654
29600
4092
1/2
UCX07-23
FX07
4.41
29411108
29411108
UCFX08-24
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
1 1/2
7160
31850
4676
9/16
UCX08-24
FX08
5.29
29411110
29411110
UCFX09-26
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
1 5/8
7891
35100
5216
9/16
UCX09-26
FX09
5.95
29411111
29411111
UCFX09-27
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
1 11/16
7891
35100
5216
9/16
UCX09-27
FX09
5.95
29411112
29411112
UCFX09-28
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
1 3/4
7891
35100
5216
9/16
UCX09-28
FX09
5.95
29411114
29411114
UCFX10-30
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
1 7/8
9790
43550
6564
5/8
UCX10-30
FX10
8.16
29411115
29411115
UCFX10-31
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
1 15/16
9790
43550
6564
5/8
UCX10-31
FX10
8.16
29411200
29411200
UCFX10-32
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
2
9790
43550
6564
5/8
UCX10-32
FX10
8.16
29411202
29411202
UCFX11-34
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
2 1/8
10746
47800
7374
5/8
UCX11-34
FX11
10.8
29411203
29411203
UCFX11-35
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
2 3/16
10746
47800
7374
5/8
UCX11-35
FX11
10.8
29411204
29411204
UCFX12-36
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
2 1/4
10746
47800
7374
5/8
UCX11-36
FX11
10.8
29411206
29411206
UCFX12-38
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
2 3/8
12859
57200
8992
5/8
UCX12-38
FX12
12.57
29411207
29411207
UCFX12-39
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
2 7/16
12859
57200
8992
5/8
UCX12-39
FX12
12.57
29411208
29411208
UCFX13-40
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
2 1/2
13668
60800
10116
5/8
UCX13-40
FX13
13.89
29411211
29411211
UCFX14-43
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
2 11/16
14837
66000
11128
3/4
UCX14-43
FX14
15.43
29411215
29411215
UCFX15-47
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
2 15/16
16074
71500
12185
3/4
UCX15-47
FX15
18.52
29411300
29411300
UCFX15-48
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
3
16074
71500
12185
3/4
UCX15-48
FX15
18.52
29411307
29411307
UCFX17-55
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
3 7/16
21559
95900
16074
3/4
UCX17-55
FX17
23.81
29411308
29411308
UCFX18-56
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
3 1/2
24504
109000
18614
3/4
UCX18-56
FX18
26.24
29411315
29411315
UCFX20-63
Mounted Ball Bearings
Medium Duty Set Screw Loc...
4-Bolt Flange - UCFX 200
3 15/16
29900
133000
23605
1 1/8
UCX20-63
FX20
42.77
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4-Bolt Flange - ME2000 Spherical
Moline Bearing
06.05.2020
4-Bolt Flange - Type E Tapered
Moline Bearing
06.05.2020
Standard
NTN Corporation
03.10.2022
2-Bolt Pillow Block - UCP 200 - Normal Duty Set Screw Locking Collar
Moline Bearing
06.05.2020
FB350H - Industrialine Mounted Bearings
Hub City
15.09.2021
4-Bolt Flange - UCF 200 - Normal Duty Set Screw Locking Collar
Moline Bearing
06.05.2020
24210 - Pillow block bearing pedestal type UCP
norelem
26.06.2024
2-Bolt Pillow Block - M2000 Spherical
Moline Bearing
06.05.2020
Piloted Flange - UCFC 200 - Normal Duty Set Screw Locking Collar
Moline Bearing
06.05.2020
Piloted Flange - M2000 Spherical
Moline Bearing
07.10.2021
Piloted Flange - ME3000 EVEN-LOK Spherical
Moline Bearing
17.08.2023
2-Bolt Flange - UCFL 200 - Normal Duty Set Screw Locking Collar
Moline Bearing
06.05.2020
APB_200 - ROLLER BEARING UNITS WITH A PLUMMER BLOCK HOUSING
SKF
06.06.2024
AYF_003HC_AYD_002-003HP - Y-bearing round and triangular flanged units
SKF
13.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求