Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27907-01 - Spring hinges aluminium profile, 0.7 Nm, long version
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Hinges
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/scharniere/27907-01_asmtab.prj},{NB=27907-01-359000},{BEST=27907-01-35900},{MATERIAL=Aluminium},{OBFLGK=eloxiert},{AUSF=Feder öffnend},{FARBE=farblos},{W=0},{A=35},{A1=21},{B=90},{B1=30},{D=3.5},{D1=10},{S=3.3},{GEW=0.0200},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=83021090},{EAN=4059495704852},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=27907-01_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
A
width
[mm]
A1
Distance
[mm]
B
Length
[mm]
B1
Distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
S
thickness
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
27907-01-359001
27907-01-359001
Aluminium
anodised
spring open
black
35
21
90
30
3.5
10
3.3
0.0200
Yes
83021090
4059495704869
31.12.2099
98% Warenverfügbarkeit. N...
27907-01-35900
27907-01-35900
Aluminium
anodised
spring open
colourless
35
21
90
30
3.5
10
3.3
0.0200
Yes
83021090
4059495704852
31.12.2099
98% Warenverfügbarkeit. N...
27907-01-35902
27907-01-35902
Aluminium
anodised
without spring
colourless
35
21
90
30
3.5
10
3.3
0.0290
Yes
83021090
4059495925042
31.12.2099
98% Warenverfügbarkeit. N...
27907-01-359021
27907-01-359021
Aluminium
anodised
without spring
black
35
21
90
30
3.5
10
3.3
0.0290
Yes
83021090
4059495925059
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청