您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
T 18 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/piston_seals_hydraulics/t18_asmtab.prj},{NB=24245863 T18 115 95 12.2 (0)},{IDNR=},{ARTIKELNR=24245863},{E=},{D=115.0},{DD=95.0},{NUT=0},{D1=109.0},{H=12.2},{L=12.5},{P=10},{C=5.0},{M=w},{CX=5.000},{PPATH=t18/t18_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
E
Groove
ⁿ/ₐ
D
Dimension
[mm]
DD
Dimension d
[mm]
D1
Dimension d1
[mm]
H
Dimension
[mm]
L
Dimension
[mm]
P
Profile
[mm]
C
[mm]
24245876 T18 40 25 9.3
24245876
40.0
25.0
35.0
9.3
10.0
7.5
4.0
24245851 T18 40 25 9.3
24245851
40.0
25.0
35.0
9.3
9.5
7.5
4.0
24245852 T18 45 30 9.3
24245852
45.0
30.0
40.0
9.3
9.5
7.5
4.0
24245877 T18 45 30 9.3
24245877
45.0
30.0
40.0
9.3
10.0
7.5
4.0
24245853 T18 50 35 9.3
24245853
ISO
50.0
35.0
45.0
9.3
9.5
7.5
4.0
24245878 T18 50 35 9.3
24245878
50.0
35.0
45.0
9.3
10.0
7.5
4.0
24245854 T18 55 40 9.3
24245854
55.0
40.0
50.0
9.3
9.5
7.5
4.0
24245879 T18 55 40 9.3
24245879
55.0
40.0
50.0
9.3
10.0
7.5
4.0
24245855 T18 60 45 9.3
24245855
60.0
45.0
55.0
9.3
9.5
7.5
4.0
24245880 T18 60 45 9.3
24245880
60.0
45.0
55.0
9.3
10.0
7.5
4.0
24245856 T18 63 48 9.3
24245856
ISO
63.0
48.0
58.0
9.3
9.5
7.5
4.0
24245881 T18 63 48 9.3
24245881
63.0
48.0
58.0
9.3
10.0
7.5
4.0
24245882 T18 65 50 9.3
24245882
65.0
50.0
60.0
9.3
10.0
7.5
4.0
24245857 T18 65 50 9.3
24245857
65.0
50.0
60.0
9.3
9.5
7.5
4.0
24245858 T18 70 50 12.2
24245858
70.0
50.0
64.0
12.2
12.5
10
5.0
24245883 T18 70 50 12.2
24245883
70.0
50.0
64.0
12.2
13.0
10
5.0
24298857 T18 70 55 9.3
24298857
70.0
55.0
64.0
9.3
9.5
7.5
4.0
24338114 T18 75 55 12.2
24338114
75.0
55.0
69.0
12.2
12.5
10
5.0
24245884 T18 80 60 12.2
24245884
80.0
60.0
74.0
12.2
13.0
10
5.0
24245859 T18 80 60 12.2
24245859
ISO
80.0
60.0
74.0
12.2
12.5
10
5.0
24290783 T18 80 65 9.3
24290783
ISO
80.0
65.0
75.0
9.3
9.5
7.5
4.0
24315436 T18 85 70 9.3
24315436
85.0
70.0
80.0
9.3
9.5
7.5
4.0
24245885 T18 90 70 12.2
24245885
90.0
70.0
84.0
12.2
13.0
10
5.0
24245860 T18 90 70 12.2
24245860
90.0
70.0
84.0
12.2
12.5
10
5.0
24298858 T18 90 75 9.3
24298858
90.0
75.0
85.0
9.3
9.5
7.5
4.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
OMK-E - Merkel® OMEGAT
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
L 43 - Merkel® Compact seal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Turcon® Glyd Ring® - Piston, double actions sealing elements from Turcon® a...
Trelleborg
21.07.2023
SM - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Zurcon® U-Cup PUA - Piston, single acting sealings elements from Zurcon® Po...
Trelleborg
21.07.2023
605
Hallite
05.03.2024
38 - Wipers
Hallite
05.03.2024
Turcon® Stepseal® 2K - Rod seal, single acting sealing element from Turcon®...
Trelleborg
21.07.2023
B2SL - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
SF - Merkel® Guide strip
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
P 6 - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
NRS-0215 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
KB - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
T 20 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求