您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23112. - Positioning bushings without collar
Halder
Standard Parts
Clamping Elements
EH 23112. Positioning bushings
Positioning bushings without collar
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh23112/eh_23112_ob/eh_23112_ob.prj},{NB=23112.0598 Positionierbuchse},{BESTNR=23112.0598},{MAT=Einsatzstahl, einsatzgehärtet},{D1=9.5},{L1=25},{D2=15},{R=2.0},{D=15},{G=20.0},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
F7
[mm]
L1
[mm]
D2
n6
[mm]
R
[mm]
D
Location hole H7
[mm]
G
Weight
[g]
23112.0520 positioning bu...
23112.0520
2.0
6
5
1.0
5
0.7
23112.0521 positioning bu...
23112.0521
2.0
9
5
1.0
5
1.1
23112.0522 positioning bu...
23112.0522
2.1
6
5
1.0
5
0.7
23112.0523 positioning bu...
23112.0523
2.1
9
5
1.0
5
1.1
23112.0524 positioning bu...
23112.0524
2.5
6
5
1.0
5
0.7
23112.0525 positioning bu...
23112.0525
2.5
9
5
1.0
5
1.0
23112.0530 positioning bu...
23112.0530
3.0
8
6
1.0
6
1.3
23112.0531 positioning bu...
23112.0531
3.0
12
6
1.0
6
1.9
23112.0532 positioning bu...
23112.0532
3.0
16
6
1.0
6
2.6
23112.0533 positioning bu...
23112.0533
3.1
8
6
1.0
6
1.2
23112.0534 positioning bu...
23112.0534
3.1
12
6
1.0
6
1.9
23112.0535 positioning bu...
23112.0535
3.1
16
6
1.0
6
2.5
23112.0536 positioning bu...
23112.0536
3.5
8
7
1.0
7
1.7
23112.0537 positioning bu...
23112.0537
3.5
12
7
1.0
7
2.6
23112.0538 positioning bu...
23112.0538
3.5
16
7
1.0
7
3.6
23112.0540 positioning bu...
23112.0540
4.0
8
7
1.0
7
1.5
23112.0541 positioning bu...
23112.0541
4.0
12
7
1.0
7
2.4
23112.0542 positioning bu...
23112.0542
4.0
16
7
1.0
7
3.2
23112.0543 positioning bu...
23112.0543
4.1
8
8
1.0
8
2.2
23112.0544 positioning bu...
23112.0544
4.1
12
8
1.0
8
3.4
23112.0545 positioning bu...
23112.0545
4.1
16
8
1.0
8
4.6
23112.0546 positioning bu...
23112.0546
4.5
8
8
1.0
8
2.1
23112.0547 positioning bu...
23112.0547
4.5
12
8
1.0
8
3.1
23112.0548 positioning bu...
23112.0548
4.5
16
8
1.0
8
4.2
23112.0550 positioning bu...
23112.0550
5.0
8
8
1.0
8
1.8
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 22640. - Feet, DIN 6320 with thread lug
Halder
22.12.2022
ISO ≈7379 - Zylinderschrauben mit Innensechskant
Fabory
13.02.2023
HDPM - Diamond Pins Metric
Harcourt
02.04.2024
EH 23112. - Positioning bushings with collar
Halder
22.12.2022
HDP - Diamond Pins
Harcourt
02.04.2024
W8300 - Bohrbuchse (DIN 179 A)
STRACK
13.10.2022
ZBA - Cyl. drill bush DIN 179 Form A
Veith
13.03.2012
EH 22630. - Locating Pins, flattened, with bore hole, similar to DIN 6321, ...
Halder
22.12.2022
CDPC - Flanged drill bushing - Treated steel
HPC
03.08.2023
TR Ø 5/8 - Heavy load
RCM
27.11.2019
B0002 - Drill bushes flanged DIN 172 Form B
Blohm
03.06.2024
B0001 - Drill bushes cylindrical, DIN 179, Form A
Blohm
03.06.2024
08930 - Punch guide bushes DIN 9845 Form C
norelem
30.05.2024
SZ 6255 - Drill bushes with shoulder
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求