Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23052 - Rigid couplings two-piece
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/kupplungen/23052.prj},{NB=23052-1500},{BEST=23052-1500},{MATERIAL=Stahl},{C=M 10 x 25},{D1=50},{D4=85},{L=124},{R=93.2},{NM=2250},{ANZDM=77},{GEW=3.3120},{BS=Infotext},{ROHS=Yes},{ZTN=84836040},{EAN=4059495327235},{NDM=10.0},{SW=8.0},{XA=25.0},{XB=16.0},{XC=10.0},{XD=11.0},{XE=18.0},{XF=34.000},{XG=32.000},{XH=2.000},{XI=0.000},{XJ=15.000},{XK=46.000},{FILTER=NORELEM,KIPP,KIPP_USA,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
C
diameter
[(DIN 912 A2 - 70)]
D1
diameter
[mm]
D4
diameter
[mm]
L
Length
[mm]
R
diameter
[mm]
NM
nominal torque
[Nm]
ANZDM
Tightening torque of screws (nm)
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23052-1080
23052-1080
Steel
M 3 x 8
8
24
35
26.9
50
2,1
0.0933
Yes
84836040
4059495327204
31.12.2099
98% Warenverfügbarkeit. N...
23052-1100
23052-1100
Steel
M 4 x 12
10
29
45
32.7
70
4,6
0.1790
Yes
84836040
4059495237602
31.12.2099
98% Warenverfügbarkeit. N...
23052-1120
23052-1120
Steel
M 4 x 12
12
29
45
32.7
70
4,6
0.1696
Yes
84836040
4059495237619
31.12.2099
98% Warenverfügbarkeit. N...
23052-1140
23052-1140
Steel
M 5 x 16
14
34
50
39.4
190
95
0.2652
Yes
84836040
4059495237626
31.12.2099
98% Warenverfügbarkeit. N...
23052-1150
23052-1150
Steel
M 5 x 16
15
34
50
39.4
190
9,5
0.2525
Yes
84836040
4059495237633
31.12.2099
98% Warenverfügbarkeit. N...
23052-1160
23052-1160
Steel
M 5 x 16
16
34
50
39.4
190
9,5
0.2499
Yes
84836040
4059495237640
31.12.2099
98% Warenverfügbarkeit. N...
23052-1190
23052-1190
Steel
M 6 x 18
19
42
65
48.2
300
16
0.4978
Yes
84836040
4059495237657
31.12.2099
98% Warenverfügbarkeit. N...
23052-1200
23052-1200
Steel
M 6 x 18
20
42
65
48.2
350
16
0.4711
Yes
84836040
4059495237664
31.12.2099
98% Warenverfügbarkeit. N...
23052-1250
23052-1250
Steel
M 6 x 18
25
45
75
50.8
390
16
0.5801
Yes
84836040
4059495237671
31.12.2099
98% Warenverfügbarkeit. N...
23052-1300
23052-1300
Steel
M 6 x 18
30
54
83
58.6
475
16
0.8880
Yes
84836040
4059495237688
31.12.2099
98% Warenverfügbarkeit. N...
23052-1350
23052-1350
Steel
M 8 x 25
35
67
95
74.1
1100
39
1.7500
Yes
84836040
4059495327211
31.12.2099
98% Warenverfügbarkeit. N...
23052-1400
23052-1400
Steel
M 8 x 25
40
77
108
83.4
1325
39
2.6500
Yes
84836040
4059495327228
31.12.2099
98% Warenverfügbarkeit. N...
23052-1500
23052-1500
Steel
M 10 x 25
50
85
124
93.2
2250
77
3.3120
Yes
84836040
4059495327235
31.12.2099
98% Warenverfügbarkeit. N...
23052-2080
23052-2080
Stainless steel
M 3 x 8
8
24
35
26.9
16
1,1
0.0936
Yes
84836040
4059495327242
31.12.2099
98% Warenverfügbarkeit. N...
23052-2100
23052-2100
Stainless steel
M 4 x 12
10
29
45
32.7
70
2,5
0.1775
Yes
84836040
4059495237695
31.12.2099
98% Warenverfügbarkeit. N...
23052-2120
23052-2120
Stainless steel
M 4 x 12
12
29
45
32.7
70
2,5
0.1687
Yes
84836040
4059495237701
31.12.2099
98% Warenverfügbarkeit. N...
23052-2140
23052-2140
Stainless steel
M 5 x 16
14
34
50
39.4
160
5,4
0.2596
Yes
84836040
4059495237718
31.12.2099
98% Warenverfügbarkeit. N...
23052-2150
23052-2150
Stainless steel
M 5 x 16
15
34
50
39.4
160
5,4
0.2511
Yes
84836040
4059495237725
31.12.2099
98% Warenverfügbarkeit. N...
23052-2160
23052-2160
Stainless steel
M 5 x 16
16
34
50
39.4
160
5,4
0.2436
Yes
84836040
4059495237732
31.12.2099
98% Warenverfügbarkeit. N...
23052-2190
23052-2190
Stainless steel
M 6 x 18
19
42
65
48.2
260
9,6
0.4965
Yes
84836040
4059495237749
31.12.2099
98% Warenverfügbarkeit. N...
23052-2200
23052-2200
Stainless steel
M 6 x 18
20
42
65
48.2
300
9,6
0.4831
Yes
84836040
4059495237756
31.12.2099
98% Warenverfügbarkeit. N...
23052-2250
23052-2250
Stainless steel
M 6 x 18
25
45
75
50.8
325
9,6
0.5855
Yes
84836040
4059495237763
31.12.2099
98% Warenverfügbarkeit. N...
23052-2300
23052-2300
Stainless steel
M 6 x 18
30
54
83
58.6
400
9,6
0.8779
Yes
84836040
4059495237770
31.12.2099
98% Warenverfügbarkeit. N...
23052-2350
23052-2350
Stainless steel
M 8 x 25
35
67
95
74.1
436
23
1.7600
Yes
84836040
4059495327259
31.12.2099
98% Warenverfügbarkeit. N...
23052-2400
23052-2400
Stainless steel
M 8 x 25
40
77
108
83.4
445
23
2.6700
Yes
84836040
4059495327266
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청