您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22590. - Leveling Pads with slip protection / without bolts
Halder
Standard Parts
Machine and Fixture Elements
EH 22590. Mounting Pads protected against slipping
without bolt
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22590/eh_22590_1/eh_22590_1_asmtab.prj},{NB=22590.1110 Gelenkteller (0)},{BESTNR=22590.1110},{AUS=Teller aus Thermoplast, Kugelelement aus rostfreiem Stahl, Thermoplast},{D1=M 10},{ROT=0},{DNDM=10.000},{DKDM=8.376},{D2=36.0},{H1=26.0},{H2=11.0},{T=9.0},{SW=17},{BELSTA=10},{G=32},{VERS=10.000},{H3=12.2},{H4=14.6},{H6=9.8},{D3=20.0},{D4=17.900},{DK=8.500},{R=8.000},{FA=1.000},{PPATH=eh_22590_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
H1
[mm]
H2
[mm]
T
[mm]
SW
[mm]
BELSTA
max. load capacity for static load/max.
[KN]
G
weight
[g]
22590.1006 Leveling Pad
22590.1006
pad and ball element, Hea...
M 6
22.5
16.5
6.4
5.0
10
10
16
22590.1008 Leveling Pad
22590.1008
pad and ball element, Hea...
M 8
28.0
20.6
8.3
7.0
13
18
36
22590.1010 Leveling Pad
22590.1010
pad and ball element, Hea...
M 10
36.0
26.0
11.0
9.0
17
20
72
22590.1012 Leveling Pad
22590.1012
pad and ball element, Hea...
M 12
45.0
30.5
13.2
11.0
19
35
123
22590.1016 Leveling Pad
22590.1016
pad and ball element, Hea...
M 16
56.0
37.5
15.5
13.5
24
45
241
22590.1020 Leveling Pad
22590.1020
pad and ball element, Hea...
M 20
67.0
49.5
19.5
17.0
30
55
453
22590.1024 Leveling Pad
22590.1024
pad and ball element, Hea...
M 24
69.0
55.0
24.0
19.0
36
65
518
22590.1106 Leveling Pad
22590.1106
pad from thermoplastic, b...
M 6
22.5
16.5
6.4
5.0
10
4
7
22590.1108 Leveling Pad
22590.1108
pad from thermoplastic, b...
M 8
28.0
20.6
8.3
7.0
13
7
16
22590.1110 Leveling Pad
22590.1110
pad from thermoplastic, b...
M 10
36.0
26.0
11.0
9.0
17
10
32
22590.1112 Leveling Pad
22590.1112
pad from thermoplastic, b...
M 12
45.0
30.5
13.2
11.0
19
18
51
22590.1116 Leveling Pad
22590.1116
pad from thermoplastic, b...
M 16
56.0
37.5
15.5
13.5
24
20
96
22590.1120 Leveling Pad
22590.1120
pad from thermoplastic, b...
M 20
67.0
49.5
19.5
17.0
30
22
190
22590.1124 Leveling Pad
22590.1124
pad from thermoplastic, b...
M 24
69.0
55.0
24.0
19.0
36
25
240
22590.1206 Leveling Pad
22590.1206
pad and ball element, sta...
M 6
22.5
16.5
6.4
5.0
10
10
16
22590.1208 Leveling Pad
22590.1208
pad and ball element, sta...
M 8
28.0
20.6
8.3
7.0
13
18
36
22590.1210 Leveling Pad
22590.1210
pad and ball element, sta...
M 10
36.0
26.0
11.0
9.0
17
20
72
22590.1212 Leveling Pad
22590.1212
pad and ball element, sta...
M 12
45.0
30.5
13.2
11.0
19
35
123
22590.1216 Leveling Pad
22590.1216
pad and ball element, sta...
M 16
56.0
37.5
15.5
13.5
24
45
241
22590.1220 Leveling Pad
22590.1220
pad and ball element, sta...
M 20
67.0
49.5
19.5
17.0
30
55
453
22590.1224 Leveling Pad
22590.1224
pad and ball element, sta...
M 24
69.0
55.0
24.0
19.0
36
65
517
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求