您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22390. - Ball Lock Pins, self-locking, with standard handle, titanium
Halder
Standard Parts
Machine and Fixture Elements
EH 22390. Ball Lock Pins, self-locking, with standard handle, titanium
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22390/eh_22390.prj},{NB=22390.0036 Kugelsperrbolzen},{BESTNR=22390.0036},{BESTNR1=2239.036},{D1=8},{L1=30},{D2=9.6},{D3=14},{L2=8.2},{L3=33.1},{H11=8},{SG=43},{TEMP=400},{G=21},{VERS=2.000},{RK=0.300},{RG=30.000},{D3X=14.000},{D4=11.600},{D5=11.600},{D8=10.000},{D9=10.000},{D10=8.330},{DK=7.000},{F=B},{Z1=19.000},{XX=0.200},{Z2=1.200},{Z4=2.600},{Z5=1.900},{Z6=1.000},{Z7=6.100},{Z10=27.000},{Z11=0.500},{L5=3.000},{L6=2.500},{L7=0.000},{L8=0.000},{L14=6.870},{L10=13.480},{L11=15.660},{L12=3.990},{R1=0.910},{L13=24.610},{L15=6.100},{L16=13.830},{H1=1.200},{FUNC=Positioning, Safety, Closing, Connecting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
-0.04/-0.08
[mm]
L1
+0.6
[mm]
D2
[mm]
D3
[mm]
L2
±1
[mm]
L3
[mm]
H11
location hole H11
ⁿ/ₐ
SG
Shearing resistance, double min.
[kN]
TEMP
Temperatur max.
[°C]
G
weight
[g]
22390.0022 Ball Lock Pin
22390.0022
6
10
7.0
10
7.0
26.2
6
23
400
7
22390.0024 Ball Lock Pin
22390.0024
6
20
7.0
10
7.0
26.2
6
23
400
8
22390.0026 Ball Lock Pin
22390.0026
6
30
7.0
10
7.0
26.2
6
23
400
9
22390.0028 Ball Lock Pin
22390.0028
6
40
7.0
10
7.0
26.2
6
23
400
10
22390.0030 Ball Lock Pin
22390.0030
6
50
7.0
10
7.0
26.2
6
23
400
11
22390.0034 Ball Lock Pin
22390.0034
8
20
9.6
14
8.2
33.1
8
43
400
19
22390.0036 Ball Lock Pin
22390.0036
8
30
9.6
14
8.2
33.1
8
43
400
21
22390.0038 Ball Lock Pin
22390.0038
8
40
9.6
14
8.2
33.1
8
43
400
23
22390.0040 Ball Lock Pin
22390.0040
8
50
9.6
14
8.2
33.1
8
43
400
25
22390.0044 Ball Lock Pin
22390.0044
10
20
12.0
14
9.6
33.1
10
43
400
23
22390.0046 Ball Lock Pin
22390.0046
10
30
12.0
14
9.6
26.2
10
69
400
26
22390.0048 Ball Lock Pin
22390.0048
10
40
12.0
14
9.6
26.2
10
69
400
29
22390.0050 Ball Lock Pin
22390.0050
10
50
12.0
14
9.6
26.2
10
69
400
32
22390.0052 Ball Lock Pin
22390.0052
10
60
12.0
14
9.6
26.2
10
69
400
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求