您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2104-DIN - Pneumatically operated zero dead volume T-valve ELEMENT weld end DIN
Buerkert
Products (A - Z)
2104-ISO-clamp-branch
Powered by
CAD模型選擇
{buerkert/produkteaz/2104/2104dinschweiss.prj},{NB=2104-DN15-SD46-SD42-050 Nein Nein A,B - 0},{PPATH=2104sbl.prj},{DN=15},{DWST=0},{NORM=DIN 11850},{DN1=40},{D1=41,0x1,5 },{LTA1=SD46},{DN2=15},{D2=19,0x1,5 },{LTA2=SD42},{ANTG=050},{KV=5.5},{AN=Nein},{ATEX=Nein},{BPAB=0.0},{BPEA=0.0},{LTA1G=SD46},{LTA2G=SD42},{LTA1C=0},{LTA2C=0},{NR=187},{WWE=A,B},{ANTYP=-},{ANSTYPES='8695-8697'},{ANSTYPESM='-'},{WWYES=['A,B','I']},{WWNO=['0']},{DIST1=3.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1/C1xD1xS1
ⁿ/ₐ
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2/C2xD2xS2
ⁿ/ₐ
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
2104-DN08-SC40-SC40-050 N...
08
DIN 11850
4
6,0x1,0
SC40
4
6,0x1,0
SC40
050
2104-DN08-SC41-SC41-050 N...
08
DIN 11850
6
8,0x1,0
SC41
6
8,0x1,0
SC41
050
2104-DN08-SC47-SC40-050 N...
08
DIN 11850
40
40,0x1,5
SC47
4
6,0x1,0
SC40
050
2104-DN08-SC47-SC42-050 N...
08
DIN 11850
40
40,0x1,5
SC47
8
10,0x1,0
SC42
050
2104-DN08-SC48-SC40-050 N...
08
DIN 11850
50
52,0x1,5
SC48
4
6,0x1,0
SC40
050
2104-DN15-SC48-SC43-050 N...
15
DIN 11850
50
52,0x1,5
SC48
15
18,0x1,5
SC43
050
2104-DN15-SC48-SC43-070 N...
15
DIN 11850
50
52,0x1,5
SC48
15
18,0x1,5
SC43
070
2104-DN25-SC45-SC45-070 N...
25
DIN 11850
25
28,0x1,5
SC45
25
28,0x1,5
SC45
070
2104-DN25-SC48-SC45-070 N...
25
DIN 11850
50
52,0x1,5
SC48
25
28,0x1,5
SC45
070
2104-DN25-SC45-SC45-090 N...
25
DIN 11850
25
28,0x1,5
SC45
25
28,0x1,5
SC45
090
2104-DN25-SC48-SC45-090 N...
25
DIN 11850
50
52,0x1,5
SC48
25
28,0x1,5
SC45
090
2104-DN40-SC45-SC46-090 N...
40
DIN 11850
25
28,0x1,5
SC45
32
34,0x1,5
SC46
090
2104-DN40-SC48-SC46-090 N...
40
DIN 11850
50
52,0x1,5
SC48
32
34,0x1,5
SC46
090
2104-DN40-SC45-SC46-130 N...
40
DIN 11850
25
28,0x1,5
SC45
32
34,0x1,5
SC46
130
2104-DN40-SC48-SC46-130 N...
40
DIN 11850
50
52,0x1,5
SC48
32
34,0x1,5
SC46
130
2104-DN50-SC48-SC48-130 N...
50
DIN 11850
50
52,0x1,5
SC48
50
52,0x1,5
SC48
130
2104-DN08-SD40-SD40-050 N...
08
DIN 11850
10
13,0x1,5
SD40
10
13,0x1,5
SD40
050
2104-DN08-SD43-SD40-050 N...
08
DIN 11850
20
23,0x1,5
SD43
10
13,0x1,5
SD40
050
2104-DN15-SD42-SD42-050 N...
15
DIN 11850
15
19,0x1,5
SD42
15
19,0x1,5
SD42
050
2104-DN15-SD43-SD42-050 N...
15
DIN 11850
20
23,0x1,5
SD43
15
19,0x1,5
SD42
050
2104-DN15-SD44-SD42-050 N...
15
DIN 11850
25
29,0x1,5
SD44
15
19,0x1,5
SD42
050
2104-DN15-SD45-SD42-050 N...
15
DIN 11850
32
35,0x1,5
SD45
15
19,0x1,5
SD42
050
2104-DN15-SD46-SD42-050 N...
15
DIN 11850
40
41,0x1,5
SD46
15
19,0x1,5
SD42
050
2104-DN15-SD47-SD42-050 N...
15
DIN 11850
50
53,0x1,5
SD47
15
19,0x1,5
SD42
050
2104-DN15-SD42-SD42-070 N...
15
DIN 11850
15
19,0x1,5
SD42
15
19,0x1,5
SD42
070
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2104-ISO - Pneumatically operated zero dead volume T-valve ELEMENT weld end...
Buerkert
08.12.2023
2507 - Male connector DIN EN 175301-803 - connector shape B
Buerkert
08.12.2023
2104-ASME - Pneumatically operated zero dead volume T-valve ELEMENT weld en...
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ASME
Buerkert
08.12.2023
8635 - Digital electropneumatic Positioner SideControl
Buerkert
08.12.2023
8620 - mxCONTROL Multifunction Controller
Buerkert
08.12.2023
6106E - 6106 Single manifold in aluminium, black anodized
Buerkert
08.12.2023
8793 - Side Control PID
Buerkert
08.12.2023
3003 - Elektromotorischer Drehantrieb - Auf/Zu oder Regelantrieb
Buerkert
08.12.2023
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
SE36 - Digital flow ELEMENT transmitter
Buerkert
08.12.2023
8206 - Redox-Transmitter with digital display
Buerkert
08.12.2023
8792 - Digital electropneumatic positioner
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ISO
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求