您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2100-threaded port - 2/2-way Angle-Seat Valve threaded
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Angle Seat Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/schraegsitzventile/pneumatisch/2100-muffe.prj},{NB=2100-MUFFE-DN40-GM88-130-A/B-120---nein},{PPATH=2100sblm.prj},{DN=40},{D=G 1 1/2},{LTA=GM88},{L=120},{ANTG=130},{ANTGSAP=P},{WW=A/B},{DWST=EE},{WKST=VA},{KV=42},{NR=31},{LTAC=0},{ANTYV=-},{ANTYVB='-'},{ATEX=nein},{DIST1=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
[mm]
D
Port Connection D
[mm]
LTA
Port Connection GM_NM_RC
ⁿ/ₐ
L
length of body
[mm]
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
[mm]
KV
Cv-Value-Water
[m³/h]
ATEX
ATEX version
ⁿ/ₐ
2100-MUFFE-DN15-GM84-050-...
15
G 1/2
GM84
65
050
A/B
4.8
no
2100-MUFFE-DN15-GM84-050-...
15
G 1/2
GM84
65
050
I
4.8
no
2100-MUFFE-DN15-GM84-050-...
15
G 1/2
GM84
65
050
0
4.8
no
2100-MUFFE-DN15-GM84-070-...
15
G 1/2
GM84
65
070
A/B
5.0
no
2100-MUFFE-DN15-GM84-070-...
15
G 1/2
GM84
65
070
I
5.0
no
2100-MUFFE-DN15-GM84-070-...
15
G 1/2
GM84
65
070
0
5.0
no
2100-MUFFE-DN20-GM85-050-...
20
G 3/4
GM85
75
050
A/B
9.5
no
2100-MUFFE-DN20-GM85-050-...
20
G 3/4
GM85
75
050
I
9.5
no
2100-MUFFE-DN20-GM85-050-...
20
G 3/4
GM85
75
050
0
9.5
no
2100-MUFFE-DN20-GM85-070-...
20
G 3/4
GM85
75
070
A/B
11
no
2100-MUFFE-DN20-GM85-070-...
20
G 3/4
GM85
75
070
I
11
no
2100-MUFFE-DN20-GM85-070-...
20
G 3/4
GM85
75
070
0
11
no
2100-MUFFE-DN25-GM86-050-...
25
G 1
GM86
90
050
A/B
14
no
2100-MUFFE-DN25-GM86-050-...
25
G 1
GM86
90
050
I
14
no
2100-MUFFE-DN25-GM86-050-...
25
G 1
GM86
90
050
0
14
no
2100-MUFFE-DN25-GM86-070-...
25
G 1
GM86
90
070
A/B
18
no
2100-MUFFE-DN25-GM86-070-...
25
G 1
GM86
90
070
I
18
no
2100-MUFFE-DN25-GM86-070-...
25
G 1
GM86
90
070
0
18
no
2100-MUFFE-DN32-GM87-070-...
32
G 1 1/4
GM87
110
070
A/B
27
no
2100-MUFFE-DN32-GM87-070-...
32
G 1 1/4
GM87
110
070
I
27
no
2100-MUFFE-DN32-GM87-070-...
32
G 1 1/4
GM87
110
070
0
27
no
2100-MUFFE-DN32-GM87-090-...
32
G 1 1/4
GM87
110
090
A/B
28
no
2100-MUFFE-DN32-GM87-090-...
32
G 1 1/4
GM87
110
090
I
28
no
2100-MUFFE-DN32-GM87-090-...
32
G 1 1/4
GM87
110
090
0
28
no
2100-MUFFE-DN40-GM88-070-...
40
G 1 1/2
GM88
120
070
A/B
38
no
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8691 - Control Head for the integrated
Buerkert
08.12.2023
8690 - Pneumatic control unit for decentralized automation of ELEMENT proce...
Buerkert
08.12.2023
2100-DIN - 2/2-way Angle-Seat Valve with DIN
Buerkert
08.12.2023
2100-ISO - 2/2-way Angle-Seat Valve with ISO
Buerkert
08.12.2023
2000-MUFFE - 2/2-way Angle-Seat Valve for medium up to +180°C, threaded por...
Buerkert
08.12.2023
8695 - Control head for decentralized automation of ELEMENT process valves
Buerkert
08.12.2023
2100-ASME-CLAMP - 2/2-way Angle-Seat Valve with ,DN 15-50 CLAMP ASME BPE
Buerkert
08.12.2023
8692 - Digital electropneumatic
Buerkert
08.12.2023
2100-ASME - 2/2-way Angle-Seat Valve with ASME BPE
Buerkert
08.12.2023
2105-weld end - Pneumatically operated tank bottom valve ELEMENT for decent...
Buerkert
08.12.2023
2103-VS-DIN - 2/2-way diaphragm valve ELEMENT, forged body, weld end, DN 8-...
Buerkert
08.12.2023
2301-ASME - 2/2-way Globe Control Valve with stainless steel design ASME BP...
Buerkert
08.12.2023
8697 - Pneumatic control unit for decentralized automation of ELEMENT proce...
Buerkert
08.12.2023
2301-MUFFE - 2/2-way Globe Control Valve with stainless steel design thread...
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求