您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2036-4 Seats-Divers - Robolux Multiway Multiport Diaphragm Valve, Pneumatically operated, 4 seat, divers
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
Robolux (Multiport valves)
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/robolux/2036-4stege-diverse.prj},{NB=2036-RV1104C4S DFP-SA75 19 - - - -},{GROESSE=RV110},{PPATH=2036-rv50sbl2.prj},{BAUART=4C4S DFP},{NORM=Diverse},{D=50,8x1,5},{LTA=SA75},{LTAG=SA75},{C1=0},{C2=0},{C3=0},{C4=0},{AUSR1=0},{AUSR2=0},{NR=19},{TYP1=-},{VARIANTE1=-},{TYP2=-},{VARIANTE2=-},{WERTE1=['24V DC','AS Interface','Exi']},{WERTE2=['-']}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GROESSE
SIZE
ⁿ/ₐ
BAUART
Construction type
ⁿ/ₐ
NORM
Port Standard
ⁿ/ₐ
D
Port Dimension DxS / CxDxS
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
2036-RV704C4S CF-SA60 11 ...
RV70
4C4S CF
Diverse
25,0x1,2
SA60
2036-RV704C4S DFP-SA60 12...
RV70
4C4S DFP
Diverse
25,0x1,2
SA60
2036-RV1104C4S CF-SA62 17...
RV110
4C4S CF
Diverse
38,0x1,2
SA62
2036-RV1104C4S DFP-SA62 1...
RV110
4C4S DFP
Diverse
38,0x1,2
SA62
2036-RV1104C4S CF-SA63 17...
RV110
4C4S CF
Diverse
51,0x1,2
SA63
2036-RV1104C4S DFP-SA63 1...
RV110
4C4S DFP
Diverse
51,0x1,2
SA63
2036-RV504C4S CF-SA70 5 -...
RV50
4C4S CF
Diverse
13,8x1,65
SA70
2036-RV504C4S DFP-SA70 7 ...
RV50
4C4S DFP
Diverse
13,8x1,65
SA70
2036-RV504C4S CF-SA71 5 -...
RV50
4C4S CF
Diverse
17,3x1,65
SA71
2036-RV504C4S DFP-SA71 7 ...
RV50
4C4S DFP
Diverse
17,3x1,65
SA71
2036-RV504C4S CF-SA72 5 -...
RV50
4C4S CF
Diverse
21,7x2,1
SA72
2036-RV504C4S DFP-SA72 7 ...
RV50
4C4S DFP
Diverse
21,7x2,1
SA72
2036-RV704C4S CF-SA73 11 ...
RV70
4C4S CF
Diverse
25,4x1,2
SA73
2036-RV704C4S DFP-SA73 12...
RV70
4C4S DFP
Diverse
25,4x1,2
SA73
2036-RV1104C4S CF-SA74 17...
RV110
4C4S CF
Diverse
38,1x1,2
SA74
2036-RV1104C4S DFP-SA74 1...
RV110
4C4S DFP
Diverse
38,1x1,2
SA74
2036-RV1104C4S CF-SA75 17...
RV110
4C4S CF
Diverse
50,8x1,5
SA75
2036-RV1104C4S DFP-SA75 1...
RV110
4C4S DFP
Diverse
50,8x1,5
SA75
2036-RV704C4S CF-SA76 11 ...
RV70
4C4S CF
Diverse
27,2x2,1
SA76
2036-RV704C4S DFP-SA76 12...
RV70
4C4S DFP
Diverse
27,2x2,1
SA76
2036-RV704C4S CF-TG10 11 ...
RV70
4C4S CF
Diverse
50,5x25,0x1,2
TG10
2036-RV704C4S DFP-TG10 12...
RV70
4C4S DFP
Diverse
50,5x25,0x1,2
TG10
2036-RV1104C4S CF-TG11 18...
RV110
4C4S CF
Diverse
50,5x38,0x1,2
TG11
2036-RV1104C4S DFP-TG11 2...
RV110
4C4S DFP
Diverse
50,5x38,0x1,2
TG11
2036-RV1104C4S CF-TG12 18...
RV110
4C4S CF
Diverse
64,0x51,0x1,2
TG12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8611 - eCONTROL - Universal controller
Buerkert
08.12.2023
8645BM - 8645 busmodule
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ASME Clamp
Buerkert
08.12.2023
2012-ASME - Pneumatically operated 2/2 way globe valve CLASSIC, ASME BPE
Buerkert
08.12.2023
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
8170 - Ultrasonic Level Transmitter - Remote Controlled
Buerkert
08.12.2023
SE36 - Digital flow ELEMENT transmitter
Buerkert
08.12.2023
8792I - initiator
Buerkert
08.12.2023
8225e - Digital conductivity transmitter
Buerkert
08.12.2023
8692 - Digital electropneumatic
Buerkert
08.12.2023
8112 - Vibrating filling level switch with extension tube
Buerkert
08.12.2023
8020 - Insertion flowmeter with paddle wheel for continuous flow measuremen...
Buerkert
08.12.2023
8311 - Pressure measuring device / Switch
Buerkert
08.12.2023
2031-VS-CLAMP-DIN - Pneumatically operated 2/2 way diaphragm valve CLASSIC ...
Buerkert
08.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求