您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2036-2 Seats-ISO - Robolux Multiway Multiport Diaphragm Valve, Pneumatically operated, 2 seat, ISO
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Robolux (Multiport valves)
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/robolux/2036-2stege-iso.prj},{NB=2036-RV503C2S-SA78 1 - - - -},{GROESSE=RV50},{PPATH=2036-rv50sbl2.prj},{BAUART=3C2S},{NORM=ISO 4200},{D=10.2x1.6},{LTA=SA78},{LTAG=SA78},{C1=0},{C2=0},{C3=0},{C4=0},{AUSR1=0},{AUSR2=0},{NR=1},{TYP1=-},{VARIANTE1=-},{TYP2=-},{VARIANTE2=-},{WERTE1=['24V DC','AS Interface','Exi']},{WERTE2=['-']}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GROESSE
SIZE
ⁿ/ₐ
BAUART
Construction type
ⁿ/ₐ
NORM
Port Standard
ⁿ/ₐ
D
Port Dimension DxS / CxDxS
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
2036-RV503C2S-SA40 1 - - ...
RV50
3C2S
ISO 4200
13.5x1.6
SA40
2036-RV504C2S-SA40 3 - - ...
RV50
4C2S
ISO 4200
13.5x1.6
SA40
2036-RV503C2S-SA41 1 - - ...
RV50
3C2S
ISO 4200
17.2x1.6
SA41
2036-RV504C2S-SA41 3 - - ...
RV50
4C2S
ISO 4200
17.2x1.6
SA41
2036-RV503C2S-SA42 1 - - ...
RV50
3C2S
ISO 4200
21.3x1.6
SA42
2036-RV504C2S-SA42 3 - - ...
RV50
4C2S
ISO 4200
21.3x1.6
SA42
2036-RV703C2S-SA43 9 - - ...
RV70
3C2S
ISO 4200
26.9x1.6
SA43
2036-RV704C2S-SA43 10 - -...
RV70
4C2S
ISO 4200
26.9x1.6
SA43
2036-RV1103C2S-SA44 13 - ...
RV110
3C2S
ISO 4200
33.7x2.0
SA44
2036-RV1104C2S-SA44 15 - ...
RV110
4C2S
ISO 4200
33.7x2.0
SA44
2036-RV1103C2S-SA45 13 - ...
RV110
3C2S
ISO 4200
42.4x2.0
SA45
2036-RV1104C2S-SA45 15 - ...
RV110
4C2S
ISO 4200
42.4x2.0
SA45
2036-RV1103C2S-SA46 13 - ...
RV110
3C2S
ISO 4200
48.3x2.0
SA46
2036-RV1104C2S-SA46 15 - ...
RV110
4C2S
ISO 4200
48.3x2.0
SA46
2036-RV1103C2S-SA47 13 - ...
RV110
3C2S
ISO 4200
60.3x2.0
SA47
2036-RV1104C2S-SA47 15 - ...
RV110
4C2S
ISO 4200
60.3x2.0
SA47
2036-RV503C2S-SA78 1 - - ...
RV50
3C2S
ISO 4200
10.2x1.6
SA78
2036-RV504C2S-SA78 3 - - ...
RV50
4C2S
ISO 4200
10.2x1.6
SA78
2036-RV503C2S-TC53 2 - - ...
RV50
3C2S
ISO 2852
25.0x17.2x1.6
TC53
2036-RV504C2S-TC53 4 - - ...
RV50
4C2S
ISO 2852
25.0x17.2x1.6
TC53
2036-RV703C2S-TC43 9 - - ...
RV70
3C2S
ISO 2852
50.5x26.9x1.6
TC43
2036-RV704C2S-TC43 10 - -...
RV70
4C2S
ISO 2852
50.5x26.9x1.6
TC43
2036-RV1103C2S-TC44 14 - ...
RV110
3C2S
ISO 2852
50.5x33.7x2.0
TC44
2036-RV1104C2S-TC44 16 - ...
RV110
4C2S
ISO 2852
50.5x33.7x2.0
TC44
2036-RV1103C2S-TC55 14 - ...
RV110
3C2S
ISO 2852
64.0x42.4x2.0
TC55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求