您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2036-2 Seats-Divers - Robolux Multiway Multiport Diaphragm Valve, Pneumatically operated, 2 seat, divers
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Robolux (Multiport valves)
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/robolux/2036-2stege-diverse.prj},{NB=2036-RV1104C2S-SA75 15 - - - -},{GROESSE=RV110},{PPATH=2036-rv50sbl2.prj},{BAUART=4C2S},{NORM=Diverse},{D=50,8x1,5},{LTA=SA75},{LTAG=SA75},{C1=0},{C2=0},{C3=0},{C4=0},{AUSR1=0},{AUSR2=0},{NR=15},{TYP1=-},{VARIANTE1=-},{TYP2=-},{VARIANTE2=-},{WERTE1=['24V DC','AS Interface','Exi']},{WERTE2=['-']}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GROESSE
SIZE
ⁿ/ₐ
BAUART
Construction type
ⁿ/ₐ
NORM
Port Standard
ⁿ/ₐ
D
Port Dimension DxS / CxDxS
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
2036-RV703C2S-SA60 9 - - ...
RV70
3C2S
Diverse
25,0x1,2
SA60
2036-RV704C2S-SA60 10 - -...
RV70
4C2S
Diverse
25,0x1,2
SA60
2036-RV1103C2S-SA62 13 - ...
RV110
3C2S
Diverse
38,0x1,2
SA62
2036-RV1104C2S-SA62 15 - ...
RV110
4C2S
Diverse
38,0x1,2
SA62
2036-RV1103C2S-SA63 13 - ...
RV110
3C2S
Diverse
51,0x1,2
SA63
2036-RV1104C2S-SA63 15 - ...
RV110
4C2S
Diverse
51,0x1,2
SA63
2036-RV503C2S-SA70 1 - - ...
RV50
3C2S
Diverse
13,8x1,65
SA70
2036-RV504C2S-SA70 3 - - ...
RV50
4C2S
Diverse
13,8x1,65
SA70
2036-RV503C2S-SA71 1 - - ...
RV50
3C2S
Diverse
17,3x1,65
SA71
2036-RV504C2S-SA71 3 - - ...
RV50
4C2S
Diverse
17,3x1,65
SA71
2036-RV503C2S-SA72 1 - - ...
RV50
3C2S
Diverse
21,7x2,1
SA72
2036-RV504C2S-SA72 3 - - ...
RV50
4C2S
Diverse
21,7x2,1
SA72
2036-RV703C2S-SA73 9 - - ...
RV70
3C2S
Diverse
25,4x1,2
SA73
2036-RV704C2S-SA73 10 - -...
RV70
4C2S
Diverse
25,4x1,2
SA73
2036-RV1103C2S-SA74 13 - ...
RV110
3C2S
Diverse
38,1x1,2
SA74
2036-RV1104C2S-SA74 15 - ...
RV110
4C2S
Diverse
38,1x1,2
SA74
2036-RV1103C2S-SA75 13 - ...
RV110
3C2S
Diverse
50,8x1,5
SA75
2036-RV1104C2S-SA75 15 - ...
RV110
4C2S
Diverse
50,8x1,5
SA75
2036-RV703C2S-SA76 9 - - ...
RV70
3C2S
Diverse
27,2x2,1
SA76
2036-RV704C2S-SA76 10 - -...
RV70
4C2S
Diverse
27,2x2,1
SA76
2036-RV703C2S-TG10 9 - - ...
RV70
3C2S
Diverse
50,5x25,0x1,2
TG10
2036-RV704C2S-TG10 10 - -...
RV70
4C2S
Diverse
50,5x25,0x1,2
TG10
2036-RV1103C2S-TG11 14 - ...
RV110
3C2S
Diverse
50,5x38,0x1,2
TG11
2036-RV1104C2S-TG11 16 - ...
RV110
4C2S
Diverse
50,5x38,0x1,2
TG11
2036-RV1103C2S-TG12 14 - ...
RV110
3C2S
Diverse
64,0x51,0x1,2
TG12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求